Search Results for w3-1 overfly
B B2 - Amphenol Sine
none 1 1 tommy notes:(unless otherwise specified) 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0. end cap:thermoplastic,ul94 v-0. plastic bushing:thermoplastic,ul94 v-0. seal gasket:nbr/silicone rubber. o-ring:nbr/silicone rubber. wire seal:silicone rubber. 2. specifications: 2.1 rated ...
LTE 4G/5G Antennas 424x.09-875-Tx - AMPHENOL PROCOM
200 kA According to EN 62305-1 (Test pulse 10/350 μs) Antistatic Protection: All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Connection(s) 7/16 DIN(f) or 4.3-10(f) Materials: Antenna Base : Aluminium Shroud : GRP tube 53 mm dia. Mounting Section: Al. tube 63.5 mm dia. x 330 mm long:
www.pctel.com
We would like to show you a description here but the site won’t allow us.
Unity Gain 1⁄4 λ Mobile Antenna for the 450 MHz Band
VSWR ≤ 1.7:1 @ f. res. Bandwidth ≥ 50 MHz @ VSWR ≤ 2.5 Gain (EIA RS-329-1) 0 dB Mechanical Materials Silicone tube over flexible bowden wire Chromed brass Colour Black Height Approx. 140 mm / 5.51 in. Weight Approx. 0.025 kg / 0.06 lb. Mounting On the GPS-Combi mount GPS Antenna P1dB (GPS Amplifier) Approx. 7 dBm Coverage (GPS ...
SMPS Male PCB Surface Mount Connector, R/A, SB - SV Microwave
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
M194 Survey Transducer - Airmar
Airmar’s commitment to innovative technology has produced the M194. This broadband, 200 kHz transducer has a Q of 2 and very good sensitivity.
ETV38999 - アンフェノールジャパン株式会社
Brian Antalek • Ofce 1 (607) 563-5318 • Eail antaleaphenol-aao.co aphenol-aerospace.co • amphenolmao.com 4 Shell Size /Arrg. Service Rating Total Contacts Contact Size 22D 20 16 12 12 (Coax) 10 (Power) 8 (Coax) 8†† (Twinax)
P3-BBUU4L26-N0 - Amphenol Antenna Solutions
VSWR (Return Loss) --- 1.5:1 (-14 dB) Passive Intermodulation 3rd Order for 2x20 W Carriers dBc -153 Front-to-Back Ratio, Total Power, ± 30° dB 19.2 21.9 22.5 23.6 23 First Upper Side Lobe Suppression dB 16.9 17.8 17.9 19.1 19.8 Cross Polar Discrimination Over Sector dB 6.1 2.7 1.2 4.1 1.3 Cross Polar Discrimination (XPD) at Mechanical ...
Cable assembly in compliance with SIEMENS 6FX Standard - Lutze
U0/U 0.6/1 kV Test voltage 4000 V Insulation resistance min. 500 M × km Temperature range moving -5 °C to +80 °C fixed -25 °C to +80 °C Minimum bending radius moving D × 10 fixed D × 6 Burning behavior Flame-retardant according to VDE 0482 T 265-2, DIN EN 50265-2, IEC 60332-1, UL 1581 section 1080 VW-1, CSA FT 1
Features - Amphenol Antenna Solutions
REV080724 www.amphenol-antennas.com 1 of 5 APXV3LL08B_43-C-I20 33° 750 mm INTEGRATED RET PRODUCT OVERVIEW Frequency Range (MHz) (2x) 1710-2690 Array ...
Model 356A66 | PCB Piezotronics
1/4-28 4-Pin: Electrical Connection Position: Side: Side: Mounting Thread: 10-32 Female: 10-32 Female: Mounting Torque: 10 to 20 in-lb: 113 to 225 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1: 080A12:
SCALE 1 - amphenolrf.com
1 housing with body brass white bronze 1 2 insulator teflon natural 1 3 contact pin brass gold 1 4 gasket silicone red 1 5 washer brass white bronze 1 6 braid clamp brass white bronze 1 7 gasket silicone red 1 8 washer brass white bronze 1 9 hex nut brass white bronze 1 10 nut brass white bronze 1 note: 1. contact pin to solder 2. ip 67 rated ...
18.0 ± 0 - svmicrowave.com
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.22 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: 2.92mm Straight Male to SMA Bulkhead Female 18" Cable Assembly for Ø.047 Flexible Coax DWG. NO. MS292-047-FBSMA-180 DRAWN 2022-10-17 16 ...
2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole, with ...
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
Hygromaster L - protimeter.com
6.9 in X 3.2 in X 1.5 in (17.7 cm X 8.0 cm X 3.8 cm) 7.3.c Gross weight Instrument only: 6.42 oz (182 g) 7.4 Regulatory Compliance CE, RoHS, ETL 7.5.a Display Graphical LCD Size: 2” Resolution: 176 X 220 Backlight (with adjustable brightness) 7.5.b User application profiles
PRO-PHY450-3SI
Model Product No. PRO-PHY450-3SI-50: Contact for product no. Add to quote: PRO-PHY450-3SI-100: Contact for product no. Add to quote
Combiner Components N-TEE-female - AMPHENOL PROCOM
0.1 - 1000 MHz: Mechanical; Connection(s) N(f) Dimensions: 45 x 18 x 31 mm / 1.77 x 0.71 x 1.22 in. Weight: Approx. 0.72 kg / 1.59 lb. Environmental; Operating temperature range-30 °C to +60 °C: Diagram and Mounting. Mounting Details. All dimensions are given in mm. Ordering Designations. Model
CTR-80 Ultra Low Temperature Bath - kayeinstruments.com
The CTR-80 features a generous 1 Gallon calibration bath, which is heated and cooled quickly and quietly by a two-stage refrigeration system. The mobility of the calibration unit is further enhanced by transport rollers.
Temposonics® Operation Manual E-Series IO-Link 551845
EH rod-style sensor with housing material 1.4305 (AISI 303) and rod material 1.4301 (AISI 304) K Threaded fl ange M18×1.5-6g, Ø 7 mm rod L Threaded fl ange ¾" - 16 UNF -3A, Ø 7 mm rod EH rod-style sensor with housing material 1.4305 (AISI 303) and rod material 1.4306 (AISI 304L) M Threaded fl ange M18×1.5-6g, Ø 10 mm rod