Search Results for w3-1 overfly
BMR10-O-B1 - amphenol-antennas.com
1 of 3 BMR10-O-B1 PRODUCT OVERVIEW Antenna Type Penetrator™ Frequency Range (MHz) 806-869 Connector 1 PORT Polarization Vertical Azimuth Beamwidth (avg) 360° Gain 12.1 dBi Electrical Downtilt 0.75° Dimensions 3960 x 168.3 mm (155.9 x 6.6 in) Penetrator™ 360° 3960 mm ORDERING OPTIONS Select from the following ordering options
Sturdy, 3 dBd Gain Base Station Antenna for the 160 MHz Band
VSWR < 1.5:1 Bandwidth 13 MHz Antistatic Protection All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 015DE50 Mechanical Connection(s) N(f) Materials Radome : Polyurethane-coated glass fibre Mounting bracket : Seawater resistant aluminium, epoxy-coated Colour White (RAL 9003) Wind Area 0.143 sq. m / 1.54 sq. ft.
GPS Antennas MA 70/GPS 4/... - AMPHENOL PROCOM
Low Noise Amplifiers by Amphenol Procom used for HF, VHF and UHF radio systems from 0.1-1600 MHz. Learn more here. Explore all Low Noise Amplifiers. GPS Combination Antennas. Amphenol Procom have a huge assortment of GPS Antennas. Beneficial products for navigation/location applications. Read more here.
SMP Female to Female Bullet, Spring Loaded (OAL 0.800") - SV Microwave
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
Omni Antennas 7073139 - AMPHENOL PROCOM
Mounting Bracket: 2141.01.00.00 (up to 120 mm dia.) (Ordered Separately) ETC-250 (50 to 76 mm dia.) (Ordered Separately)
Whip Antennas GF 2/70 - amphenolprocom.com
70 cm : 1 dB: Mechanical; Materials: Whip : Stainless steel and brass, black-chromed Mount and indoor unit : Weather- and shockproof plastics Corrosion-safe and corrosion-protected metals: Cable: FME-cable to be ordered separately: Colour: Black: Height: Approx. 78 cm / 30.71 in. Weight:
G:SharedAmphenol Customer DatasheetsRT(0W)(HP) NewC-RTHP0141Px-H1 REV B1
1 1 b1 rthp0141p*-h1 eco-mate,receptacle,6mm single pin contact,flate hole type,flange wall mounting b1 - release new dwg format 08/14/14 drack see part number chart materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric(mm). 2) tolerances are as follows: 1 ...
Model 356A03/ACS-23T | PCB Piezotronics
1.5 m: Cable Type: 034 4-cond Shielded: 034 4-cond Shielded: Mounting: Adhesive: Adhesive * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 034G05: 4-conductor, low noise, shielded FEP cable, 5-ft, 4-socket plug to (3) BNC plugs (labeled X Y Z) 1: 080A109:
18.0 ± 0 - svmicrowave.com
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.22 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: 2.92mm Straight Male to SMA R/A Male 18" Cable Assembly for Ø.047 Flexible Coax DWG. NO. MS292-047-MRSMA-180
NA T 3XXX 0XX U - amphenol-sine.com
IEC 60664-1 1500 V (1500 V) 1200 V (800 V) 1500 V (1500 V) 1200 V (800 V) Pollution degree2) IEC 60664-1 1 (2) Installation category IEC 60664-1 I Insulation group IEC 60664-1 II, 400 < CTI < 600 Current rating IEC 60512-5-2 UL 1977 10A/+40°C 7A/+40°C 3A/+40°C Insulation resistance IEC 60512-3-1 >1010 Ohm3) Contact resistance IEC 60512-2-1 ...
Model 601A02 | PCB Piezotronics
Model 601A02:Platinum Stock Products: Low-noise, industrial, ceramic shear ICP® accel, 500 mV/g 0.17 to 8k Hz, top exit, 2-pin conn. single point ISO
TETRA indoor panel 410 - 430 MHz 5047420 - amphenolprocom.com
VSWR < 1.5:1 Front-To-Back Ratio > 10 dB Passive Intermodulation-143 dBc (PIM value for N-type connector only applicable at date of manufacture) Antistatic Protection All metal parts DC-grounded (Connector shows a DC-short) In iBwave Yes Mechanical Connection(s) N(f), 4.1/9.5 Mini-DIN(f) or 7/16(f) with 0.5 m RG303 Cable Materials Housing ...
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.
ICP® PRESSURE SENSOR - PCB
Useful Overrange(for ± 10V output) 10,000 psi 69,000 kPa [1] Sensitivity(± 10 %) 1.0 mV/psi 0.15 mV/kPa Maximum Pressure 15,000 psi 103,000 kPa Resolution 20 mpsi 0.14 kPa [2] Resonant Frequency ≥ 500 kHz ≥ 500 kHz Rise Time(Reflected) ≤ 1.0 µ sec ≤ 1.0 µ sec
Connectors | Products - Amphenol
Amphenol's SFP optical transceivers include 1.25Gb and 2.5Gb series. They support Duplex, BiDi, CWDM, and DWDM applications, and can reach various distances from 500m to 80km. These transceivers adopt an LC interface and are compatible with IEEE802.3ba, SFF 8472, SFP MSA, and other standards. They are characterized by low power consumption ...
Magnetostrictive Liquid Level Transmitters with Temposonics
3 Modbus Interface Manual LP Series 1. Contact information United States General Tel: +1-919-677-0100 Fax: +1-919-677-2343 E-mail: info.us@mtssensors.com
www.pctel.com
We would like to show you a description here but the site won’t allow us.
SS260 Traditional/CW Thru-hull - Airmar
The performance of Airmar’s "1 kW, 260 family" of transducers is legendary. The combination of power and sensitivity has made this the high-performing transducer of choice with conventional fishfinders. Operating at 50 and 200 kHz, the narrow, 6° beam at 200 kHz provides excellent target resolution and crisp images of fish holding tight to ...
PRO-HDAR450-2
400 - 420 MHz = 1 415 - 435 MHz = 2 430 - 450 MHz = 3 445 - 465 MHz = 4 460 - 480 MHz = 5: Naming Example ; PRO-HDAR450-2: H: H /2-5/7-2/ 5 . Naming Example: PRO-HDAR450-2 HH/2-5/7-2/5. Accessories . Model Product No. Power Cable EU , with Ground: 210002646: Power Cable UK , with Ground: 210002647: Power Cable US , with Ground:
CDS10-43-694/3800 - 10dB Directional Coupler
Page 1 of 2. External Document Links Notes Directivity: ≥ 20dB @ 694-2700MHz, ≥ 18dB @ 2700-3800MHz PRODUCT DATASHEET CDS10-43-694/3800 10dB Directional Coupler CDS10-43-694/3800 REV : B REV DATE : 08 Apr 2020 www.rfstechnologies.com