Search Results for w3-1 overfly
Whip Antennas CT 30-ZP4 - AMPHENOL PROCOM
This antenna is supplied with type ZP4-mount. The whip is fastened to the mount by means of our standard ball-joint and wing screw system. The adjustable ball-joint ensures that the whip can always be mounted in a vertical position independent of the angle of the installation spot.
ENGINEERING SUMMARY Report # REPORT - Amphenol Aerospace
CE20-0903 Rev: A Page 1 of 9 Amphenol Corporation Sidney, NY 13838 ENGINEERING SUMMARY REPORT Report # CE20-0903 EWOM # N/A CLT # N/A Evaluation of VITA 46 R-VPX Evolution 2 series connectors to product standards . Revision #: A . Publish Date . 9-14-2020. Prepared By: Sean Langelier . Design Engineer BLP .
18.0 ± 0 - svmicrowave.com
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.22 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMP Straight Female to SMA R/A Male 18" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FSSMP-047-MRSMA-180 DRAWN 2022-10-19 16:37:47
SGX - Industrial
We would like to show you a description here but the site won’t allow us.
SHORTFORM - Amphenol Australia
Amphenol Australia | 22 Industry Boulevard, Carrum Downs VIC 3201 | 03 8796 8888 amphenol.com.au 5 SurLok Plus™ Series Image Termination Radsok® Size (mm) Part Number Image Cable Size Radsok® Size (mm) Amps Part Number Threaded Post 5.7 SLPRATPSR 16mm2 5.7 100 SLPPA16BSR 8 SLPRBTPSR 25mm2 5.7 120 SLPPA25BSR 35mm2 8 150 SLPPB35BSR 50mm2 8 200 SLPPB50BSR Threaded Post 5.7 SLPRATPSB 16mm2 5.7 ...
Stainless Steel Grip-Seals® and Kord-Gard® Mesh Cord Grips
%PDF-1.7 %âãÏÓ 8 0 obj > endobj xref 8 49 0000000016 00000 n 0000001537 00000 n 0000001660 00000 n 0000004129 00000 n 0000004692 00000 n 0000005016 00000 n 0000005051 00000 n 0000009763 00000 n 0000014685 00000 n 0000020541 00000 n 0000026199 00000 n 0000031857 00000 n 0000032484 00000 n 0000033019 00000 n 0000033205 00000 n 0000038539 00000 n 0000039087 00000 n 0000044013 00000 n ...
10-Port Antenna - Amphenol Antenna Solutions
1 of 7 10-Port Antenna 698-960 | 698-960 | 1427-2690 | 1427-2690 | 1427-2690 MHz PRODUCT OVERVIEW Frequency Range (MHz) 698-960 698-960 1427-2690 1427-2690 1427-2690 Array R1 R2 Y1 Y2 Y3 Connector 1-2 3-4 5-6 7-8 9-10 Polarization XPOL XPOL XPOL XPOL XPOL
Compact Combiners PRO-ISO-PHY-TETRA-S8 - AMPHENOL PROCOM
The PRO-ISO-PHY-TETRA-S8 combiner provides the possibillity of connecting up to eight TETRA radios into one common antenna. All PRO-ISO-PHY units are designed for single carrier signal per port and thus it is not recommended to add a multiple carrier signal on the input ports, as this could potentially create unwanted intermodulation products transmitted on the antenna port and reflected on ...
Pressure windows, Shims - RFS Technologies an Amphenol Company
PW075-G-1 WPW-075C Pressure Window (WR75ch/cvr) Compare. Quick view Close quick view PW075-G-1 WPW-075C Pressure Window (WR75ch/cvr) Frequency Range, GHz: 12.2 - 13.2; Close quick view Add to my e-catalog Download PDF datasheet View related documents. See related products. Compare. PW070-V-1 Pressure Window UDR70 ...
APXVBL18B2_43-C-I20 - 4-Ports, X-Pol, Panel Antenna, 1.8m, 698-960/1710 ...
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
ODERING OPTIONS MODEL NUMBER ACCESS PORT DESCRIPTION (CONNECTORS ...
REV022819JJ(FN) www.amphenol-antennas.com 1 of 4 5863388G ELECTRICAL CHARACTERISTICS R1 Frequency Bands 790-960 MHz 790-894 880-960 Gain At Mid Tilt 15.7 dBi 16.3 dBi Over All Tilts 15.6 ± 0.6 dBi 16.3 ± 0.5 dBi Input Impedance 50˜ VSWR < 1.5 Polarisation ±45° Horizontal Beamwidth (-3 dB) 65° ± 4.5° 64° ± 4.5°
B B3 - Amphenol Sine
MP16M23G15 MS16M23G15 18-16 0.75-1.5 Gold 15µ” SP16M2G15 SS16M2G15 18-16 0.75-1.5 Gold 15µ” MP16M23G30 MS16M23G30 18-16 0.75-1.5 Gold 30µ” SP16M2G30 SS16M2G30 18-16 0.75-1.5 Gold 30µ” MP20M23F MS20M23F 22-20 0.34-0.50 Gold Flash SP20M2F SS20M2F 22-20 0.34-0.50 Gold Flash
2002-61XX-0X-CRYO - Model
1.05:1 + .007f (ghz) 1.05 @ dc to 1.24 @ 26.5 ghz 2002-6119-0x-cryo * with 2" to 2.5" monel bead chain - initial release 17-157 10/11/17 t.kuhn a 4-12.4ghz vswr was 1.05:1, 6117 and 6117 18-121 8/13/18 t.kuhn b changed vswr for -6117 & -6111 20-027 2/20/20 t.kuhn 1. title: 2002-61xx-0x-cryo - model
112495 DWG Model (1) - amphenolrf.com
%PDF-1.3 %âãÏÓ 5 0 obj /Length 56084 /Filter /FlateDecode >> stream xœ|½IΦ¹Î%6¿«ˆ± ©oVP@ K0àºeD ¼}‹¤Džó|y ‰ÌŒóŠb§^ Dýß¿Ò ¥ñ+É?ï/ÿÇß ý·ÿ}þúŸÿÏ¿rùõÿþ+ÿú çßÿëüû¿þ•~ý÷ Õ6Û¯Ö[þ¯Ú~ýýWí;üó` X LéÁº~µ¶§Ã"°=X:ÁÌĹ «œI §ÆoOŸWMÕÚyÿ~?Ì„f\øÌhe0; WØê%ÿ03ˆ¹Ë1¥öõr×ý rR e×Ù ®EÄÛS ...
Power Splitter 500 W - AMPHENOL PROCOM
Weight Approx. 1.3 kg / 2.91 lb. Approx. 1.74 kg / 3.85 lb. Approx. 1.93 kg / 4.27 lb. RoHS Compliant Yes Mounting 4 mm / 0.18 in. dia. (four holes) Environmental Operating temperature range -35 °C to +70 °C Humidity < 95% Ingress Protection IP65 ORDERING Model Product No. Frequency
Amphenol
1 1 A1 ATP04-6P-MM01XX RECEPTACLE, 6 PIN,END CAP,REDUCED DIAMETER SEAL,ATP SERIES A1 - RELEASE DRAWING 24/AUG/19 PETER TOMMY 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS:
Data Sheet E-Series EH IO-Link - Temposonics
I 2 I Temposonics® E-Series EH IO-Link ata Sheet 4 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide)
SS75 High Chirp, 600W, 0° Tilt, Navico 9-Pin, DT
Features. Depth and fast-response water-temperature sensing; 600 W of power with a maximum depth of 214 m (700') High frequency: 130 to 210 kHz; 15° to 9° beamwidth
21-033836-181 (PLUG) F - Amphenol
A 1. Cut cable for assembly of transition adapter plug. B 1. Strip cable jacket to expose cable outer braid as illustrated. Ends must be cut cleanly and at right angles to the axial plane of the cable. Cable must not be deformed while making cuts. C 1. Slide crimp bushing, large diameter end first, over cable braid
SS175 Medium Chirp, 1kW, 0° Tilt, Humminbird #9, DT
1 kW of power; Medium frequency: 85 to 135 kHz; 16° to 11° beamwidth; Maximum depth of 457 m (1500') 50 kHz of total bandwidth from one transducer; Low-profile, thru-hull housing provides good display resolution at speed when installed properly; Recommended for stepped, planing, or displacement hull; Stainless steel housing for use in all ...