Search Results for zelensky images
Ratcheting Hand Crimp Frame with Die Set | 47-10210 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Ratcheting Hand Crimp Frame (47-10000) with Die Set (47-20027) Hex Cavity Dimensions are 0.118, 0.429. Downloads. C47-10210(47-10XXX) PDF Customer Drawing (Size: 572 kb)
HD-BNC Cap Pl Chain | 034-11294 - Amphenol RF
Skip to the beginning of the images gallery. Description. HD-BNC Protective Cap Plug With Chain. Downloads. 034-11294 STP 3D Model (Size: 887 kb ) 34-11294 PDF Customer Drawing (Size: 104 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material:
Sensors For Monitoring Cryogenics | PCB Piezotronics
Sensors for Vibration Monitoring in Industrial Cryogenic Applications Detect cavitation, recirculation & resonance in cryogenic centrifugal & reciprocating pumps
MMCX Right Angle Solder Plug 0.047-inch Conformable 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector MMCX Right Angle Solder Plug 0.047-inch Conformable 50 Ohm. Downloads. 262128 PDF Customer Drawing (Size: 56 kb) 262128 STP 3D Model (Size: 89 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active:
BNC Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. BNC Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead. Downloads. 242181 STP 3D Model (Size: 1239 kb ) 242181 PDF Customer Drawing (Size: 38 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
Die Set Hex Cavity Dimensions are 0.255 0.048 | 227-980-1 - Amphenol RF
Skip to the beginning of the images gallery. Description. Die Set, Hex Cavity Dimensions are 0.255, 0.049. Downloads. 227-980-X PDF Customer Drawing (Size: 370 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Export Control Classification Number: EAR99: Hex Cavity Dimensions:
BNC Right Angle Crimp Plug Belden 1855A Belden 4855R Belden 4855P 75 ...
Skip to the beginning of the images gallery. Description. RF Connector BNC Right Angle Crimp Plug Belden 1855A Belden 4855R Belden 4855P 75 Ohm 12G Optimized. Downloads. 12G SDI Broadcast Solutions Brochure (Size: 1023 kb) 031-70544-12G PDF Customer Drawing (Size: 138 kb)
MIL-DTL-26482 Series II Connectors - Amphenol Aerospace
Amphenol Aerospace offers the Matrix product line of MIL-DTL-26482, Series 2 Connectors. This series provides a bayonet coupling connector with crimp rear insertable, rear releasable contacts.
External Antenna 698-960 1559-1606 1710-2170 2300-2690
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Passive External Antenna, 698-960 1559-1606 1710-2170 2300-2690 WWAN, 4G, ISM, IoT WWAN, IoT, ISM, NB-IoT 50 Ohms. Downloads. ST0948-22-001-A PDF Customer Drawing (Size: 1819 kb ) Product Life Cycle. Product Life Cycle;
M39012/26-0503 TNC Straight Crimp Plug RG-58 RG-142 RG ... - Amphenol RF
Skip to the beginning of the images gallery. Description. M39012/26-0503 RF Connector TNC Straight Crimp Plug RG-58 RG-142 RG-223 RG-400 50 Ohm QPL Approved. Downloads. Assembly Instructions C36 (Size: 21 kb) 031-4452 PDF Customer Drawing (Size: 862 kb) 031-4452 IGS 3D Model (Size: 1078 kb ) Product Life Cycle.
Directory /images/products/st-connector - fibersystems.com
Directory /images/products/st-connector.. st-connector3.jpg; st-connector.jpg; st-connector-clean.jpg; mil-st-web.jpg; MIL-ST Web11.jpg; MIL-ST Web1.jpg
Lockwasher | 031-10512-NA - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Lockwasher 0.649 inch ID. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Export Control Classification Number: EAR99: Gender:
Miniature Rugged Connector Series - amphenolpcd.com
T e r r a p i n t e r m i n o l o g y a n d m a t i n g o p t i o n s 4 TERRAPIN SERIES Terrapin terminology Terrapin mating options L1T L1K 01K Chassis Mount Plug SCE2-B-76A Snatch Inline Receptacle SCE2-B-01K Latch Inline Receptacle SCE2-B-L1K Body Backshell
Differential Twinax Contacts - High speed contacts - Amphenol Socapex
Amphenol Socapex's Differential Twinax Contacts are a great solution for differential pairs with impedance of 100 to 150 Ohms. Available in contact size 8, these connectors are suitable for MIL-DTL-38999, EN3645, EN4165 and ARINC600 connectors, and are offered in crimp and PC Tails versions. However, these contacts require modification of cavities Size 8 to accommodate keyed contacts.
Amphenol Fiber Optic/Electric Connectors Optron Hybrid Fiber Systems ...
F˘ ˜ O˚!˘ S˛ˆ"!˘˛˝ $$$. ˘ ˜ % ! ˙ . ˛˙ Optron Hybrid Fiber Optic/Electric Connectors Features & Benefits • Multiple shell and insert sizes allows the flexibility to support up to 31 fiber optic
Positioner | 227-1454-1 - Amphenol RF
Skip to the beginning of the images gallery. Description. Positioner. Downloads. 227-1454-1 PDF Customer Drawing (Size: 230 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Export Control Classification Number: EAR99: Mil Qualified: Not Mil Qualified:
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 ...
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 ...
L717HDE15PD1CH4R | D-Subminiature | Amphenol
Skip to the end of the images gallery . Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. Dsub, Stamped Signal 3A, High Density, Right Angle PCB Through Hole, FP=8.89mm (0.35μin), 15 Pin, Flash Gold, 4-40 Rear Threaded Insert, Ground Tab, With Boardlock.