Search Results for zelensky images
BNC Straight Clamp Plug Twin Contact 50 Ohm | 031-2226 - Amphenol RF
Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Clamp Plug Twin Contact 50 Ohm. Downloads. Assembly Instructions C33 (Size: 18 kb) 031-2226 PDF Customer Drawing (Size: 265 kb) 031-2226 STP 3D Model (Size: 376 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
N-Type Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
Skip to the beginning of the images gallery. Description. RF Connector N-Type Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm. Downloads. 172135 PDF Customer Drawing (Size: 94 kb) 172135 STP 3D Model (Size: 342 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
HD-BNC Straight Crimp Plug Belden 1694A Belden 4694R 75 Ohm 12G ...
Skip to the beginning of the images gallery. Description. RF Connector HD-BNC Straight Crimp Plug Belden 1694A Belden 4694R 75 Ohm 12G Optimized. Downloads. 12G SDI Broadcast Solutions Brochure (Size: 1023 kb) 034-1121-12G STP 3D Model (Size: 1561 kb ) 034-1121-12G PDF Customer Drawing (Size: 195 kb) Product Life Cycle.
1710-2690 / 1710-2690 MHz - amphenol-antennas.com
Mounting Options Part Number Image Fits Pipe Diameter Weight All mounting bracket kits are ordered separately unless otherwise indicated. Select from the options listed below. 2-Point Mounting Bracket Kit (included) 0900181/00 48-115 mm 1.9-4.5 in 3.4 kg 7.5 lbs Kit to Add Mechanical Downtilt [0°-10°] (included) 0900397/00 --- 3.0 kg 6.6 lbs
Tank SLAYER® Transmitters - Temposonics
Designed for bulk storage inventory monitoring The Level Plus Tank SLAYER ® liquid level transmitter satisfies the demand for an accurate and robust liquid-level sensor with unsurpassed flexibility to meet most process application conditions. The Tank SLAYER ® transmitter provides 4-in-1 measurement using one process opening for product level, interface level, temperature and volume ...
DL DuraLok - アンフェノールジャパン株式会社
Image Part Number Description Wire AWG Range Amperage Voltage ATV04-38PA-S2 38 Position, Receptacle, Pin, DuraLok™, Power and Signal, Keyed A, Grey, IP67 rated (in mated condition) Ø1.5-1.8mm (20AWG) Ø1.6-2.8mm (22-14AWG) 13.5A 250V ATV04-38PB-S2 38 Position, Receptacle, Pin, DuraLok™, Power and Signal, Keyed B, Grey, IP67 rated (in mated ...
(2x) 790-960 / (2x) 1710-2170 / (2x) 1710-2170 MHz
Mounting Options Part Number Image Fits Pipe Diameter Weight All mounting bracket kits are ordered separately unless otherwise indicated. Select from the options listed below. 2-Point Mounting Bracket Kit 0900181/00 48-115 mm 1.9-4.5 in 3.4 kg 7.5 lbs 2-Point Mounting Bracket Kit 0900182/00 70-150 mm 2.8-5.9 in 3.9 kg 8.6 lbs
NDVYYF-0001 | QSFP DD | Amphenol
Amphenol is one of the leading manufacturers of High Speed Input Output connectors. Contact us today for more details of part number NDVYYF-0001
BNC Straight Clamp Plug RG-59 RG-62 50 Ohm | 031-212-RFX - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Clamp Plug RG-59 RG-62 50 Ohm. Downloads. Assembly Instructions C25 (Size: 20 kb) 031-212-RFX IGS 3D Model (Size: 1306 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
10061913-103CLF | PCI Express | Amphenol
PCI Express® GEN 3 Card Edge, Storage and Server Connector, Vertical, Surface Mount, x16, 164 Positions, 1.00mm (0.039in) Pitch
FAKRA Straight Jack to FAKRA Straight Jack RG-174 50 Ohm 5 Meter Z Key ...
Skip to the beginning of the images gallery. Description. FAKRA Straight Jack to FAKRA Straight Jack RG-174 50 Ohm 5 Meter Z Key Code (196.85 Inches) Downloads. 095FJZFJZSHXXXX PDF CUSTOMER DRAWING (Size: 325 kb) FAKRA Cable Assemblies Data Sheet (Size: 1244 kb) Product Life Cycle. Product Life Cycle; Part Status:
Amphenol CS
This site is best viewed on Google Chrome or Firefox or Safari or Edge. Terms of Use; Privacy Policy
Directory /images/products/Military Ground - fibersystems.com
Directory /images/products/Military Ground.. 051123-M-3717S-059.jpg; Army_6.jpg; TACBeam-sideview-300dpi-cmyk1.jpg; TFOCA-II-knockout.jpg; TFOCA-III.jpg
BNC Straight Crimp Plug RG-58 Plenum RG-122 50 Ohm | 112124 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Crimp Plug RG-58 Plenum RG-122 50 Ohm. Downloads. 112124 PDF Customer Drawing (Size: 70 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle.
BNC Straight Crimp Plug Times LMR-400 Optimized 50 Ohm
Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Crimp Plug Times LMR-400 Optimized 50 Ohm. Downloads. 112996 PDF Customer Drawing (Size: 849 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material:
EN3645 - Serie 38999 | Amphenol Socapex
Der EN3645-Steckverbinder von Amphenol Socapex ist eine Hochleistungslösung, die dem MIL-DTL-38999 Serie III-Steckverbinder ähnelt, jedoch zusätzliche Anforderungen erfüllt, um auch den anspruchsvollsten Anwendungen gerecht zu werden. Er wurde entwickelt, um außergewöhnliche Leistungen in den rauesten Umgebungen, einschließlich der kommerziellen und militärischen Luft- und Raumfahrt ...
mdt580m01001 | Amphenol Global Search | Amphenol
Search Results for tv07rqf-25-17s mfk2252aw-001-tl30g-50 | Amphenol Global Search | Amphenol z mfk0252zw-002-tl30g-50 fm4-nzrp-pcb-1 water blue 5021 revisions rev description date ecn appr a release to mfg. 25-aug-20 sh b sync with na 09-dec-20 15447 kce b scale: fm4-nxrp-pcb-1 b mk0252abx00wu5f size mfk0252xx-002-tl30g-50 rev amphenol rf ...
Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 13.3mm
Skip to the beginning of the images gallery. Description. Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 13.3mm. Downloads. 925-167A-51S PDF Customer Drawing (Size: 111 kb) 925-167A-51S STP 3D Model (Size: 245 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
LJT - HE308 - 38999 Series I - Amphenol Socapex
Amphenol Socapex LJT product range, is a highly reliable and durable connector designed to meet the rigorous demands of the aerospace and military industries. It is a bayonet coupling connector that offers a large variety of contact arrangements and shell types, with maximum weight/space savings, making it ideal for use in applications where space is limited.
Directory /images/products/st-connector - fibersystems.com
Directory /images/products/st-connector.. MIL-ST Web.jpg; MIL-ST Web1.jpg; MIL-ST Web11.jpg; mil-st-web.jpg; st-connector-clean.jpg; st-connector.jpg; st-connector3.jpg