Search Results for zelensky images
BNC Terminator Pl 0.125 W Chain 50 Ohm | 031-17 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. BNC Shorting Plug With Chain 50 Ohm. Downloads. 031-17 PDF Customer Drawing (Size: 77 kb) 031-17 IGS 3D Model (Size: 1115 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 31-17: Body Finish: Nickel:
High Temperature Clamping - connorms.com
ESTABLISHED 1913 UNITED STATES Corporate Headquarters Connor Manufacturing Services, Inc. 1301 Shoreway Road, Suite 375 Belmont, CA 94002 Connor Manufacturing Services, Inc.
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 ...
SMA Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 132369 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm. Downloads. 132369 PDF Customer Drawing (Size: 46 kb) 132369 STP 3D Model (Size: 322 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb)
BNC Terminator Pl 1 W 50 Ohm | 000-46650-51RFX - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. BNC Terminator Plug 1 Watt Without Chain 50 Ohm. Downloads. 000-46650-51RFX PDF Customer Drawing (Size: 57 kb) 000-46650-51RFX STP 3D Model (Size: 235 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
Triax Straight Crimp Plug ST5M1323 Non-Constant Impedance
Skip to the beginning of the images gallery. Description. RF Connector Triax Straight Crimp Plug ST5M1323. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Material: Brass: Cable Type (Terminates to) ST5M1323: Contact Finish: Gold: Contact Material: Brass: Contact Termination:
Accelerometers for Health & Usage Monitoring Systems (HUMS) - PCB
Health and Usage Monitoring Systems (HUMS) used for Condition Based Maintenance (CBM) programs are an effective predictive maintenance strategy for helicopter gearboxes and drive train, gas turbine engines and some fixed wing aircraft.
RFS Diplexer Field-Test Procedure - rfstechnologies.com
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/ExtGState >/Font >/Pattern >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/Annots[ 9 0 R] /MediaBox[ 0 0 ...
N-Type Panel Mount Right Angle Jack 4-Hole Flange Solder Cup 50 Ohm
Skip to the beginning of the images gallery. Description. RF Connector N-Type Panel Mount Right Angle Jack 4-Hole Flange Solder Cup 50 Ohm. Downloads. 172277 PDF Customer Drawing (Size: 35 kb) 172277 STP 3D Model (Size: 371 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Pedal Force Load Cells | PCB Piezotronics
Pedal Force Load Cells. Pedal Effort Sensors are designed to measure load applied to the brake, accelerator, and clutch pedals during acceleration, deceleration, and transmission shift events.
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 ...
BNC Plug to BNC Plug Adapter 50 Ohm Right Angle | 112655
Skip to the beginning of the images gallery. Description. BNC Plug to BNC Plug Adapter 50 Ohm Right Angle. Downloads. 112655 PDF Customer Drawing (Size: 50 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: BNC Plug to BNC Plug: Adapter Type: In-Series: Alias: B2072A1-NT3G-50: Body ...
TM275LHW Wide-beam Chirp-ready Transom Mount - Airmar
1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, low and high-frequency, Chirp-ready TM275LHW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies which results in superior resolution.
BNC Straight Jack to HD-BNC Straight Plug B4694R 75 Ohm 5 M 12G
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. BNC Straight Jack to HD-BNC Straight Plug B4694R 75 Ohm 5 M 12G (196.85 Inches) Downloads. 12G SDI Broadcast Solutions Brochure (Size: 1023 kb) 095-850-216-XXX PDF Customer Drawing (Size: 434 kb) Product Life Cycle.
Gflex® Scanning Receiver | Test & Measurement - PCTEL
The Gflex ® scanning receiver is the next generation of mobile network testing from PCTEL®. Designed to support drive testing, walk testing, and government applications for 2G-5G and beyond, the Gflex sets a new standard for power, portability, and flexibility in a 5G and mmWave capable scanner. A single lightweight Gflex scanner can collect all the mmWave and sub-8 GHz data you need to ...
FAKRA GEN 2 PCB Through Hole Right Angle Plug 50 Ohm C Key Code
Skip to the beginning of the images gallery. Description. RF Connector FAKRA Generation 2 PCB Through Hole Right Angle Plug 50 Ohm C Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) 2FA1-NXRP-PCB-6 PDF Customer Drawing (Size: 162 kb) 2FA1-NCRP-PCB-6 IGS 3D Model (Size: 1349 kb )
MCX Right Angle PCB Jack Through Hole 75 Ohm 12G Optimized
Skip to the beginning of the images gallery. Description. RF Connector MCX Right Angle PCB Jack Through Hole 75 Ohm 12G Optimized. Downloads. 919-417J-71P12G PDF Customer Drawing (Size: 112 kb) 12G SDI Broadcast Solutions Brochure (Size: 1023 kb) 919-417J-71P12G STP 3D Model (Size: 113 kb ) Product Life Cycle.
MicroSpace™ 1.27mm - Amphenol CS
Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. MicroSpace™ 1.27mm Crimp-to-Wire Connector Platform, Wire to Board Connector, Vertical, Header, Surface Mount, Staggered, Top latch, 12 Ways. Environmental Compliance.
SGX - Hydrogen - SGX Sensortech
Photographs or graphics that could be included on the webpage might include images of hydrogen production facilities, hydrogen fuel cells, hydrogen storage tanks, and examples of hydrogen-powered vehicles or industrial applications. SGX-BLD1. SGX-BLD2. SGX-TRDU5. PS1-H2-1000. PS1-H2-20000.
4-20 MA OUTPUT VELOCITY SENSOR - PCB
%PDF-1.4 1 0 obj /Title (þÿ) /Creator (þÿwkhtmltopdf 0.12.1.2) /Producer (þÿQt 4.8.6) /CreationDate (D:20210413134612-04'00') >> endobj 3 0 obj /Type /ExtGState /SA true /SM 0.02 /ca 1.0 /CA 1.0 /AIS false /SMask /None>> endobj 4 0 obj [/Pattern /DeviceRGB] endobj 8 0 obj /Type /XObject /Subtype /Image /Width 102 /Height 82 /BitsPerComponent 8 /ColorSpace /DeviceRGB /Length 9 0 R /Filter ...