Amphenol is a leading provider of high-performance interconnect systems and components to the commercial aerospace market. In addition to connector and interconnect assembly products, we also provide rigid and flexible printed circuits as well as high-technology cable management products. Our products are specifically designed to operate in the harsh environments of commercial aerospace while also providing substantial weight reduction, simplified installation and minimal maintenance. Our solutions primarily address aircraft and airframe power distribution, avionics, controls and instrumentation, engines, in-flight entertainment, in-flight internet connectivity, lighting and control systems, and wire bundling and cable management.
Amphenol has a large experience in power generation contact and has developed some technologies dedicated to power in order to reduce heating, save space, as well as increase durability.
Our Power Distribution Units (PDU) ensure advanced load balancing, surge protection, and seamless integration of crucial systems, with control and diagnostics via CAN bus, RS-485, and/or Ethernet, offering a robust foundation for military operations in challenging conditions from 28V to 600V.
Notable for high accuracy and repeatability, All Sensors is an industry
leader in the design and manufacture of ultra-low pressure sensors. Well-suited for flow measurement and control applications, pressure ranges
are available as low as 0.25 in H2O and as high as 150 PSI. Custom options are available, including port fittings, packaging, pressure ranges, and performance values.
As a leader in MEMS pressure sensors, elements, and advanced packaging solutions, the NovaSensor product line includes highly cost-effective families of surface mount, hybrid, and media-isolated sensors that serve medical, industrial, and transportation applications. Available in all levels of calibration, from uncalibrated to fully-calibrated, amplified analog and digital output versions.
SV Microwave has developed a unique and proprietary method for removing gold in the solder area of our RF connectors. We plan for gold removal in the design stage, modifying the connector body so it can be fixtured effectively and gold can be thoroughly removed from the solderable area - including nearby areas which may be prone to capillary effect wicking.
Piher’s Printed PCB Thick Film Resistors integrate resistive elements, switches, potentiometer tracks, and conductors onto various PCB substrates. Utilizing advanced thick-film technology, they offer customizable, low-profile solutions with high reliability and precision, suitable for diverse applications in automotive, industrial, and consumer electronics.
Amphenol India protective caps were developed to meet the environmental protection needs of circular connectors in Threaded & Bayonet version. These caps were designed on the basis of MIL standards & qualified to QPL product requirements.
The Piher PSC-360 is a high-performance, contactless end-of-shaft rotary position sensor. Utilizing advanced Hall-effect technology, it delivers accurate 360-degree absolute position feedback without mechanical wear. Designed for harsh industrial and automotive environments, this rugged dual-output sensor ensures long-term reliability and seamless integration for demanding applications.
The Piher PST-360 is a contactless Hall-effect rotary position sensor featuring a through-shaft design for 360-degree absolute position feedback. It delivers reliable performance in harsh environments without internal gears or mechanical interfaces, offering simple assembly and extended operational life for demanding industrial and automotive applications.
The PhaseTrack®110 is a Standard phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTtech® cables and are ideal for applications demanding stable phase over temperature.
The PhaseTrack®150 is a phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTtech® cables and are ideal for applications demanding stable phase over temperature.
The PhaseTrack®180 is a phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTtech® cables and are ideal for applications demanding stable phase over temperature.
The PhaseTrack®-210 is a Standard phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTech® cables and are ideal for applications demanding stable phase over temperature.
The PhaseTrack®318 is a Standard phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTech® cables and are ideal for applications demanding stable phase over temperature.
Wide variety of momentary and push-pull switches. Switches can be combined with other connector options. The switches are qualified to MIL-S-8805/3 or MS25089 specifications. Custom switches are available including our IP-68 Hydro Switch.
Ideal for aerospace, military, space, and industrial applications, these adapters offer low insertion loss, strong shielding against interference, and mechanical durability. Their push-on design allows for easy installation and removal, making them perfect for high-density systems and applications requiring frequent connections.
Amphenol CDI Push-On RF Cable Connectors provide fast and reliable connections for high-frequency applications. Designed for ease of use, these connectors eliminate the need for threading, allowing for quick, tool-free mating while maintaining excellent electrical performance.
High-Speed Quadrax contacts consist of an outer contact with four inner contacts spaced to form two 100 or 150 Ohm controlled impedance differential pairs. Both contacts, when used in D38999 Series III and ARINC connectors, provide an excellent alternative for harsh environment applications such as Ethernet 100 Base-T-100 Ohm, Gigabit Ethernet 1000 Base-T-100 Ohm, Fibre Channel-150 Ohm.
High-Speed Quadrax Contacts consist of an outer contact with four inner contacts spaced to form two 100 or 150 Ohm controlled impedance differential pairs. Both contacts, when used in Amphenol MIL-DTL-38999 Series III and ARINC type connectors, provide an excellent option for harsh environment applications.
Quick Mount Relay Sockets snap mount into standard aircraft panel cutouts and eliminate all socket-to-bulkhead mounting hardware. Simplifying installation, reducing weight, and installation cost. Sockets meet the applicable performance and dimensional requirements of M12883 and are compatible with Mil-Spec approved relays from any manufacture.