Amphenol is a leading provider of high-performance interconnect systems and components to the commercial aerospace market. In addition to connector and interconnect assembly products, we also provide rigid and flexible printed circuits as well as high-technology cable management products. Our products are specifically designed to operate in the harsh environments of commercial aerospace while also providing substantial weight reduction, simplified installation and minimal maintenance. Our solutions primarily address aircraft and airframe power distribution, avionics, controls and instrumentation, engines, in-flight entertainment, in-flight internet connectivity, lighting and control systems, and wire bundling and cable management.
The Amphenol R27 Series is a robust rectangular connector designed to meet or surpass all the requirements of MIL-DTL-83527 and EN 3682. This series is particularly well suited for military and commercial aircraft applications in harsh environments. Connectors, shells, inserts, termination modules, and contacts are sold separately or as full assemblies. Can be filtered. See our 485 series.
These connectors are combinations of D-subminiature or Micro-D with RF contacts. Available in standard contacts, integrated, and reverse-gender integrated for lower-cost solutions. Have provided coax, triax, quadrax solutions for space, military, and commercial applications.
Amphenol's rectangular 38999 connector soars to meet higher expectations. It is dynamically engineered for a changing world.
• Rectangular for space savings
• Low profile
• High density 127 position inserts or mixed inserts with power, RF, or fibre-optic available
• Blind mate
• Rugged
• Uses same contacts as standard 38999
The Amphenol R58 series are high-performance environment-resistant, rectangular connectors designed to be compatible with all MIL-DTL-83733 connectors and Amphenol Canada is interchangeable with all M83733 connectors and the only qualified supplier for the Mil-Spec JN1122. Can be filtered. See our 458 series.
Brush Rack and Panel connector series utilizes Amphenol’s durable and reliable B3 contact system in a rugged, non-floating Rack and Panel connector. Included in this series are digital and power/digital “hybrid” insert arrangements. The hybrid series utilizes Amphenol’s high-performance RADSOK® power contacts along with Amphenol’s proven B3 contact.
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the mating pin contact. This provides the high normal forces required for conductivity and provides a large conductive surface area. Correspondingly low voltage drop and low-temperature rise are also achieved while maintaining low insertion forces
Positronic rectangular series connectors come with standard & high-density versions and are best for rack & panel applications or for applications with direct current, low-frequency analog, or digital high-speed data. Select products are certified to MIL-DTL-28748 and SAE AS39029.
Amphenol Canada can provide backshells for all our standard and custom products. From Arinc style to Micro-D. A wide variety of exit ports are available from EMI to cable clamp as well as different plating and mounting options.
High-speed fiber optic transmission is available in rectangular connectors for use in advanced avionics systems. The optical performance of fiber optic termini is the same as termini used in circular connectors. LRM interconnects can have hybrid arrangements of fiber optics with Brush contacts, as well as other contact types.
Offer several advantages for high data transfer rates, low power consumption, and excellent EMI compatibility. Variety of plated, aluminum shell styles available. Quadrax, Split Pair Quadrax, or Differential Twinax available. Board Level connectors can incorporate straight or PCB Tails right angle, or straight compliant tail contacts.
The MIL-DTL-38999 Series III jam-nut style connector features a reduced flange design that saves space, weight, and reduces your footprint when used in PCB applications. More connectors are able to be fit on a box or board due to the reduced flange having a smaller diameter than a standard jam nut receptacle. 30% lighter than standard 38999/24 (w/o stand-offs).
SV Microwave introduces a line of 2- and 4-port SMP, SMPM, and SMPS PCB connectors designed to withstand the high temperatures found in solder reflow ovens. Capable of withstanding up to 500°C, these connectors retain their internal geometries without compromising electrical and mechanical performance after going through solder reflow.
Elevate your RF connector handling experience with SV Microwaves advanced removal tools, crafted for precision and efficiency. From the 3mm Bullet Removal Tool to the SMPM Male Shroud Driver, each product is designed with ergonomic handles to ensure user comfort in confined spaces. SV Microwaves' comprehensive inventory includes specialized tools for various connector types, including SMP, SMPM, and SMPS.
Potentiometric Angular position to analog voltage converter with endless rotation, 340° wide electrical angle, SMD/through-hole mount, extended working temperature range, and a variety of customization options. Ideal for appliance, automotive, and sensor applications. Fully customiseable.
Reverse-mount RF PCB connectors that pass through the board offer superior signal integrity by eliminating via transitions, making them ideal for high-frequency designs. They also reduce parasitics, simplify routing, and reduce PCB stackup, improving mechanical integration for modern RF systems. SV's newly designed line of Reverse-Mount thru-Hole RF PCB Connectors is available in the SMP and SMPM series.
SV Microwave offers a range of shorts designed for RF and microwave applications. These components short the signal path to ground and can help protect a system from electrostatic discharge. With precision design, customizable options, and compatibility with various connectors, reliable solutions for maintaining optimal performance in microwave systems.
SV Microwave’s attenuators are quality RF and microwave components engineered to reduce power without compromising signal integrity. Supporting a wide frequency range of up to 40 GHz and available in various attenuation (dB) values, these attenuators are ideal for telecommunications, aerospace, and defense applications. With exceptional performance and compatibility with different connectors.