Commercial Aerospace

Amphenol is a leading provider of high-performance interconnect systems and components to the commercial aerospace market. In addition to connector and interconnect assembly products, we also provide rigid and flexible printed circuits as well as high-technology cable management products. Our products are specifically designed to operate in the harsh environments of commercial aerospace while also providing substantial weight reduction, simplified installation and minimal maintenance. Our solutions primarily address aircraft and airframe power distribution, avionics, controls and instrumentation, engines, in-flight entertainment, in-flight internet connectivity, lighting and control systems, and wire bundling and cable management.

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product PCS
PCS
The PCS Series are versatile, high-current, mixed density connectors with low contact resistance. It remains an industry-leading power connector in the market. Options for one, two, or three contact rows provide flexibility in selection and high conductivity contacts are available to maximize current density. Other options - sequential mating, integrated locking latch, and press-fit contacts.

Product Pegasus
Pegasus
Pegasus is Amphenol Pcd’s latest innovation in small, lightweight, rugged connectors. Designed for use in harsh environments, Pegasus builds on the successful Luminus Series Aerospace connector with the addition of EMI shielding. Tests show between 40db and 60db of attenuation, depending on frequency. RoHS and REACH compliant.

Product Pegasus High Speed
Pegasus High Speed
Pegasus High Speed provides exceptional performance in tight spaces, with a svelte shell size 8 (0.512”) outer diameter. With the explosive growth in Ethernet-enabled devices (IOT), this is size and configuration is particularly suited for endpoint applications, such as individual avionics sensors, panel-mounted units, seat back, and wall-mounted displays and monuments.

Product PhaseTrack®-047
PhaseTrack®-047
PT-047 is a low-loss, highly flexible, foam-core micro coaxial cable. Originally designed for space satellite programs, this high-performance cable has many applications across multiple markets.

Product Position Sensors
Position Sensors
Piher provides high-accuracy position sensors engineered for harsh environments. Utilizing resistive, Hall-effect and inductive technologies, these automotive-qualified sensors eliminate physical wear to ensure long-term reliability. The product portfolio includes arc, linear, and rotary sensors for precise measurement and control in demanding industrial and vehicle applications.

Product Power Contacts
Power Contacts
Amphenol has a large experience in power generation contact and has developed some technologies dedicated to power in order to reduce heating, save space, as well as increase durability.

Product Power Distribution Units (PDU)
Power Distribution Units (PDU)
Our Power Distribution Units (PDU) ensure advanced load balancing, surge protection, and seamless integration of crucial systems, with control and diagnostics via CAN bus, RS-485, and/or Ethernet, offering a robust foundation for military operations in challenging conditions from 28V to 600V.

Product Power Feeder Spacers
Power Feeder Spacers
Power feeder spacers provide a constant spacing between the power feeder. The custom design of this product allows a six-degree rotation on the power feeder bundle and doesn’t fight against the natural flow of the cable. It is designed to sit within an Omega Clamp used as anchor points.

Product PowerSafe
PowerSafe
PowerSafe MIL-DTL-38999 Series III is developed to transfer high power (1000 V) in harsh environments, with full safety for the user.

Product Pressure Sensors
Pressure Sensors
Notable for high accuracy and repeatability, All Sensors is an industry leader in the design and manufacture of ultra-low pressure sensors. Well-suited for flow measurement and control applications, pressure ranges are available as low as 0.25 in H2O and as high as 150 PSI. Custom options are available, including port fittings, packaging, pressure ranges, and performance values.

Product Pressure Sensors
Pressure Sensors
As a leader in MEMS pressure sensors, elements, and advanced packaging solutions, the NovaSensor product line includes highly cost-effective families of surface mount, hybrid, and media-isolated sensors that serve medical, industrial, and transportation applications. Available in all levels of calibration, from uncalibrated to fully-calibrated, amplified analog and digital output versions.

Product Pressure Sensors
Pressure Sensors
SSI Technologies designs and manufactures pressure, level, and magnetic sensors, sensor-based monitoring systems, digital pressure gauges, and digital level gauges for automotive and industrial applications.

Product Pre-Tinned (De-Golded) Capabilities
Pre-Tinned (De-Golded) Capabilities
SV Microwave has developed a unique and proprietary method for removing gold in the solder area of our RF connectors. We plan for gold removal in the design stage, modifying the connector body so it can be fixtured effectively and gold can be thoroughly removed from the solderable area - including nearby areas which may be prone to capillary effect wicking.

Product Printed PCB Thick Film Resistors
Printed PCB Thick Film Resistors
Piher’s Printed PCB Thick Film Resistors integrate resistive elements, switches, potentiometer tracks, and conductors onto various PCB substrates. Utilizing advanced thick-film technology, they offer customizable, low-profile solutions with high reliability and precision, suitable for diverse applications in automotive, industrial, and consumer electronics.

Product Process Capabilities
Process Capabilities
We support the full spectrum of equipment necessary to design, assemble and test your harnesses, from basic hand tools to semi-automated equipment, including: 1. Automated wire cutting and stripping 2. Certified Solder Technicians (IPC/J-STD-001S) 3. Wire/cable bundling 4. Over-braiding (fiber and wire)

Product Protective Caps for Circular Connectors
Protective Caps for Circular Connectors
Amphenol India protective caps were developed to meet the environmental protection needs of circular connectors in Threaded & Bayonet version. These caps were designed on the basis of MIL standards & qualified to QPL product requirements.

Product PSC-360 Magnetic Rotary Position Sensor
PSC-360 Magnetic Rotary Position Sensor
The Piher PSC-360 is a high-performance, contactless end-of-shaft rotary position sensor. Utilizing advanced Hall-effect technology, it delivers accurate 360-degree absolute position feedback without mechanical wear. Designed for harsh industrial and automotive environments, this rugged dual-output sensor ensures long-term reliability and seamless integration for demanding applications.

Product PSCR-2P 2-Piece Non-Contact Angular Position Sensor
PSCR-2P 2-Piece Non-Contact Angular Position Sensor
PSCR-2P is a 2-piece non-contact angular position sensor with true touchless magnetic sensing for demanding industrial and vehicle applications. Its separated sensor and magnet design enables flexible installation, virtually unlimited mechanical life, high accuracy, IP67/IP69K protection, and configurable outputs including analog and CAN Open.

Product PSCR-360 High-Precision Non-Contact Rotary Position Sensor
PSCR-360 High-Precision Non-Contact Rotary Position Sensor
The PSCR-360 is a high-precision non-contact rotary position sensor providing 360° absolute position feedback with endless mechanical rotation. Featuring Hall-effect contactless technology, 12-bit resolution, ±0.3% linearity, and up to 50 million cycles of life, it delivers reliable position measurement in industrial, automotive, agricultural, and renewable energy applications.

Product PST-360 Through-Shaft Rotary Position Sensor
PST-360 Through-Shaft Rotary Position Sensor
The Piher PST-360 is a contactless Hall-effect rotary position sensor featuring a through-shaft design for 360-degree absolute position feedback. It delivers reliable performance in harsh environments without internal gears or mechanical interfaces, offering simple assembly and extended operational life for demanding industrial and automotive applications.

Showing 341 to 360 of 537 items