Amphenol is a leading provider of high-performance interconnect systems and components to the commercial aerospace market. In addition to connector and interconnect assembly products, we also provide rigid and flexible printed circuits as well as high-technology cable management products. Our products are specifically designed to operate in the harsh environments of commercial aerospace while also providing substantial weight reduction, simplified installation and minimal maintenance. Our solutions primarily address aircraft and airframe power distribution, avionics, controls and instrumentation, engines, in-flight entertainment, in-flight internet connectivity, lighting and control systems, and wire bundling and cable management.
The PhaseTrack®110 is a Standard phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTtech® cables and are ideal for applications demanding stable phase over temperature.
The PhaseTrack®150 is a phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTtech® cables and are ideal for applications demanding stable phase over temperature.
The PhaseTrack®180 is a phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTtech® cables and are ideal for applications demanding stable phase over temperature.
The PhaseTrack®-210 is a Standard phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTech® cables and are ideal for applications demanding stable phase over temperature.
The PhaseTrack®318 is a Standard phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTech® cables and are ideal for applications demanding stable phase over temperature.
Wide variety of momentary and push-pull switches. Switches can be combined with other connector options. The switches are qualified to MIL-S-8805/3 or MS25089 specifications. Custom switches are available including our IP-68 Hydro Switch.
Ideal for aerospace, military, space, and industrial applications, these adapters offer low insertion loss, strong shielding against interference, and mechanical durability. Their push-on design allows for easy installation and removal, making them perfect for high-density systems and applications requiring frequent connections.
Amphenol CDI Push-On RF Cable Connectors provide fast and reliable connections for high-frequency applications. Designed for ease of use, these connectors eliminate the need for threading, allowing for quick, tool-free mating while maintaining excellent electrical performance.
Medium-sized connectors with a rugged design, lightweight construction, and continuously dependable performance serving such diverse fields as avionics, missile systems, aircraft general-purpose applications, aircraft engines, and firewalls. Aluminum, stainless steel, firewall versions. Wire splice connectors are also in this family.
Amphenol/Pyle Commercial 26500 Connectors are qualified to Military Specification MIL-DTL-26500, as well as numerous high-performance customer specifications. Available in Stainless Steel receptacle, with bayonet or threaded coupling. Amphenol/Pyle is an experienced supplier of highly reliable hermetic connectors for the aircraft industry and our ZZL and ZZB series of hermetics.
High-Speed Quadrax contacts consist of an outer contact with four inner contacts spaced to form two 100 or 150 Ohm controlled impedance differential pairs. Both contacts, when used in D38999 Series III and ARINC connectors, provide an excellent alternative for harsh environment applications such as Ethernet 100 Base-T-100 Ohm, Gigabit Ethernet 1000 Base-T-100 Ohm, Fibre Channel-150 Ohm.
High-Speed Quadrax Contacts consist of an outer contact with four inner contacts spaced to form two 100 or 150 Ohm controlled impedance differential pairs. Both contacts, when used in Amphenol MIL-DTL-38999 Series III and ARINC type connectors, provide an excellent option for harsh environment applications.
Quick Mount Relay Sockets snap mount into standard aircraft panel cutouts and eliminate all socket-to-bulkhead mounting hardware. Simplifying installation, reducing weight, and installation cost. Sockets meet the applicable performance and dimensional requirements of M12883 and are compatible with Mil-Spec approved relays from any manufacture.
The Amphenol R27 Series is a robust rectangular connector designed to meet or surpass all the requirements of MIL-DTL-83527 and EN 3682. This series is particularly well suited for military and commercial aircraft applications in harsh environments. Connectors, shells, inserts, termination modules, and contacts are sold separately or as full assemblies. Can be filtered. See our 485 series.
These connectors are combinations of D-subminiature or Micro-D with RF contacts. Available in standard contacts, integrated, and reverse-gender integrated for lower-cost solutions. Have provided coax, triax, quadrax solutions for space, military, and commercial applications.
Amphenol's rectangular 38999 connector soars to meet higher expectations. It is dynamically engineered for a changing world.
• Rectangular for space savings
• Low profile
• High density 127 position inserts or mixed inserts with power, RF, or fibre-optic available
• Blind mate
• Rugged
• Uses same contacts as standard 38999
The Amphenol R58 series are high-performance environment-resistant, rectangular connectors designed to be compatible with all MIL-DTL-83733 connectors and Amphenol Canada is interchangeable with all M83733 connectors and the only qualified supplier for the Mil-Spec JN1122. Can be filtered. See our 458 series.
Raceways are built in a one-piece, lightweight design with multiple fixing points. Our raceways are strong, durable and make wire bundle installation and maintenance easy.
Brush Rack and Panel connector series utilizes Amphenol’s durable and reliable B3 contact system in a rugged, non-floating Rack and Panel connector. Included in this series are digital and power/digital “hybrid” insert arrangements. The hybrid series utilizes Amphenol’s high-performance RADSOK® power contacts along with Amphenol’s proven B3 contact.
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the mating pin contact. This provides the high normal forces required for conductivity and provides a large conductive surface area. Correspondingly low voltage drop and low-temperature rise are also achieved while maintaining low insertion forces