Commercial Aerospace

Amphenol is a leading provider of high-performance interconnect systems and components to the commercial aerospace market. In addition to connector and interconnect assembly products, we also provide rigid and flexible printed circuits as well as high-technology cable management products. Our products are specifically designed to operate in the harsh environments of commercial aerospace while also providing substantial weight reduction, simplified installation and minimal maintenance. Our solutions primarily address aircraft and airframe power distribution, avionics, controls and instrumentation, engines, in-flight entertainment, in-flight internet connectivity, lighting and control systems, and wire bundling and cable management.

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product Conduits
Conduits
High-performance Conduits are intended to be supported by Amphenol Pcd P-Clamps. Conduits provide support for wire bundles where separation or protection from other systems or structures is necessary. Conduits can be installed anywhere in the aircraft, including the wings. Although Amphenol Pcd Conduits are available in various standard configurations and sizes, we offer custom products as well.

Product CONEC D-SUB Filter connectors
CONEC D-SUB Filter connectors
With increasing data transmission rates and operating frequencies, it is becoming increasingly important to ensure the function of electrical devices and systems in each other’s environment in order to guarantee trouble-free operation. CONEC filter connectors help to dissipate conducted interference directly at the interface. Filter D-SUB connectors are available as standard, high density or dual port.

Product CONEC SnapLock D-Sub Hoods & Connectors
CONEC SnapLock D-Sub Hoods & Connectors
You are searching for a D-SUB hood system that enables quick and easy locking and unlocking without additional tools? That allows a locking even at poorly visible device interfaces due to the audible and tangible ” click”? Do you want to upgrade an existing system with quick-release Hoods? The new CONEC SnapLock locking system consists of D-SUB connectors and D-SUB hoods allowing quick locking.

Product Conformable RF Cable Assemblies
Conformable RF Cable Assemblies
SV Microwave's conformable cable assemblies feature hand-formable cable that retains its shape after being placed into specific bends providing a balance between bending capability and high-frequency performance up to 40 GHz. These cable assemblies, recognized for their customizable features, are useful for prototyping and development.

Product Converge RF Cable Assembly Capability
Converge RF Cable Assembly Capability
SV Microwave offers a completely customizable solution to optimize cable assembly flexibility in applications with tight routing requirements while minimizing insertion loss. Our proprietary ConvergeRF capability introduces a direct solder connection that transitions from Ø.047" cable to Ø.085" cable without additional interfaces.

Product CoreHC RF Cable Assemblies
CoreHC RF Cable Assemblies
Amphenol CDI CoreHC™ is a high-performance, solderless ganged coaxial solution designed for direct PCB attachment. Featuring a 2.5mm pitch signal-to-signal configuration, it enables engineers to maximize space savings while reducing PCB size and cost. The DC-70GHz connector minimizes trace lengths, optimizing insertion loss and ensuring superior performance.

Product COTS Products Customizations
COTS Products Customizations
SV Microwave offers a flexible approach to customizing our COTS products to meet unique customer needs. Our applications and design engineering teams routinely make minor adjustments to standard parts-such as lengthening flanges, adjusting retention features, or altering PCB connector lengths—to support specific design requirements. Below are some examples.

Product CQ Connectors
CQ Connectors
CQ Connectors are aerospace-grade, quick-disconnect rectangular connectors based on the standard D-Subminiature (MIL-DTL-24308) footprint. Featuring a unique push-button locking mechanism that eliminates the need for tools and screws, they are designed for rapid installation, blind-mating, and Foreign Object Debris (FOD) prevention in mission-critical aviation and defense applications.

Product CRN Brackets
CRN Brackets
CRN Bracket is custom-made to hold the “Current Return Network” in place inside a composite aircraft. Very easy to install with a bolt, the CRN system is fixed in place by hand with an integrated snap system on the bracket. The bracket is made of PEEK material and silicone is over-molded onto the bracket.

Product Cryo Semi Rigid Assemblies
Cryo Semi Rigid Assemblies
Amphenol CDI’s cryogenic semi‑rigid cable assemblies are engineered for precision, stability, and ultra‑low‑temperature performance, delivering reliable signal integrity for quantum computing, scientific instrumentation, aerospace, and advanced electronic systems. Built with robust materials, rugged construction, and flexible configuration options—including customizable connectors, lengths, etc.

Product CSLT Connectors
CSLT Connectors
The CSLT is a quick coupling connector for use in Avionics systems, which can be used with PC tail and solder cup contacts in the receptacle and standard AS39029 size 20 contacts in the plug. This connector can be polarized in six different positions. The bayonet post design on this quick coupling connector is just an example of the capabilities we have available for your custom interconnect solutions.

Product Current Sensors
Current Sensors
Piher Sensing Systems designs and manufacturers current sensors based on contactless technology for accurate measurement of currents in automotive battery management and motor control applications. Piher’s precision current sensors improve motor or solenoid control applications and grid monitoring addressing the needs of both Tier 1 suppliers and OEMs.

Product Custom Design & Development of Ultrasonic Transducers
Custom Design & Development of Ultrasonic Transducers
Piezo Technologies assists customers in designing, developing, manufacturing, assembling, and testing a wide range of custom piezoelectric ultrasonic transducers. We specialize in solving complex ultrasonic transducer challenges and have extensive experience designing and manufacturing high temperature, high pressure, and harsh environment transducers.

Product Custom Ultrasonic Transducers for Non-Destructive Testing
Custom Ultrasonic Transducers for Non-Destructive Testing
Specialty piezoceramics and custom ultrasonic transducers for challenging NDT applications: inspecting aircraft components like wings, fuselage, and engines; inspecting Oil & Gas pipelines, pressure vessels, and storage tanks; detecting cracks and fissures in tracks on railway systems; detecting wear, corrosion, cracks, and defects in power generation systems; manufacturing quality control.

Product D38999 Connectors with Coaxial, Concentric Twinax, and Triax Contacts
D38999 Connectors with Coaxial, Concentric Twinax, and Triax Contacts
MIL-DTL-38999 connectors are ideally suited for shielded contacts for high-performance, high-speed interconnection applications. Insert arrangements can incorporate: coax (sizes 8, 12, and 16); twinax (sizes 8 and 12); and triax contacts (sizes 8, 10, and 12).

Product D38999 Connectors with Quadrax, Differential Twinax Contacts
D38999 Connectors with Quadrax, Differential Twinax Contacts
D38999 Series III Connectors are ideally suited for the incorporation of shielded contacts for high-performance, high-speed interconnection applications. Uses size 8 high-speed Quadrax and Differential Twinax contacts. A wide selection of connector shell styles and sizes are available. Transition adapters can be used to attach connectors with Quadrax or Differential Twinax contacts to PCBs.

Product D38999 Contact Cable Assemblies
D38999 Contact Cable Assemblies
Amphenol SV Microwave offers high-frequency BMA and SMPM D38999 cabled RF contacts (size 8, 12 & 16) to SMA male connectors on Ø.085 and Ø.141 cable types that populate standard D38999 circular connectors. These fixed-length cable assemblies allow you to expand the use of the standard D38999 circular connector to incorporate microwave transmission lines.

Product D38999 Pin and Socket Contacts
D38999 Pin and Socket Contacts
SV Microwave has released a line of D38999 pin and socket contacts that are aligned to the latest specification set forth by SOSA™. These coaxial contacts fit both standard and series III housing and are offered in BMB size 8 and SMPM size 12. These contacts are ideal in an embedded system that transitions from the chassis to an out-of-the-box application.

Product D38999 Power
D38999 Power
For high power transmissions.

Product Data Concentrator Media Converters
Data Concentrator Media Converters
Media conversion products that concentrate data and simplify system cabling and architectures.

Showing 101 to 120 of 536 items