Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).
SV Microwave’s newest spring loaded bullet product line employs an SMPS RF interface to maximize density and high frequency in applications up to 32 GHz. These spring loaded bullets have been designed for repeatable RF performance under all states of compression by solving axial and radial misalignment issues when fully mated.
Amphenol SV Microwave’s SMPS VITA 67.3 Gen2 product line is the next evolution of our high-performance RF interconnects for embedded computing systems. Building upon the Gen1 platform, these optimized designs enhance compatibility, reliability, and ease of integration across all port configurations. The Gen2 series allows every port to optimally accept cable or adapter contacts.
SV Microwave's VITA 67.3 Gen2 product line now includes a new range of flexible cable assemblies, designed to provide robust, high-performance RF signal routing within embedded systems. Expanding on our innovative VITA 67.3 interconnects, these assemblies feature popular right angle SMPM and SMPS connectors terminated to our VITA 67.3 Gen2 Plug-in Contacts.
This standard Micro-D interface connector is equipped with Amphenol surface mount clip technology. It is fully intermateable with standard M83513 connectors but provides a reduced footprint allowing for increased contact density. It eliminates the need for washing and soldering processes saving time and cost in PCB assembly. It allows for double-sided PCB design for more components.
SV Microwave’s high speed RF/coaxial reduced flange edge launch connectors are ideal for high frequency PCB applications where precision is key. These rugged, durable and reusable connectors are 30% smaller than the standard flange allowing for a smaller footprint on your board. Additionally, these connectors can accommodate multiple PCB thicknesses.
Solder-on PCB Edge Launch and Surface Mount Connectors
SV Microwave’s high speed RF/coaxial solder-on bulkhead edge launch and low profile surface mount connectors are ideal for high frequency PCB applications where precision is critical. These female connectors feature a new body style design and are available in SMA, 2.92mm, 2.4mm and 1.85mm series.
Amphenol CDI Solder Pot Panel Connectors are designed for secure and reliable RF signal transmission, offering a robust solder termination for optimal electrical performance. These panel-mount connectors provide low-loss connectivity in aerospace, military, space, and industrial applications, ensuring superior durability and long-term reliability.
As a member of SOSA's standards committees, SV Microwave spearheaded the effort to include RF industry-recognized interfaces like SMPM and SMPS as open standards. Watch the video below, and partner with SV on your next SOSA aligned project.
A MIL-STD-83522 style connector and strain relief boot are compliant to NASAEEE-INST-002 material guidelines for space applications. The Space ST is an M83522 style variant, which features a higher spring force than commercial ST connectors, allowing it to meet the shock and vibration requirements of MIL-C-83522.
SSMC connectors are ideal for limited-space applications that require the security of a threaded coupling mechanism. They are best used with semi-rigid cables or miniature flexible cables in demanding applications up to 12.4 GHz.
Positronic offers a variety of standard and high-density D-subs, as well as accessories and ComboD-sub connectors. Highly reliable with precision-machined contacts, our connectors meet various industrial and military performance levels for applications from basic power supplies to advanced weapon systems and flight. Explore our design features including package size, contact, and mating variants.
SV Microwave’s ganged RF cable assemblies are designed to mate directly with readily available COTS multiport connectors, enabling a single, push-on interface that simplifies installation without compromising RF performance.
Startop product range offers the most comprehensive range of ruggedized optical connectors based on MIL DTL 38 999 Series and its derivatives. Startop offers the intermateability with other MIL 29504.
Stingray 7 series offers compact, low profile, metal shelled connectors that withstand exposure to moisture, dust, dirt, and chemicals typically encountered by First Responders, Security, and Military personnel. The magnetic, non-keyed coupling system has no moving parts and allows the connector to be easily mated without the need for pre-alignment.
SV Microwave offers fixed-length RF cable assemblies using its extremely pliable SuperFlex Ø.047" cable. SV's SuperFlex product line includes right angle and straight SMP and SMPM connectors for unmatched routing in tight spaces.
This super flexible coax cable is capable of extreme bends, which allow it to fit in tight spaces and route for any application. Available in series: SMP, SMPM and SMA.
Amphenol CDI Surface Mount PCB Connectors provide reliable RF signal transmission with a compact, low-profile design for direct PCB integration. These connectors offer excellent electrical performance, making them ideal for aerospace, military, space, and industrial applications where board space and high-frequency integrity are critical.
SV’s D38999 size 20 pin and socket contacts are compatible with MIL-DTL-38999 Series I, II, III, and IV housings, while the Micro38999 size 20HD pin and socket contacts are designed for MIL-DTL-32689, 2M, and Series 80. This high-frequency solution delivers superior electrical performance up to 40 GHz and is optimized for .047 cable, offering exceptional flexibility for compact packaging applications.
SV Microwave's manufacturing teams are able to support the production of glass-seal PCB connectors through either COTS (Custom Off The Shelf) products or through customized orders. Our flexible and agile team can support both high and low volume orders.
Amphenol introduces the TACBeam Series into the harsh environment product portfolio. This legacy hermaphroditic fiber optic lens connector, facilitates the inter-connection of multiple identical fiber optic cable assemblies known as daisy chaining, thus eliminating the need for polarising the assemblies and the use of in-line adapters.