Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).
AFSI offers a MIL-DTL-83526/20 & /21 qualified expanded beam rugged fiber optic connector for military and industrial applications. Since the lenses do not physically contact, there is no wear on the termini, which allows the connector to be mated and demated thousands of times without affecting optical performance.
TAC Connectors are designed and manufactured to the exacting specifications of MIL-DTL-55116 requirements at half the size of the standard connectors. They are the ideal choice to reduce size and weight and still maintain many of the same performance benefits wherever an M55116 connector is needed on a newly designed system.
TCOM®-195 is a versatile, low-loss coaxial cable offering the same attenuation as LMR® with rugged, multi-layer shielding for low PIM performance. Designed for flexibility and reliability in harsh environments, it supports frequent handling after installation. The TCOM®-195 features a durable black polyethylene jacket for long-lasting protection.
TCOM®-195-FR is a flexible, low-loss coaxial cable designed for durability and high shielding performance. Matching the attenuation of LMR®, it offers low PIM and rugged multi-layer shielding. Ideal for environments requiring movement after installation. The TCOM-195-FR variant features a fire-resistant, non-halogen CMR/MPR-rated (PCC-FT4) jacket.
T-COM® 240 are the most versatile, low-loss coaxial cables on the market. Featuring the same attenuation as LMR®, these TCOM cables feature a multi-layer shield to deliver a flexible, rugged, low loss, low PIM coaxial option.
TCOM-240-FR is a flexible, low-loss coaxial cable with the same attenuation as LMR, engineered for durability and low PIM performance. Its multi-layer shielding ensures reliable operation in demanding environments with frequent handling. The TCOM-240-FR variant features a fire-resistant, non-halogen CMR/MPR-rated (PCC-FT4) jacket for added safety and compliance.
TCOM®-400 is a low-loss, flexible coaxial cable offering the same attenuation as LMR® with robust, multi-layer shielding for superior low PIM performance. Ideal for demanding environments and applications requiring movement after installation. The TCOM®-400 features a durable black polyethylene jacket for enhanced protection and long-term reliability.
TCOM-400-FR is a flexible, low-loss coaxial cable offering the same attenuation as LMR with enhanced shielding and rugged construction. Ideal for low PIM applications involving movement after installation and harsh environments. The TCOM-400-FR variant adds fire resistance with a non-halogen, CMR/MPR-rated (PCC-FT4) jacket for added safety and compliance.
TCOM®-600 is a low-loss, flexible coaxial cable delivering the same attenuation as LMR® with rugged, multi-layer shielding for low PIM performance. Ideal for applications requiring movement after installation and resilience in harsh environments. The TCOM®-600 features a durable black polyethylene jacket for added protection and long-term reliability.
TCOM-600-FR is a rugged, low-loss coaxial cable offering the same attenuation as LMR with superior shielding and flexibility. Designed for low PIM applications involving movement after installation, it performs reliably in harsh environments. The TCOM-600-FR variant includes a fire-resistant, non-halogen CMR/MPR-rated (PCC-FT4) jacket for enhanced safety and compliance.
SV Microwave's TEE-Series adapters are crafted to facilitate tee connections, allowing for multiple signal paths. This series is designed to accommodate applications where signal splitting or combining is essential. Offering a range of connector options, our TEE-Series adapters ensure efficient signal distribution while maintaining high-quality electrical performance.
Manufacturer and supplier of airborne audio connectors, see MIL-DTL-9177. Our special ruggedized design has been the industry standard on military and commercial helmets and headsets for many years. We offer a number of connector options for different mounting styles, switch functions, and soldier attachments.
With more than 70 years of experience in the development, design, and manufacture of high-quality sensors, Thermometrics offers one of the most comprehensive ranges of temperature measurement and sensor products in the world today – NTC Thermistors, PTC Thermistors, Infrared (IR) Sensors, Current Limiters, Temperature Standards, and Temperature Sensor Assemblies.
New high current technology alternative to our RadSok socket. Temper Grip contacts increase ampacity up to 40%, which increases the value of your system or downsize cable size and space on a panel. Temper-Grip contacts will far outlast the temperature extremes of the standard connectors they can go into.
Amphenol Socapex Temper-Grip contact series is designed for use in high-current and high-temperature applications and is available for most Amphenol connectors. Temper-Grip contacts can increase allowed current by up to 40 percent(High current pin - For reference only). https://www.amphenol-socapex.com/products/contacts/power-contacts/temper-grip-power-contacts
SV Microwave's termination components are essential elements in RF and microwave systems, designed to absorb and dissipate signals effectively. Terminations prevent signal reflections and maintain impedance matching, contributing to signal integrity. SV Microwave offers a variety of termination components with different power handling capabilities, frequency ranges, and connector options.
Amphenol RF offers a full line of termination tooling to meet your specific production requirements. All tools meet Amphenol’s stringent design and quality requirements and provide a consistent and reliable crimp each and every time, thereby ensuring the integrity of the connector termination.
Terrapin SCE2 is a range of miniature circular push-pull and latched connectors. Featuring an optional locking mechanism, multiple shell sizes with up to 37 contacts, and suitability for overmoulding, Terrapin SCE2 is the preferred choice for miniature connectors in military and other harsh environment applications.
TFlex®-401 is a flexible, low-loss microwave coaxial cable offering excellent EMI shielding and low PIM. With a silver-plated copper core, PTFE dielectric, and rugged FEP jacket, it ensures reliable RF performance and easy installation. Ideal for aerospace, defense, and high-power RF applications in harsh environments.
TFlex®-402 is a flexible microwave coaxial cable offering low loss, strong EMI shielding, and low PIM. Featuring a silver-plated copper-clad steel core, low-density PTFE dielectric, and dual-braid shielding, it ensures reliable RF performance. The rugged FEP jacket makes it ideal for aerospace, defense, and telecom applications in harsh environments.