Defense

Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product Ethernet Military Switch RES-SCE-12MG
Ethernet Military Switch RES-SCE-12MG
Designed for harsh environments, our Rugged Ethernet Switches give you the assurance of continuous and secure data transmission between all your communication equipment.

Product Ethernet Military Switch RES-SCE-8MG
Ethernet Military Switch RES-SCE-8MG
Amphenol’s RES-SCE-8MG is a MIL-STD rugged, managed-military-grade Ethernet switch, offering 8 Gigabit Ethernet 10/100/1000 Ports. The portable rugged Ethernet switch is intended for unmanned vehicles or man packable command posts.

Product Ethernet Military Switch RES-SCE-AC-8US
Ethernet Military Switch RES-SCE-AC-8US
Amphenol’s RES-SCE-AC -8US is a MIL-STD rugged, unmanaged-military-grade Ethernet switch, offering 8 Fast Ethernet 10/100 Ports. The portable rugged Ethernet switch is intended for unmanned vehicles or man packable command posts.

Product Ethernet Military Switch RJSML-8US1/8UG1
Ethernet Military Switch RJSML-8US1/8UG1
Amphenol offers an unmanaged Ethernet switch with 8-gigabit ports RJSML-8UG1. The switch can withstand a variety of extreme conditions. Whatever the situation - high temperatures, extreme shocks & vibrations, dust particles, or even liquid immersion- there is a solution available.

Product Ethernet Military Switch RJSMLAC-8MG-CAPS
Ethernet Military Switch RJSMLAC-8MG-CAPS
Amphenol’s RJSMLAC -8MG-CAPS is a MIL-STD Fully managed Military-grade network switch offering 8 triple-speed (10/100/1000) ports. Ethernet connectors are RJFTV, using RJField patented system that allows easy and quick assembly of any standard RJ45 cordset without any tool.

Product Ethernet Military Switch RJSMLAC-8UG-CAPS
Ethernet Military Switch RJSMLAC-8UG-CAPS
Amphenol’s RESMLAC -8UG-CAPS is a MIL-STD rugged, unmanaged-military-grade Ethernet switch, offering 8 triple-speed Ethernet (10/100 /1000) ports. Ethernet connectors are RJFTV, using RJField patented system that allows easy and quick assembly of any standard RJ45 cordset without any tool.

Product Ethernet Military Switch RJSML-MG7F3G
Ethernet Military Switch RJSML-MG7F3G
Amphenol offers a 10-port managed Ethernet switch RJSML-MG-7F3G. The switch can withstand a variety of extreme conditions: whatever the situation - high temperatures, extreme shocks and vibrations, dust particles, or even liquid immersion there is a solution available.

Product euMicron
euMicron
2 and 4 Channel connector system with smaller diameter – designed for applications where size and space requirements are critical. Very high resistance to vibration, shock, environmental effects, dust, and debris. Compatible with Tyco Pro Beam Mini & Telecast MX connectors.

Product Eurolens
Eurolens
The hermaphroditic connector allows ideal flexibility in the field. The expanded beam offers an optimal optical transmission with minimal loss and the non-contact system enables thousands of mattings. The EUROLENS-Connector-System, available with 2, 4, 8, and 12 channels, is compatible will all MIL-DTL-83526/20 and bulkheads MIL-DTL-83526/21 connectors.

Product EWIS Harness Electrical Wiring & Interconnect System.
EWIS Harness Electrical Wiring & Interconnect System.
EWIS Harnesses are designed to make the connection of Low Voltage Signals, Power Distribution, RF signals <2GHz, and Fiber Optic; in pressurized or unpressurized sections; in-cabin, cockpit, avionic bay, or even on Space applications. We hold Part21G and PART145 certificates for production and maintenance. We support product design and certification by delivering full documentation.

Product Extended Ferrule RF Cable Connectors
Extended Ferrule RF Cable Connectors
SV Microwave has released a new line of RF connectors for Ø.047" cable that features an extended-length ferrule to protect the solder joints and fragile cable sections from environmental stress. This cable connector product line includes threaded male SMA, 2.92mm, and 2.4mm configurations and female push-on SMP and SMPM configurations.

Product Extreme Exposure RF Connectors
Extreme Exposure RF Connectors
Extreme exposure connectors are designed with a tin-nickel plating that offers an extra layer of protection with enhanced durability for a variety of harsh environments. These RF connectors are validated for up to 720 hours of salt spray endurance.

Product Extreme RF Cable Assemblies
Extreme RF Cable Assemblies
Amphenol SV Microwave offers a complete line of fixed length, high-frequency Ø.047" and Ø.085" cable assemblies in series: SMA, 2.92mm, 2.4mm, 1.85mm, SMP, & SMPM. These assemblies feature low solder wicking, and the high flexibility allows for tight bends behind the cable ferrule. Our low loss is your gain!

Product EZ-1200-716MC-2
EZ-1200-716MC-2
EZ-1200-716MC-2 is a 7/16 DIN male (plug), straight EZ connector for LMR®-1200 cables. It eliminates soldering with crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to prevent FOD. BeCu pins ensure strong, stable contact under vibration and cold. The threaded 7/16 DIN design is ideal for water-resistant RF systems like base stations and broadcast networks.

Product EZ-1200-NMC-2
EZ-1200-NMC-2
EZ-1200-NMC-2 is a Type N male (plug), straight EZ connector for LMR®-1200 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to prevent FOD. BeCu pins ensure strong contact in cold, high-vibration conditions. Durable and weatherproof, it meets MIL-C-39012 specs and is ideal for long, high-power, low-loss RF cable runs.

Product EZ-195-QM-X
EZ-195-QM-X
EZ-195-QM-X is a QMA male (plug), straight EZ connector for LMR®-195 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold, high-vibration conditions. The QMA’s snap-on coupling enables quick installs, dense packaging, and low RF leakage—ideal for high-performance systems.

Product EZ-195-SM-X
EZ-195-SM-X
EZ-195-SM-X is an SMA male (plug), straight EZ connector for LMR®-195 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold, high-vibration environments. Lightweight and compact, the threaded SMA design offers high-frequency performance and secure coupling in tight spaces.

Product EZ-195-TM-X
EZ-195-TM-X
EZ-195-TM-X is a TNC male (plug), straight EZ connector for LMR®-195 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold, high-vibration environments. The threaded TNC design is compact, weatherproof, and offers higher-frequency performance than BNC-style connectors.

Product EZ-195-TM-X
EZ-195-TM-X
EZ-195-TM-X is a TNC male (plug), straight EZ connector for LMR®-195 cables. It uses crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins provide strong contact in cold and high-vibration conditions. The threaded TNC design is compact, weatherproof, and delivers higher-frequency performance than BNC connectors.

Product EZ-240-1023M-X
EZ-240-1023M-X
EZ-240-1023M-X is a 1.0/2.3 male (plug), straight EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold, high-vibration environments. This compact RF connector is ideal for space-constrained systems and meets DIN and NFC specs.

Showing 121 to 140 of 521 items