Defense

Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product EZ-240-BM-RA-X
EZ-240-BM-RA-X
EZ-240-BM-RA-X is a BNC male (plug), right angle EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold, high-vibration conditions. The bayonet-style coupling allows quick, secure connections in space-constrained RF systems.

Product EZ-240-BM-X
EZ-240-BM-X
EZ-240-BM-X is a BNC male (plug), straight EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold and high-vibration environments. The bayonet-style BNC design enables fast, secure connections with a simple quarter-turn.

Product EZ-240-NMH-RA-X
EZ-240-NMH-RA-X
EZ-240-NMH-RA-X is a Type N male (plug), right angle EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins provide strong contact in cold and high-vibration environments. Its compact, weatherproof design is MIL-C-39012 compatible for critical RF systems.

Product EZ-240-QM-X
EZ-240-QM-X
EZ-240-QM-X is a QMA male (plug), straight EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold, high-vibration environments. The snap-on QMA design enables quick, tool-free connections and allows for dense RF packaging.

Product EZ-240-SM-RA-X
EZ-240-SM-RA-X
EZ-240-SM-RA-X is an SMA male (plug), right angle EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold, high-vibration environments. The compact, threaded SMA design supports high-frequency RF performance in tight spaces.

Product EZ-240-SM-X
EZ-240-SM-X
Type N, male (plug), right angle EZ connector for LMR®-400, TCOM®-400, and T-RAD®-400-FR cables. The EZ-400-NMH-RA-X features crimp-style outer contacts, spring finger inner contacts, and no-braid trim to eliminate FOD. Its right-angle design enables easy routing in space-constrained areas. Durable, weatherproof, and MIL-C-39012 compatible for harsh environments.

Product EZ-240-TM-RP-X
EZ-240-TM-RP-X
EZ-240-TM-RP-X is a TNC male (plug), straight EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold, high-vibration environments. The threaded TNC design is compact, weatherproof, and supports higher-frequency RF performance.

Product EZ-240-TM-RP-X
EZ-240-TM-RP-X
EZ-240-TM-RP-X is a TNC male (plug), straight EZ connector for LMR®-240 and TCOM®-240 cables. It uses crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold, high-vibration conditions. The compact, threaded TNC design is weatherproof and supports higher-frequency RF performance.

Product EZ-240-TM-X
EZ-240-TM-X
EZ-240-TM-X is a TNC male (plug), straight EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact and low current density, ideal for cold and high-vibration environments. The threaded TNC design offers weatherproofing and higher-frequency performance than BNC.

Product EZ-400-716M-X
EZ-400-716M-X
EZ-400-716M-X is a 7/16 DIN male (plug), straight EZ connector for LMR®-400, TCOM®-400, and T-RAD®-400-FR cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold, high-vibration environments. The threaded 7/16 DIN design is ideal for high-power, weatherproof RF systems.

Product EZ-400-BM-RA-X
EZ-400-BM-RA-X
EZ-400-BM-RA-X is a BNC male (plug), right angle connector for 400-size cables. It eliminates soldering with crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to prevent FOD. BeCu pins ensure strong contact in cold and high-vibration environments. The bayonet-style coupling allows fast, secure connections with a simple quarter-turn.

Product EZ-400-BM-X
EZ-400-BM-X
EZ-400-BM-X is a BNC male (plug), straight EZ connector for LMR®-400, TCOM®-400, and T-RAD®-400-FR cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure reliable contact in cold, high-vibration conditions. The bayonet-style BNC coupling allows fast, secure connections with a quarter-turn.

Product EZ-400-FM-75-X
EZ-400-FM-75-X
Type F, male (plug), straight, EZ style connector for LMR®-400-75 type cables.

Product EZ-400-NF-BH-X
EZ-400-NF-BH-X
EZ-400-NF-BH-X is a Type N female (jack), straight EZ connector for LMR®-400, TCOM®-400, and T-RAD®-400-FR cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong, stable contact in cold or high-vibration conditions. MIL-C-39012 compatible and weatherproof for high-performance RF systems.

Product EZ-400-NF-X
EZ-400-NF-X
Type N, female (jack), straight EZ connector for LMR®-400, TCOM®-400, and T-RAD®-400-FR cables. The EZ-400-NF-X features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact and low current density, ideal for cold, high-vibration environments. MIL-C-39012 compatible and weatherproof.

Product EZ-400-NMC-2-D
EZ-400-NMC-2-D
EZ-400-NMC-2-D is a Type N male (plug), straight EZ connector for LMR®-400, TCOM®-400, and T-RAD®-400-FR cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins provide strong, stable contact in cold and high-vibration conditions. Weatherproof and MIL-C-39012 compatible for critical RF systems.

Product EZ-400-NMH-PL-X
EZ-400-NMH-PL-X
EZ-400-NMH-PL-X is a Type N male (plug), straight EZ connector for FBT-400 and LMR®-400-LLPX® cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to prevent FOD. BeCu pins ensure strong contact in cold and high-vibration environments. Durable and weatherproof, it meets MIL-C-39012 standards for reliable RF performance.

Product EZ-400-NMH-RA-X
EZ-400-NMH-RA-X
Type N, male (plug), right angle, EZ style connector for LMR®-400, TCOM®-400, and T-RAD®-400-FR type cables.

Product EZ-400-NMH-X
EZ-400-NMH-X
EZ-400-NMH-X is a N male (plug), straight EZ connector for LMR®-400, TCOM®-400, and T-RAD®-400-FR cables. It offers no-braid trim, crimp-style ease, and BeCu spring pins for reliable performance in cold or high-vibration environments. MIL-C-39012 compatible, it's ideal for weatherproof, high-performance RF systems.

Product EZ-400-NMK-X
EZ-400-NMK-X
EZ-400-NMK-X is a Type N male (plug), straight EZ connector for LMR®-400, TCOM®-400, and T-RAD®-400-FR cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to prevent FOD. BeCu pins ensure strong contact in cold, high-vibration environments. Weatherproof and MIL-C-39012 compatible for reliable, high-performance RF systems.

Showing 141 to 160 of 521 items