IT Datacom

With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market. Whether industry standard or application-specific designs are required, we can provide customers with products that enable performance at the leading edge of next-generation, high-speed, power and fiber optic technologies. Our primary end applications include cloud computing and data centers, gaming systems, internet appliances, networking equipment, servers, storage systems, transmission and web service providers.

Visit our global sites to learn more: Amphenol Communications Solutions

X
Product 1.0-2.3 Connector Series
1.0-2.3 Connector Series
The 1.0/2.3 connector series features a compact design for dense connector packing which makes them ideal for applications where space limitation is a factor. The Amphenol version features a patented ultra-slim push-pull coupling system which allows quick installation and ensures positive locking and high retention.

Product 10G SFP+ Loopback Modules
10G SFP+ Loopback Modules
10G PORT TESTING SOLUTION Amphenol's 10G SFP+ MSA compliant Loopback Modules are part of Amphenol's comprehensive copper cable and connector product family. Offered as passive electrical, our SFP+ Loopbacks come with and without EMI spring fingers. Loopbacks without EMI spring fingers reduce the insertion and extraction force.

Product 1RU 125A Dual-Feed GMT Fuse Panel
1RU 125A Dual-Feed GMT Fuse Panel
The 125GMT10/nrg125GMT10 and 125GMT15/nrg125GMT15 fuse panels are 125A dual-feed and provide 10/10 and 15/15 GMT fuse positions. Engineered into a standard 1RU footprint that supports up to 20A GMT fuses in each position, providing ample capacity for distribution to a broad range of components. Advanced circuit-level monitoring features are available as an option.

Product 1RU 240A Dual-Feed, 9/9 TPA/GMT Fuse Panel
1RU 240A Dual-Feed, 9/9 TPA/GMT Fuse Panel
The 240GT54/nrg240GT54 combination fuse panels are 240A dual-feed and provide 5/5 GMT fuse positions and 4/4 TPA fuse or circuit breaker positions. Engineered into a standard 1RU footprint, with circuits that support up to 20A GMT fuses and 50A TPA fuses or 60A breakers in each position, providing ample capacity for distribution to a broad range of components.

Product 1RU 250A Dual-Feed, 8/8 TPA Fuse Panel
1RU 250A Dual-Feed, 8/8 TPA Fuse Panel
The 250TPA08/nrg250TPA08 fuse panels are 250A dual-feed and provide 8/8 TPA fuse positions. Engineered into a standard 1RU footprint, each circuit supports up to 50A TPA fuses in each position, providing ample capacity for distribution to a broad range of components. Advanced circuit-level monitoring features are available as an option.

Product 1RU 325A Dual-Feed, 8/8 Circuit Breaker Panel
1RU 325A Dual-Feed, 8/8 Circuit Breaker Panel
The 300CB08/nrg300CB08 circuit breaker panels are 325A dual-feed and provide 8/8 breaker positions. Engineered into a standard 1RU footprint, each circuit supports up to 60A breakers in each position, providing ample capacity for distribution to a broad range of components. Advanced circuit-level monitoring features are available as an option.

Product 1RU Circuit Breakers
1RU Circuit Breakers
Engineered for use in 1RU circuit breaker panels, these single-pole standard delay circuit breakers provide reliable circuit protection for DC applications from 5A to 60A. In addition to providing conventional overcurrent protection, each breaker can be used as an on-off switch.

Product 32G FC SW Transceivers
32G FC SW Transceivers
The 32G FC SW transceivers are designed to be used in Fibre Channel links up to 28.05 Gb/s data rate over multimode fiber. They are compliant with FC-PI-6a, SFF-8472 Rev 12.2c, and compatible with SFF-8432b and applicable portions of SFF-8431 Rev. 4.1d. These transceivers are RoHS compliant and per Directive 2011/65/EUe.

Product 4.3-10 Connector Series
4.3-10 Connector Series
Amphenol RF offers a full range of 4.3-10 connectors and adapters, which are engineered for the wireless market and are ideal for applications requiring low passive intermodulation, or PIM.

Product 50G SFP56 LR Transceivers
50G SFP56 LR Transceivers
SUPPORTS 53.12Gb/s DATA RATE & LOW POWER The module is compliant with IEEE 802.3 cd, SFF-8472 Rev 12.4, and compatible with SFF-8432 and applicable portions of SFF-8431 Rev. 4.1. - Supports 53.125Gb/s data rate - 1.8W maximum power consumption with established link - Up to 10km on 9/125μm SMF - Operating temperature range: -40°C to 85°C - Electrically hot-pluggable

Product 50G SFP56 SR Transceivers
50G SFP56 SR Transceivers
SUPPORTS 53.125Gb/s DATA RATE & LOW POWER The module is compatible with IEEE 802.3 cd 50G SR. Maximum link length of 70m on OM3 multimode fiber or 100m on OM4 multimode fiber. - Low power - 1.5W - Mature COB technology - Outstanding BER and sensitivity - Supports 53.125Gb/s data rate - Electrically hot-pluggable

Product Advanced Optical Modules (AOMs)
Advanced Optical Modules (AOMs)
From a dedicated Base-8 architecture to a standard 12 or 24 fiber system, Amphenol Network Solutions' Advanced Optical Modules (AOMs) offer the complete solution. Our AOM portfolio is easily configurable and adaptable to create a solution that meets your network needs. Modules are deployed in the C2X or C2E chassis.

Product AgilBrick™ 1.27mm Board-to-Board Header G802
AgilBrick™ 1.27mm Board-to-Board Header G802
AgilBrick™ 1.27mm Board-to-Board Header G802 Series offers a cost-effective solution with a flexible structure and 1 to 4 A current rating. These headers from Amphenol ICC can be customized to meet various customer requirements. It comes in customizable pin length, including contact pin and solder tail, which makes it an ideal choice for several applications and specific designs.

Product AgilBrick™ 2.00mm Board-to-Board Header G825
AgilBrick™ 2.00mm Board-to-Board Header G825
AgilBrick™ 2.00mm Board-to-Board Header G825 Series offers a cost-effective solution with a flexible structure and 1 to 4 A current rating. These headers from Amphenol ICC can be customized to meet various customer requirements. It comes in customizable pin length, including contact pin and solder tail, which makes it an ideal choice for several applications and specific designs.

Product AgilBrick™ 2.54mm Board-to-Board Header G800
AgilBrick™ 2.54mm Board-to-Board Header G800
AgilBrick™ 2.54mm Board-to-Board Header G800 Series offers a cost-effective solution with a flexible structure and 1 to 4 A current rating. These headers from Amphenol ICC can be customized to meet various customer requirements. It comes in customizable pin length, including contact pin and solder tail, which makes it an ideal choice for several applications and specific designs.

Product AgilLink™ 1.20mm Wire-to-Board Header G823H
AgilLink™ 1.20mm Wire-to-Board Header G823H
AgilLink™ 1.20mm Wire-to-Board G823H series is the most common solution for transferring power and signal. This series can carry a maximum current rating of 1A. Amphenol ICC offers a comprehensive range of these headers including V/T SMT and vertical and R/A right angle SMT to meet various customer requirements. It is offered in customizable for high current ratings, which makes it an ideal c...

Product AgilLink™ 1.50mm Wire-to-Board Header G886
AgilLink™ 1.50mm Wire-to-Board Header G886
AgilLink™ 1.50mm Wire-to-Board G886 series is the most common solution for transferring power and signal. This series can carry a maximum current rating of 2.5A. Amphenol ICC offers a comprehensive range of these headers including, vertical and right-angle DIP, and vertical and right angle SMT, to meet various customer requirements. It comes with customizable pin length, latch, or location post...

Product AgilLink™ 2.00mm Wire-to-Board Header G823
AgilLink™ 2.00mm Wire-to-Board Header G823
AgilLink™ 2.00mm Wire-to-Board Header G823 Series is the most common solution for transferring power and signal. It can mate with both wire-to-board and board-to-board applications. This series can carry a maximum current rating of 4A. Amphenol ICC offers a comprehensive range of these headers including, V/T DIP, V/T SMT, R/A DIP to meet various customer requirements.

Product AgilLink™ 2.50mm Wire-to-Board Header G863
AgilLink™ 2.50mm Wire-to-Board Header G863
AgilLink™ 2.50mm Wire-to-Board is the most common solution for transferring power and signal. This series can carry a maximum current rating of 1.25A to3A. Amphenol ICC offers a comprehensive range of these headers including, vertical DIP, right-angle DIP, vertical SMT, and right angle SMT to meet various customer requirements.

Product AirMax VS® Coplanar High-Speed Backplane Connector
AirMax VS® Coplanar High-Speed Backplane Connector
AirMax VS® coplanar connectors permit mating two boards in the same plane. The AirMax family includes many coplanar configurations including 3-, 4- and 5-Pair per column connectors with column pitch of 2mm and 3mm. This family also includes 100 Ohms versions for the broad market as well as 85Ohms versions for other computer architectures. These connectors can accommodate 12.5Gb/s applications.

Showing 1 to 20 of 169 items