IT Datacom

With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market. Whether industry standard or application-specific designs are required, we can provide customers with products that enable performance at the leading edge of next-generation, high-speed, power and fiber optic technologies. Our primary end applications include cloud computing and data centers, gaming systems, internet appliances, networking equipment, servers, storage systems, transmission and web service providers.

Visit our global sites to learn more: Amphenol Communications Solutions

X
Product USB 3.2 GEN 2 Type A/B/Micro Receptacle & Plug
USB 3.2 GEN 2 Type A/B/Micro Receptacle & Plug
As SuperSpeed USB 3.2 GEN 2, this upgraded interface offers a number of enhanced features. USB 3.2 GEN 2 now operates with full-duplex signaling over two differential pairs, improving host-directed simultaneous-by-directional communication. Delivers 10 Gb/s USB data rate, 2x super speed USB 5Gb/s data rate Improved efficient data transfer and I/O power efficiency

Product USB4 Type C Cables
USB4 Type C Cables
Amphenol's USB4 is the most recent update of the USB specification and supports a range of higher video resolutions, high data bandwidth, power. The bandwidth capability is increased up to 40Gbps in two lanes. Amphenol's USB4 cable has passed the certification of USB4 Gen3 spec, and the TID number is 4266. The mechanical interface is compatible with USB3.2 and Type C.

Product USB Type C Connector and Cable Assembly
USB Type C Connector and Cable Assembly
Amphenol FCI USB Type-C connector is a compact, reversible interface that enables high-speed data transfer and power delivery. Ensures quick and seamless file transfers and multimedia streaming. It can be plugged in either way, eliminating the hassle of trying to align the connector correctly. It supports scalable power delivery up to 240W and speed up to 40Gb/s.

Product VITA/D38999 RF Cable Assemblies
VITA/D38999 RF Cable Assemblies
SV’s newest fixed-length RF cable assemblies allow you to expand the use of the standard D38999 circular connector to incorporate microwave transmission lines. These assemblies are available in VITA 67.3 SMPM, SMPS, and NanoRF series and terminate into various D38999 BMB, SMPM, and SMPS interfaces and their respective size 8, 12, and 16 contacts.

Product Waterproof Micro USB 2.0
Waterproof Micro USB 2.0
Amphenol's Waterproof Micro USB 2.0 comes with full shielding that protects against Electromagnetic Interference (EMI), Radio-Frequency Interference (RFI), and Electromagnetic Discharge (ESD). The USB connector supports fast charging with 1.8A power contacts and is capable to support up to 3A for customized needs. These halogen-free connectors meet IPX4 industry ratings.

Product Waterproof USB Type C
Waterproof USB Type C
WITH IPX8 AND SUPPORTS USB 2.0,USB 3.2 GEN 1,USB 3.2 GEN 2 AND USB 4 The usability of Waterproof Type C is with strong IP performance and unique IP technology to ensure each part meets the high quality of waterproof performance.

Product WaveTrax Fiber Raceway
WaveTrax Fiber Raceway
WaveTrax®, the Amphenol Network Solutions fiber raceway system, is designed to help engineers deliver reliable fiber optic network performance. Reduce your cost of ownership with the full line of WaveTrax products, including troughs, elbows, cross and T sections, off-ramps, and articulating links - easily installed so you are up and running quickly!

Product WTB BMI Fan Connectors
WTB BMI Fan Connectors
Amphenol's wire-to-board fan connectors come with Blind-Mate Interface. The 1.25mm pitch wire-to-board connectors meet a maximum of 2.8A/pin current carrying capacity, whereas the 2.00mm pitch wire-to-board connectors meet a maximum of 5.3A/pin and the 2.54mm pitch wire-to-board connectors meet a current-carrying capacity of maximum 5.5A/pin. These connectors come with a cable side terminal crimping

Showing 221 to 228 of 228 items