IT Datacom

With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market. Whether industry standard or application-specific designs are required, we can provide customers with products that enable performance at the leading edge of next-generation, high-speed, power and fiber optic technologies. Our primary end applications include cloud computing and data centers, gaming systems, internet appliances, networking equipment, servers, storage systems, transmission and web service providers.

Visit our global sites to learn more: Amphenol Communications Solutions

X
Product VITA Custom Cable Assemblies
VITA Custom Cable Assemblies
SV Microwave designs and manufactures high-performance VITA 67 cable assemblies. We offer both custom lengths (factory direct) and standard-lengths (via our franchised distribution partners). With engineering and manufacturing facilities in West Palm Beach, FL and Mesa, AZ, we support discrete and harness configurations for VITA coaxial interfaces, including SMPM, SMPS, and NanoRF.

Product VITA Modules and Blocks
VITA Modules and Blocks
In an embedded system application, there are two halves to any VITA module: the Plug-In Card and the Backplane. SV Microwave offers a variety of VITA 66.5, 67.1,67.2, and VITA 67.3 Plug-In and Backplane modules and blocks in SMPM, SMPS, and NanoRF interfaces.

Product VITA Tools
VITA Tools
SV Microwave has a suite of VITA 67.3 tools that simplify the process of installing and removing contacts or cable assemblies. These tools can be used for both the plug-in card and the backplane, and are available in SMPM and SMPS interfaces.

Product WaveTrax Fiber Raceway
WaveTrax Fiber Raceway
WaveTrax®, the Amphenol Network Solutions fiber raceway system, is designed to help engineers deliver reliable fiber optic network performance. Reduce your cost of ownership with the full line of WaveTrax products, including troughs, elbows, cross and T sections, off-ramps, and articulating links - easily installed so you are up and running quickly!

Product XCede® Backplane Connector
XCede® Backplane Connector
DESIGNED TO SUPPORT 56G DATA RATE REQUIREMENTS The Xcede® product family allows for scalable data rates up to 56Gb/s with minimal cost. The flexibility of the design and available configurations allow for a complete solution for all system architectures.

Product XCede® HD
XCede® HD
XCede® HD product leverages the same core technologies as standard XCede® series. Providing a robust solution for tighter card pitches and chassis designs where space requirements and density are critical. XCede® HD product family includes XCede® HD, XCede® HD Plus and XCede® HD2 supporting various data rate up to 56Gb/s with backward compatibility.

Showing 421 to 426 of 426 items