With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market. Whether industry standard or application-specific designs are required, we can provide customers with products that enable performance at the leading edge of next-generation, high-speed, power and fiber optic technologies. Our primary end applications include cloud computing and data centers, gaming systems, internet appliances, networking equipment, servers, storage systems, transmission and web service providers.
Amphenol LTW is a proud OCP Solution Provider. Our SnapQD G-Thread connectors are listed on the Open Compute Marketplace, offering reliable, meets and exceeds OCP UQD requirements, drip-free quick disconnects for high-performance liquid cooling connectivity【Quick Guide: https://amphenolltw.com/down.php?supp_download=116】
Amphenol LTW is a proud OCP Solution Provider. Our SnapQD connectors are listed on the Open Compute Marketplace, offering reliable, meets and exceeds OCP UQD requirements, drip-free quick disconnects for high-performance liquid cooling connectivity【Quick Guide: https://amphenolltw.com/down.php?supp_download=116】
Amphenol USB 2.0 Connector was developed to integrate a variety of existing PC I/O ports into a single interface with hot-plugging and automatic configuration capabilities. It enables increased bandwidth to enhance serial I/O throughput for a wide range of peripherals. USB 2.0 connectors offer a stable signal data transmission up to 480Mb/s.
FCI Basics USB 2.0 connector delivers a data rate of up to 480Mb/s. The Universal Serial Bus interface is ideal for use in connecting removable storage devices into automotive multimedia systems but extends its functionality across a variety of domains in consumer, datacom, and industrial applications.
SuperSpeed USB will deliver 10x the data transfer rate of Hi-Speed USB, as well as improved power efficiency. With 5Gb/s signally rate, SuperSpeed USB 3.1 has a Sync-N-Go technology that minimizes user wait time. No device polling and lower active and idle power requirements are other significant features of these connectors. SuperSpeed USB is backward compatible with USB 2.0.
COMPLIANT TO USB 3.1 SPECIFICATIONS; IDEAL FOR SERVER APPLICATIONS
Amphenol USB 3.1 Gen 2 Connector operates with full-duplex signaling over two differential pairs, improving host-directed simultaneous bidirectional communication. It supports scalable power delivery up to 100W and performance speed up to 10Gb/s.
USB 3.2 GEN 1 Type A Standard / Reverse Receptacle
As SuperSpeed USB, this upgraded interface offers a number of enhanced features. USB3.2 GEN 1 now operates with full-duplex signaling over two differential pairs, improving host-directed simultaneous-by-directional communication.
Over 10X performance increase over USB 2.0
Backward compatible with USB 2.0
High-speed 5Gb/s transmission
Optimized Power Efficiency
Fast Sync-N-Go
As SuperSpeed USB, this upgraded interface offers a number of enhanced features. USB 3.0 (USB 3.1 GEN 1) now operates with full-duplex signaling over two differential pairs, improving host-directed simultaneous-by-directional communication.
Over 10X performance increase over USB 2.0
Backward compatible with USB 2.0
High-speed 5Gb/s transmission
Optimized Power Efficiency
Fast Sync-N-Go
As SuperSpeed USB 3.2 GEN 2, this upgraded interface offers a number of enhanced features. USB 3.2 GEN 2 now operates with full-duplex signaling over two differential pairs, improving host-directed simultaneous-by-directional communication.
Delivers 10 Gb/s USB data rate, 2x super speed USB 5Gb/s data rate
Improved efficient data transfer and I/O power efficiency
USB 4 compatible with the TBT4 (Thunderbolt™ 4) interface combines power charging, PCIe® data transfer, DP video, and audio capability in one Type C connector. Ideal application in PCs, tablets, VR / AR headsets, gaming consoles, docking stations, SSDs, peripherals (Monitor/ Display, Projector…), etc.
- USB4 Gen 3 (40Gb/s) certified
- Power rating up to 240W
- High-speed transmission up to 40Gb/s
Amphenol's USB4 is the most recent update of the USB specification and supports a range of higher video resolutions, high data bandwidth, power. The bandwidth capability is increased up to 40Gbps in two lanes. Amphenol's USB4 cable has passed the certification of USB4 Gen3 spec, and the TID number is 4266. The mechanical interface is compatible with USB3.2 and Type C.
Amphenol FCI USB Type-C connector is a compact, reversible interface that enables high-speed data transfer and power delivery. Ensures quick and seamless file transfers and multimedia streaming. It can be plugged in either way, eliminating the hassle of trying to align the connector correctly. It supports scalable power delivery up to 240W and speed up to 40Gb/s.
VHDM-HSD™ is a shielded, high-density, high-speed press-fit connector system optimized for differential pair architectures. The flexible, modular design of the product allows for the differential performance of our VHDM-HSD™ connector to be combined on the same rear organizer as the VHDM® connector which is a single-ended solution.
SV Microwave has recently added adapters to our VITA product line. Our NanoRF VITA 67.3 Adapters provide direct access to individual NanoRF pin (Backplane) and socket (Plug-In) contacts. Designed to support the test, calibration, and optimization of embedded systems using SV’s NanoRF VITA 67.3 Contacts.
SV Microwave’s VITA product line has been extended to include cable assemblies in common lengths and cable diameters, featuring SV’s high-density VITA SMPM/SMPS 67.1, 67.2, and 67.3 cable connectors. SV can also terminate your VITA backplane cables to a variety of multiport I/O panel solutions. The VITA line enables an open VPX world, offering options such as VITA 67.1, 67.2, and 67.3.
SV Microwave offers a range of VITA 67.1, 67.2, and 67.3 contacts and connectors. We offer female and male contacts and connectors in all three VITA 67 series: SMPM, SMPS, and NanoRF. A select range of these connectors and contacts is SOSA aligned as well.
SV Microwave designs and manufactures high-performance VITA 67 cable assemblies. We offer both custom lengths (factory direct) and standard-lengths (via our franchised distribution partners). With engineering and manufacturing facilities in West Palm Beach, FL and Mesa, AZ, we support discrete and harness configurations for VITA coaxial interfaces, including SMPM, SMPS, and NanoRF.
SV’s newest fixed-length RF cable assemblies allow you to expand the use of the standard D38999 circular connector to incorporate microwave transmission lines. These assemblies are available in VITA 67.3 SMPM, SMPS, and NanoRF series and terminate into various D38999 BMB, SMPM, and SMPS interfaces and their respective size 8, 12, and 16 contacts.
In an embedded system application, there are two halves to any VITA module: the Plug-In Card and the Backplane. SV Microwave offers a variety of VITA 66.5, 67.1,67.2, and VITA 67.3 Plug-In and Backplane modules and blocks in SMPM, SMPS, and NanoRF interfaces.
SV Microwave has a suite of VITA 67.3 tools that simplify the process of installing and removing contacts or cable assemblies. These tools can be used for both the plug-in card and the backplane, and are available in SMPM and SMPS interfaces.