Mobile Devices
Amphenol designs and manufactures an extensive range of interconnect products, antennas and electromechanical components found in a wide array of mobile computing devices. Amphenol’s capability for high-volume production of these technically demanding, miniaturized products, combined with our speed of new product introduction, are critical drivers of our long-term success in this market. Our solutions address consumer electronics, e-readers, laptops, mobile phones, mobile phone accessories, mobile computing devices, smartphones, tablets, ultrabooks and wearable and hearable devices.
Visit our global sites to learn more: Amphenol Mobile Consumer Products

0.40mm Fine Pitch Floating Board-to-Board
HIGH-SPEED FINE PITCH FLOATING BOARD-TO-BOARD CONNECTORS
This fine pitch 0.40mm 4mm stacked height 80pos floating board-to-board connectors are suitable for a wide range of high-reliability applications and demanding environments. Its unique connector design gives a floating range of ±0.20mm in X and Y directions. With data rates up to 6Gb/s these connectors meet high transmission requirements.

0.50mm FFC/FPC Connectors
Amphenol's 0.50mm pitch flex connectors utilize 0.50mm contact spacing to terminate mobile devices across a variety of applications. These connectors are offered with top, bottom, dual beams and dual contact positions with both ZIF (Zero Insertion Force) and Non-ZIF cable terminations. The connector comes with a wide height range of 1.25mm to 5.80mm with 4 to 80 contact positions in VT and RA.

1.00mm FFC/FPC Connectors - SFW/HFW Series
FCI Basic 1.00mm pitch flex connectors provide an economical way to connect displays and support flexible board to board connections. These connectors are available in both Right-Angle and Vertical configurations with SMT and Through Hole mounting (TMT) styles, and offer ZIF (zero insertion force) and LIF (low insertion force) cable styles with optional cable lock function for extra cable retention.

2.2-5 Connector Series
Amphenol RF's line of 2.2-5 connectors is a lightweight and compact version of the 4.3-10 connector series, designed to accommodate various cable types.

4.3-10 Connector Series
Amphenol RF offers a full range of 4.3-10 connectors and adapters, which are engineered for the wireless market and are ideal for applications requiring low passive intermodulation, or PIM.

AgilBrick™ 1.27mm Board-to-Board Header G802
AgilBrick™ 1.27mm Board-to-Board Header G802 Series offers a cost-effective solution with a flexible structure and 1 to 4 A current rating. These headers from Amphenol can be customized to meet various customer requirements. It comes in customizable pin length, including contact pin and solder tail, which makes it an ideal choice for several applications and specific designs.

AgilBrick™ 2.00mm Board-to-Board Header G825
AgilBrick™ 2.00mm Board-to-Board Header G825 Series offers a cost-effective solution with a flexible structure and 1 to 4 A current rating. These headers from Amphenol can be customized to meet various customer requirements. It comes in customizable pin length, including contact pin and solder tail, which makes it an ideal choice for several applications and specific designs.

AgilBrick™ 2.54mm Board-to-Board Header G800
AgilBrick™ 2.54mm Board-to-Board Header G800 Series offers a cost-effective solution with a flexible structure and 1 to 4 A current rating. These headers from Amphenol can be customized to meet various customer requirements. It comes in customizable pin length, including contact pin and solder tail, which makes it an ideal choice for several applications and specific designs.

AgilLink™ 2.00mm Wire-to-Board Header
AgilLink™ 2.00mm Wire-to-Board Header G823 Series is the most common solution for transferring power and signal. It can mate with both wire-to-board and board-to-board applications. This series can carry a maximum current rating of 4A. Amphenol offers a comprehensive range of these headers including, V/T DIP, V/T SMT, R/A DIP to meet various customer requirements.

A-Type & B-Type USB Connectors
Amphenol LTW's waterproof USB connectors are IP67 / IP68 rated and designed with standard Type A/B interfaces in various product configurations -- plastic/metal, screw/bayonet locking, receptacle, receptacle with cables, overmolded cable, and field-installable demands for industrial applications【Quick Guide: https://amphenolltw.com/down.php?supp_download=111】

BergStak® 0.50mm Mezzanine Connector
Amphenol's BergStak® 0.5mm is a comprehensive and versatile board-to-board solution designed for reliable and high-density applications. The unique design of scoop-proof housing ensures terminals are not damaged during mating.

BergStak® 0.80mm Pitch
FLEXIBLE SOLUTION FOR HIGH DENSITY APPLICATIONS
Amphenol's BergStak® 0.8 mm is a flexible solution designed for high-speed and high-density, parallel board-to-board connector systems with 16 PCB stack heights in 10 sizes up to 200 positions.

BergStak® FX10 0.50mm Board-to-Board Connector
FCI Basics BergStak® product range is expanded to include 0.50mm BergStak® FX10 board-to-board connector known for its fast data transmission and high signal quality. This connector is offered in 144 positions and is available in 4.30mm and 6.00mm stack height options. Position is extendable up to 168 positions.
BergStak® FX10 supports speed performance up to 15Gb/s+ and is available in vertical SMT

BergStak® Lite 0.80mm Board-to-Board Connector
Amphenol's BergStak® Lite 0.8mm is a comprehensive, versatile, and flexible solution designed for high speed and high density, parallel board-to-board connector system with 16 PCB stack heights in 4 sizes up to 100 positions. This is an economical version that uses Gold Flash plating that can meet up to 50 mating cycles while extending the mechanical advantage of the standard BergStak® 0.80mm.

Blind Mate - X-Lok Push-Lock Connector
Amphenol LTW’s X-Lok Connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audible and tactile feedback. The X-Lok provides less mating failure & quicker installation than traditional threaded solutions【Quick guide: https://amphenolltw.com/down.php?supp_download=112】

Breathable Vent
Amphenol LTW provides a comprehensive product range of Breathable Vent. The Vents help control pressure release within safe operating limits, specifically designed to balance internal and external pressures. Range: M6, M8, M10, Fit-In Plastic/Metal (Oil Filtration), M12, M14, M24, M32 & Rectangular【Quick Guide: https://amphenolltw.com/down.php?supp_download=103】Video: https://youtu.be/dke5JH_B2A0

BTFW Floating Board To Board
The BTFW Series is a floating board-to-board connector system consisting of plugs and receptacles with two rows of staggered contacts on 1.00mm (0.039in.) centerlines. This connector system is designed for applications that require high density, and high reliability interconnects with higher pin counts and surface mount termination, such as audio-video (AV) and navigation systems in automobiles.

Card Readers
Amphenol has developed an extensive range of SIM and micro SD card readers which come in several different configurations including Simlocks, wing and bridge blocks, standard sim and SD blocks, with options of shielding protection, integrated detect switch, float, or SMT mounting.

Ceres Circular Connector
Amphenol LTW Ceres Connectors are environmentally sealed, up to IP68, rugged, and cost-effective, available in plastic and metal. Our Ceres provides a comprehensive size range and variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments and are suitable for power and data applications【Quick guide: https://amphenolltw.com/down.php?supp_download=92】.

Clincher™ Flex Connectors
Amphenol's FCI Basics Clincher™ 2.54mm pitch connector family include single-row pin-and-receptacle connectors designed for termination to flat flexible circuitry.
Contacts are pre-loaded to connector housings enabling mass termination to unprepared cable. The "clinch" cable termination provides gas-tight, contamination-free four contact points to each conductor.