Accessories and Other
Amphenol designs and builds a broad range of accessories to complement our connector and cable assembly portfolio including backshells and cable clamps as well as other wire and cable management products. We also manufacture integrated system solutions, such as media converters, Ethernet switches, cabinet solutions and distribution boxes that bring together multiple Amphenol interconnect products into one ruggedized solution. These custom products, built in close partnership with our customers, provide infinite options for systems engineers in all markets.
View our businesses providing Accessories and Other solutions.
P-Clamps
P-Clamps were developed to replace and outperform traditional P-Clamps and Saddle Clamps. Featuring an overmold silicone cushion with PEEK polymer, our clamps are completely non-conductive/non-corrosive, lightweight, and very durable.
PIM Hygienic Hardware
RFS Technologies' PIM products are designed to minimize Passive Intermodulation for optimal wireless performance. Engineered for small cells and base station systems, they include PIM-free cable installation accessories, and RRU/cable brackets. Built with precision and high-quality materials, RFS Technologies' PIM solutions ensure clear, interference-free signal transmission in demanding RF environments.
Plastic Injection Molding
Precision Plastic components for PDU, BMS, BJB application. Overmolding for insulation ,vibration resistance , thermal protection in HV assemblies
Pole Top Radio Concealment Shrouds
NEC-compliant protective shroud enclosures that support and conceal 5G remote radio heads (RRH) and 4G antennas. Weather-resistant design is suited for aesthetic equipment concealment at the top of wood or metal poles and helps meet municipal requirements for concealed radio deployments.
POS Machine Hinge CPHS-531
Cash register hinge made of CNC and Diecast componnets. Opening angle to 109 degrees with maximum torque at around 720N.mm. Life reaches to 50K cycles.
Power Contacts
Amphenol has a large experience in power generation contact and has developed some technologies dedicated to power in order to reduce heating, save space, as well as increase durability.
Power Distribution Blocks
Power Distribution Blocks offer the possibility of reducing fitting times, saving space, and allowing easy identification of network phases.
Amphenol Auxel develops and sells products for panel builders and low voltage device manufacturers.
Power Feeder Spacers
Power feeder spacers provide a constant spacing between the power feeder. The custom design of this product allows a six-degree rotation on the power feeder bundle and doesn’t fight against the natural flow of the cable. It is designed to sit within an Omega Clamp used as anchor points.
Power Supplies LÜTZE COMPACT - Series
Power supplies for inductive, resistive, and capacitive loads with single-, three-, and 1-/2-/3-phase options. Output range: 30–2400 W. Compact design enables parallel and redundant operation. Efficiency up to 95.9%. Includes DC/DC converters, UPS, and redundancy modules.
Power Supplies LÜTZE LEPOS® Series
LÜTZE LEPOS® Power Supplies – The Entry Series
A cost-optimized power supply series for standard applications. It includes a 1-phase Basic Series, a 1-phase Performance Series for more demanding needs, a 2-phase Wide Range Series for global use, and 3-phase devices offering full performance Series without compromise.
Precision Metal Stamping
Precision stamped components from thin gage to thick gage . Application for Infotainment system, connectivity, Shielding, Wirehardness, Safety & sensor, power train and interior. Industries : Datacom, Medical, Industrial, Renewable Energy , Semicon and Consumer Electronic industry
Precision Plastics
Functional precision plastic parts for complex assemblies including gears, toothed wheels, guidings, and sensor elements. Subassemblies with small molded components for active and passive safety applications.
Projection Lighting China / Asia
Projection lighting to the rearview mirror, chassis, foot pedal, etc. with low-cost solution to achieve high definition and brightness.
Highlight:
• Internal laboratory for photometry and colorimetry measurements
• Low cost
• High definition
Protective Caps
Protective caps are available for many of our products, with options for chains and mounting hardware.
Protective Caps for Circular Connectors
Amphenol India protective caps were developed to meet the environmental protection needs of circular connectors in Threaded & Bayonet version. These caps were designed on the basis of MIL standards & qualified to QPL product requirements.
Push-Button Switches
Wide variety of momentary and push-pull switches. Switches can be combined with other connector options. The switches are qualified to MIL-S-8805/3 or MS25089 specifications. Custom switches are available including our IP-68 Hydro Switch.
Push-On RF Adapters
Ideal for aerospace, military, space, and industrial applications, these adapters offer low insertion loss, strong shielding against interference, and mechanical durability. Their push-on design allows for easy installation and removal, making them perfect for high-density systems and applications requiring frequent connections.
Quadrax Contacts
High-Speed Quadrax contacts consist of an outer contact with four inner contacts spaced to form two 100 or 150 Ohm controlled impedance differential pairs. Both contacts, when used in D38999 Series III and ARINC connectors, provide an excellent alternative for harsh environment applications such as Ethernet 100 Base-T-100 Ohm, Gigabit Ethernet 1000 Base-T-100 Ohm, Fibre Channel-150 Ohm.
Quadrax Contacts
High-Speed Quadrax Contacts consist of an outer contact with four inner contacts spaced to form two 100 or 150 Ohm controlled impedance differential pairs. Both contacts, when used in Amphenol MIL-DTL-38999 Series III and ARINC type connectors, provide an excellent option for harsh environment applications.
Raceways
Raceways are built in a one-piece, lightweight design with multiple fixing points. Our raceways are strong, durable and make wire bundle installation and maintenance easy.