Accessories and Other

Amphenol designs and builds a broad range of accessories to complement our connector and cable assembly portfolio including backshells and cable clamps as well as other wire and cable management products. We also manufacture integrated system solutions, such as media converters, Ethernet switches, cabinet solutions and distribution boxes that bring together multiple Amphenol interconnect products into one ruggedized solution. These custom products, built in close partnership with our customers, provide infinite options for systems engineers in all markets.

View our businesses providing Accessories and Other solutions.
X
Product Multi-Purpose Cabinets
Multi-Purpose Cabinets
Multi-Purpose Cabinets are rugged, compact enclosures with steel mesh or wooden backboards designed for economical protection of a wide assortment of remotely deployed equipment including small electronics, splice trays, smart meters, SCADA equipment, and security/monitoring hardware. They are designed to meet NEMA 4X (sealed cabinets) or NEMA 3R (vented cabinets) standards.

Product Multi-Purpose Outdoor Housings
Multi-Purpose Outdoor Housings
Charles Multi-Purpose Housings (CMPH) are versatile outside plant closures designed for both new provisioning installations as well as rehabilitation of existing access points housed in metallic enclosures. CMPH are typically used to store fiber optic sealed cases, copper splices, and slack cable. Non-metallic construction ensures a long service life. Ground and bonding hardware is included.

Product NanoRF Modules, SOSA Aligned
NanoRF Modules, SOSA Aligned
SV Microwave expands its VITA connector portfolio with a new line of Backplane and Plug-In modules designed for the NanoRF connector system and fully aligned to the latest SOSA technical standard. Engineered for modern embedded computing platforms, these modules deliver ultra-high density, high-frequency RF performance and seamless modular interoperability.

Product NanoRF VITA 67.3 Adapters
NanoRF VITA 67.3 Adapters
Our newest VITA adapter product line is designed to support the test, calibration, and optimization of embedded systems using SV’s NanoRF VITA 67.3 contacts. This suite of precision adapters provides direct access to individual NanoRF pin (Backplane) and socket (Plug-In) contacts, allowing system designers to validate electrical performance and easily maintain signal integrity during development.

Product NFC Antenna
NFC Antenna
Near Field Communication (NFC) antennas are essential components in modern wireless technology, enabling short-range, contactless communication between electronic devices. These antennas are designed to operate within the near-field region, typically within a few centimeters, facilitating data exchange, secure payments, and various other applications. NFC antennas are commonly found in smartphones, smart ca

Product Non-magnetic RF Interconnects
Non-magnetic RF Interconnects
SV Microwave’s non-magnetic RF connectors provide high-performance, reliable solutions for a variety of medical, aerospace and quantum computing applications. Carefully selected non-magnetic materials, plating, and manufacturing techniques have been chosen for this suite of products.

Product Non-Metallic Overbraid
Non-Metallic Overbraid
Amphenol CDI Non-Metallic Overbraid provides lightweight, flexible, and durable protection for cable assemblies in aerospace, military, space, and industrial applications. Designed to enhance abrasion resistance, insulation, and overall cable longevity, these overbraids offer a high-performance alternative to traditional metallic shielding.

Product OCTIS™ - Accessories
OCTIS™ - Accessories
ACCESSORIES FOR OUTDOOR I/O INTERCONNECT Accessories to the OCTIS™ I/O connectors and cable assemblies range from dust caps, EMI caps, tubing, and shield-cages to receptacle bulkhead coding with seals. They enhance the usability and protection of the connector system. Also lengths of tubing for fiber cable termination protection can be customized.

Product Octomax 1G26 Contacts
Octomax 1G26 Contacts
A new generation of Ethernet contacts compatible with Size 8 quadrax cavities for D38999, EN3645, EN4165 connectors. It's the right choice for ethernet Cat 5e and AFDX applications. One Octomax 1G26 is equivalent to two quadrax. It fits in a standard size 8 quadrax cavity. The contacts are available in crimp and PC Tails version.

Product Oil Pressure Switches
Oil Pressure Switches
Oil pressure switches in many designs and for different pressure ranges are used to monitor the oil pressure in internal combustion engines. FEP offers decades of experience in development and series production in this field. Optional diagnostic capability of our oil pressure switches enables the detection of fault conditions such as line breakage or short circuits.

Product Omega Clamps
Omega Clamps
Omega Clamps were developed to replace and outperform traditional P-Clamps and Saddle Clamps. Featuring an over-mold silicone cushion with PEEK polymer, our clamps are completely non-conductive/non-corrosive, lightweight, and very durable.

Product Optical Hub Cabinets
Optical Hub Cabinets
Optical Hub Cabinets provide fiber distribution to subscribers from a compact, environmentally protected outdoor terminal. The OHC series supports fusion, pre-terminated and field terminated feed and drop fibers. These PON terminals have space for multiple splitters for incremental growth. They may be pad, pole, or wall-mounted for placement flexibility.

Product Outside Plant Passives (OSP)
Outside Plant Passives (OSP)
Optical passives ranging from 4 to 40 channel counts. They can be configured with optional express, upgrade, and test ports to support a variety of applications. The packaging comes in two forms, the HiDT (channel counts 8 or less) and the OSP AOM (channel counts 12 and higher), both providing stable optical performance across a wide operating temperature range for OSP deployment.

Product Over-Braided & Rugged Ethernet Cables
Over-Braided & Rugged Ethernet Cables
Over-braided cable assemblies for the Military and Commercial Aerospace markets. Braiding material, which improves overall EMI performance, includes Stainless Steel, Tinned Copper, and Aluminum. Braiding materials such as Nylon and Nomex are used for cable jacketing and vary based on operating temperature.

Product Pad Mount Equipment Cabinets
Pad Mount Equipment Cabinets
Pad Mount Equipment Cabinets (CUBE PM Series) are designed specifically to protect high-density installations of network equipment in outdoor environments and are ideal for wireless, wireline, and utility and applications. Various thermal options are available to ensure equipment is protected in all environments.

Product Panel Assemblies
Panel Assemblies
Control panel assemblies for on-road and off-road specialty vehicles and military ground vehicles. Production volumes range from low to medium volume. Often our wire harnesses attach to and/or are internal to the panel assemblies we build. Applications include power distribution modules, instrument panels, switch panels, and many other types of sub-assemblies.

Product Pass Through Connection
Pass Through Connection
Our Pass Through connectors is designed for an easy assembly for the Tier 1, in addition to the NXT connectors group: no partition line to generate greater hermiticity assurance, already validated by GM. Highlight: • USCAR-2 and GMW3191 validation • Ways available: 2, 6, 12, 14 and 16 • Family MX150 • Assembly: quarter turn, snap-in and clip-on • Customizable design

Product Pass Through Connection China / Asia
Pass Through Connection China / Asia
Pass Through connectors in Docharm Amphenol are varied. We have the design experience and manufacturing capability of mature such products. We have provided customization services for existing customers many times and our products have been recognized by them. We can meet different environmental requirements and structural needs of customers and can assist clients in pre-development.

Product PCB Contacts
PCB Contacts
PCB Tail contacts are best for applications that have limited space and connectors that are attached to printed circuit boards. Three standard tail lengths (.15 inches, .25 inches, .35 inches). Custom designs available. Gold plated or pre-tinned.

Product PCB Mounting Hardware
PCB Mounting Hardware
This hardware effectively redirects external forces away from the PCB connectors, ensuring a stable and reliable connection between the cable assembly and the PCB. The mounting hardware is designed for easy installation, leveraging existing cable connector features and requiring only a screw, nut, and Allen wrench for secure attachment. This solution is ideal for high-reliability applications.

Showing 221 to 240 of 354 items