Antenna Solutions
Amphenol designs and manufactures high-performance antennas specializing in Base Transceiver Station (BTS) and Small Cell Antennas for macro, iDAS and oDAS systems. We also offer transmission line products and other radio frequency (RF) peripherals including Base Station Antennas and RET Systems, Small Cell Antennas, Transmission Line Products and RF Conditioning Products. At a smaller scale, we design and manufacture internal, external, retractable, blade and many other types of antennas for wireless devices and antennas for automotive connectivity. Our single and multi-band solutions cover all wireless bands including USGSM, GSM, PCS, DCS, UMTS, GPS, CDMA, DVB-H, Bluetooth, WLAN, WiMAX, and 802.11a, and 802.11b/g.
View our businesses providing Antenna solutions.
Fiberglass Enclosure Antenna
Amphenol designs and manufactures custom Fiberglass enclosure antennas. we can offer a more light-weighted model for marine application, with windload of 130N+, but much lower cost (less than half). Fiberglass enclosure antennas are commonly used in outdoor equipment.Excellent waterproof and dustproof performance.
FPC Antenna
Amphenol designs and manufactures custom FPC antennas. The FPC antenna can come with adhesive backing, on a plastic carrier, or with wire termination. FPC antennas are commonly used in smartphones, smartwatches, tablets, laptops, set-top boxes, and other devices requiring 4G, 3G, diversity, NFC, Bluetooth, and GPS frequency bands.
GNSS Combination Antennas ProConnect
A 2x2 MiMo LTE and WIFI multi purpose antenna for 2G/3G/4G/5G, CBRS and WIFI 6E 2.4/4.9-7.2 GHz with optional GNSS
GNSS Combination Antennas ProConnect Plus
HF Antennas
Amphenol manufactures HF Wire Antennas for short, medium, and long-range communications. The antennas are designed for tactical, emergency, and fast reaction situations. Wires are Kevlar-cored, copper braided and PVC coated with a no-kink feature. They are numbered for accurate set-up and are designed for the military environment with the soldier in mind.
High Performance Small Cell Canister Antennas
Amphenol offers one of the largest portfolios of small cell canister antennas in the industry. Our high port counts are ideally suited for multi-carrier, 4x4 & 8x8 MIMO. High gain reduces handover & increases channel capacity through spectral efficiency. Antennas cover the full sub-6 5G spectrum. An innovative design makes them easy to deploy & they blend seamlessly for strict zoning requirements.
High-Precision GPS Antennas
Up to L1+L2+L5 frequency bands can be integrated, providing high-precision navigation and positioning for intelligent driving, with frequencies covering the whole world (GPS/BD/GLONASS/Galileo). According to the requirements, functions can be freely matched, and IP67 protection level can be achieved.
Inductive Charging (QI)
Amphenol's inductive charging coils can be integrated into laptops, tablets, wearables, and other mobile computing devices. It complies with typical standards such as Qi, or Qi 2.0 and can be customized to comply with other standards. The coil is made with FPC or wire wrapping . Generally, it is mounted on the battery.
Internal RF Antennas
Flexible Printed Circuit (FPC) and Printed Circuit Board (PCB) are two common types of antennas used in electronic devices. They serve the same fundamental purpose of transmitting and receiving radio frequency (RF) signals and are both essential components in electronic devices.
LDS Antennas
Laser Direct Structuring (LDS) has led to vast opportunities in innovative design. The laser activation technology produces thinner lines and smaller features than previously made possible by other molded interconnect device processes without compromising consistency and repeatability. Amphenol also have LEP (Laser Enhance Plating) process which can do selective plating on non-LDS material.
Massive MIMO Base Station Antennas
For 16 to 64 ports Massive MIMO Antennas for both TDD and FDD, could be filtering function integrated which is called AFU, several solutions available from classical 5G base station antennas, plastic metalized base station antenna, to cosecant square ATG (Air-to-Ground) base station antenna.
Mid Frame Antennas
Amphenol designs and manufactures plastic mid-frames for smart devices utilizing custom insert molding for metal battery compartments, acoustic chambers, and other mechanical components. Two-shot LDS can be utilized for increasing the mechanical strength of the frame yet creating a unique LDS antenna geometry.
Mobile Device Antennas
Amphenol offers market-leading expertise in the design and production of antennas for wireless devices. Our single and multi-band solutions cover all wireless bands: USGSM, GSM, PCS, DCS, UMTS, GPS, CDMA, DVB-H, Bluetooth, WLAN, WiMAX, and 802.11a, and 802.11b/g.
Multi-Band Transportation Antennas
Amphenol’s transportation antennas are ideal for all locomotive/railway applications. The antennas feature multi-band arrays for PTC, voice, data, and location-based services. A quick-fit, blind-mate mounting system, and cabling solution offer rapid deployment. Independently verified, the antennas are designed to withstand the typical locomotive operational environment.
NFC
Amphenol's Near field communications (NFC) coils are integrated into laptops, tablets, wearables, and other mobile computing devices. The coils are thin and can be mounted on metallic surfaces such as PCBA, metal sheet, battery , etc. It complies with the Forum and EMVco standards.
NodeLine Base Station Antenna Family
New innovative Base Station Antenna family, with shaped radome for best in class wind load, native support of Supplementary Downlink at 1400 MHz, wide dynamic tilt range in all cellular bands, ready to ease 5G rollout with any advanced Beamforming or Massive MIMO options
OTS Stubby Antenna
Amphenol designs and manufactures custom OTS Stubby Antennas. The antenna can be customized according to the needs of different frequency bands, small size, easy installation, durable. OTS Stubby Antennas are commonly used in public trasit&indoor and outdoor equipment.Excellent waterproof and dustproof performance.
Over-Molded Whip and Stubby Antennas
Amphenol manufactures various whip and stubby antennas utilizing in-house single/dual shot injection molding and insert molding processes for single and multiband frequencies. Various connector interfaces can be selected for custom applications.
PCB Antenna
Amphenol designs and manufactures custom PCB antennas. The PCB antenna can come with adhesive backing, on a plastic carrier, or with wire termination. PCB antennas are commonly used in tablets, laptops, set-top boxes, and other devices requiring 4G, 3G, diversity, Zigbee, Wifi, Bluetooth, and GPS frequency bands.
PRO-AR - Receiver Multicoupler
The PRO-AR is an active wideband receiver multicoupler for the VHF and UHF bands (30-960 MHz) with 1 antenna input and 4, 8, 12 or 16 RX output ports. Sufficient preselector filters are often built in to prevent possible interference from strong transmitters outside the frequency band of interest. The PRO-AR comes in versions fitted for 115 V AC for the US market and for 230 V AC for EU market.