Antenna Solutions
Amphenol designs and manufactures high-performance antennas specializing in Base Transceiver Station (BTS) and Small Cell Antennas for macro, iDAS and oDAS systems. We also offer transmission line products and other radio frequency (RF) peripherals including Base Station Antennas and RET Systems, Small Cell Antennas, Transmission Line Products and RF Conditioning Products. At a smaller scale, we design and manufacture internal, external, retractable, blade and many other types of antennas for wireless devices and antennas for automotive connectivity. Our single and multi-band solutions cover all wireless bands including USGSM, GSM, PCS, DCS, UMTS, GPS, CDMA, DVB-H, Bluetooth, WLAN, WiMAX, and 802.11a, and 802.11b/g.
View our businesses providing Antenna solutions.![Product Speaker Box Antenna](https://staph.blob.core.windows.net/images-products/speaker-box-antenna-6181.png)
Speaker Box Antenna
Amphenol designs and manufactures speaker box + antennas for customer. Intergration on Speaker box and antenna will save the total cost and space. It is also easier for engineer to design the related parts. speaker box + antennas intergration are commonly used in Laptops, tablets, phone requiring 5G, 4G, 3G, diversity, Zigbee, Wifi, Bluetooth, and GPS frequency bands.
![Product Stamping Antenna](https://staph.blob.core.windows.net/images-products/stamping-antenna-6888.png)
Stamping Antenna
Amphenol's stamping antenna can be implemented into IOT devices, mobile phones, laptops, tablets, wearable devices, and other mobile products. It has a simple structure, low cost, and high RF performance. Generally, it's mounted close to the PCBA and works with bands: GPS, WiFi, UWB, 2G, 3G, 4G, and 5G bands.
![Product Super External Multiband Antenna](https://staph.blob.core.windows.net/images-products/super-external-multiband-antenna-Thumbnail.png)
Super External Multiband Antenna
Amphenol designs and manufactures custom Super External multiband Antennas. Antennas with up to 7 ports can be integrated into one antenna product. Super External multiband Antennas are commonly used in indoor or outdoor equipment.Excellent waterproof performance.
![Product Tablet Antennas](https://staph.blob.core.windows.net/images-products/Tablet-Antennas-4725.png)
Tablet Antennas
Amphenol’s high-performance tablet antennas are integrated into laptops, tablets, ebook readers, and other mobile computing devices. Generally mounted along the edges of the device, these antennas enable connectivity of up to 10 frequency bands in one unit. They can be configured as multiple antenna modules with several coaxial feeder cables or as a single feed unit with one cable.
![Product TRIO solutions for legacy and 5G](https://staph.blob.core.windows.net/images-products/trio-solutions-for-legacy-and-5g-4698.png)
TRIO solutions for legacy and 5G
3-sector base station antennas cylindrical structure, able to host the latest generations of panel antennas. Due to their low visual impact, TRIO antennas are ideally suited for rooftop and wherever site acquisition or site upgrade is a challenge
![Product Ultra Low Profile In-Building Antennas](https://staph.blob.core.windows.net/images-products/ultra-low-profile-in-building-antennas-8651.png)
Ultra Low Profile In-Building Antennas
Amphenol’s PIM-rated antennas ensure reliable connectivity for your iDAS network. High gain omni ceiling mount and directional panel antennas are available in 4x4 MIMO, 2x2 MIMO, and SISO configurations for virtually all applications. The aesthetically pleasing, ultra-low-profile antennas are lightweight and easy to install in any building or venue.
![Product UWTA600-6000 - Wideband Terminal Antenna](https://staph.blob.core.windows.net/images-products/uwta600-6000-wideband-terminal-antenna-Thumbnail.png)
UWTA600-6000 - Wideband Terminal Antenna
The UWTA600-6000 is ideal for integrating with intelligent devices. Covering 600 MHz for low band 5G, 700-2700 MHz for 4G. Wi-Fi is covered at 2.4 and 5.8 GHz not forgetting CBRS and mid-band 5G up to 6000MHz. IP67 rated including the connector. Ideal for a multitude of Intelligent Devices connecting to a vast array of wireless networks.
![Product Wearable Device Antenna](https://staph.blob.core.windows.net/images-products/wearable-device-antenna-6409.png)
Wearable Device Antenna
Amphenol's Laser Direct Structuring (LDS) is used for wearables, smart phones, tablets and other mobile devices. The antenna can be mounted on a plastic holder with an irregular shape. It can save space and improve the performance of the antenna.
![Product Window-Type Amplifiers](https://staph.blob.core.windows.net/images-products/window-type-amplifiers-9936.png)
Window-Type Amplifiers
AM/FM feature with a single antenna that performs well, unrestricted by design, and occupies minimal space. It can be expanded to include DAB functionality as per requirements.