Board-Level Connectors
PHEN/PHEC Board-to-Board
PHEN/PHEC is a series of 1.27mm pitch board-to-board products that can tolerate a maximum misalignment of 1.3mm between the plug and receptacle. This ensures no damage to the housing or contact during angular mating. The tolerance is the result of the robustness of the housing design.
PV® Wire-to-Board and Wire-to-Wire Connector System
VERSATILE DESIGN FOR DEMANDING APPLICATIONS
Amphenol's PV® solution is a versatile and modular system able to meet all the board-to-board, board-to-wire, and wire-to-wire applications where high density outstanding electrical and mechanical performances are required.
Quickie® IDC Cable-to-Board Connector System
FCI Basics Quickie® is a complete solution for flat cable-to-board connections using 2.54mm pitch IDC technology. The highly durable and cost-saving connectors come with specialized features in polarization, plating, and structure. Headers are low profile and come in shrouded versions with or without eject latches. Receptacles have strain relief covers for precise alignment.
RADSOK® PGY™
This series, utilizing RADSOK® socket contact technology for right angle power-to-board application, compact footprint, metal square, press-fit high power connector. With five sizes ranging from 2.4mm, 3.0mm, 3.6mm, 4.8mm, and 5.7mm contact sizes and up to 120 amps possible with a standard operating temperature from -40°C to +125°C.
RADSOK® PowerBlok™
This series, utilizing RADSOK® socket contact technology for power-to-board backplane application, compact footprint, thermoplastic square, press-fit high power connector. With three sizes ranging from 2.4mm, 3.0mm, and 3.6mm contact sizes and up to 70 amps possible with a standard operating temperature from -40°C to +125°C.
RADSOK® PowerBlok™ WTB
This series, utilizing RADSOK® socket contact technology for power-to-board two-point contact terminals application, low profile compact footprint, metal square, press-fit high power connector. With two sizes, 2.4mm and 3.6mm contacts and up to 70 amps possible with a standard operating temperature from -40°C to +105°C.
RADSOK® SMT RADSERT™
This series, utilizing RADSOK® socket contact technology for board-to-board mezzanine application, compact footprint, metal circular, press-fit high power connector. With five sizes ranging from 2.4mm, 3.0mm, 3.6mm, 4.8mm, and 6.0mm contact sizes and up to 120 amps possible with a standard operating temperature from -40°C to +125°C.
Rib-Cage® Board-To-Board
Rib-Cage® connectors provide optimal precision and reliability at a competitive commercial cost. With an exclusive design, the Rib-Cage® multipoint, gold plated receptacle contacts meet high-performance standards for use in applications with shock and vibration. This versatile system includes dual-row, pin-and-socket connectors for right-angle and mezzanine connections between PCB or FPC.
RMM
The Rectangular Modular Micro connector series utilizes a .0787" (2mm) center-to-center contact spacing and is designed to work in harsh and difficult applications. Rectangular Modular Micro offers both crimp and PCB type terminations that can work interchangeably with each other.
Rotaconnect® Rotatable Board-to-Board Connector
Amphenol extends the RotaConnect® Board-to-Board (BTB) range with a pegged version. The locating pegs aid simple placement. This eliminates the hold-down and hence will help customer save the space between connectors on the PCB. The hermaphroditic “mates to itself” design enables mating at any angle between +90° and -60°, enabling the connectors to be placed anywhere on the PCB.
RotaSense™ 2 Position Temperature Sensor Connector
ACCURATE AMBIENT TEMPERATURE SENSING TO OPTIMIZE SYSTEM PERFORMANCE
The RotaSense™ 2 Position Temperature Sensor Connector is a cost-effective, two-piece Temperature Sensor Connector that accurately measures ambient temperatures. It optimizes fan speed, and ensures precise control of operating temperatures.
R-SATA
The Rugged R-SATA style connector is perfectly suited as the primary internal storage interconnect for desktop and mobile PCs, connecting the system to peripherals such as hard drives, solid-state drives, optical drives, and removable magnetic media drives. The R-SATA supports SATA 3.0 protocol, delivering 6.25 Gb/s data rates & beyond.
R-VPX
Amphenol’s R-VPX is a ruggedized, high-speed, board-to-board interconnect system capable of data rates in excess of 10 Gbps, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility by utilizing PCB wafer construction with customized wafer-loading patterns.
R-VPX Evolution
Capable of 16+ Gbps data rate transfer and meets VITA 46 & 47 performance requirements.
R-VPX Evolution 2.0
Qualified to data rates in excess of 32Gb/s. Fastest VITA 46.30 connectors in the world.
SAS 3.0 Connectors
SAS 3.0 connectors for next-generation servers with 12Gb/s speeds. The 29-position receptacle and plug connectors feature hot-plugging and blind-mating, connector misalignment compensation, and a PCB retention mechanism for robust SMT attachment. It is SATA compliant and meets a wide range of vertical and R/A configurations for usage across server and storage equipment, HDDs, and HDD carriers.
SAS 4.0 Connectors
SAS 4.0 connectors for next-generation servers with 24Gb/s speeds. The 29-position receptacle & plug connectors feature hot-plugging & blind-mating, connector misalignment compensation, and a PCB retention mechanism for robust SMT attachment. It is SATA compliant and meets a wide range of vertical and R/A configurations for usage across server and storage equipment, HDDs, HDD carriers, and SSDs.
SAS/PCIe 3.0 (U.2) Connectors
SAS/PCIe 3.0 connectors are designed for next-generation servers with 12Gb/s speeds. The 68-position, SAS/PCIe receptacle, and header enable high-speed Serial Attached SCSI (SAS) hard disk drive (HDD) interface as well as Peripheral Component Express (PCIe)-based devices. These connectors are backward compatible with 6Gb/s SAS, SATA, and 3Gb/s SFF8482 connectors.
SAS/PCIe 4.0 (U.2&U.3) Connectors
SAS/PCIe® 4.0 (U.2 & U.3) connectors come with 16GT/s (PCIe® lanes) or 24Gb/s (SAS lanes) speeds to meet the demands of next-generation servers. The 68-position, SAS/PCIe® receptacle and header enable implementation of high-speed SAS hard disk drive (HDD) interface as well as PCIe®-based devices. The molded guidepost allows the device plug and receptacle to self-align during the mating process.
SAS/PCIe® 5.0 (U.2 & U.3) Connectors
SAS/PCIe 5.0 (U.2 & U.3) connectors come with 32GT/s (PCIe lanes) and 24Gb/s (SAS lanes) speeds to meet the demands of next-generation servers. The 68-position, SAS/PCIe receptacle and header enable implementation of high-speed Serial Attached SCSI (SAS) hard disk drive (HDD) interface as well as Peripheral Component Express (PCIe)-based devices.