D-Shaped Connectors
Adapter / Saver
D-Sub Gender Changers and Adapters offer a simple solution to change the functionality of your existing connector. A D-Sub Connector Saver can add longevity and durability to your system. Both are optimal to use in the prototype phase of your project.
Air LB EPC Series / ASNE0237 | ABS1145 approved
D-SUB connectors in the EPC series to 50 crimp/solder contacts adhere to the ASNE0237 and ABS1145 standards. They are plug compatible with standards UTE C93-425 models HE 508, MIL-C-24308, DEF 5935 pattern 110 & IEC recommendation 48B. Suitable for aerospace, telecommunications, and wherever density is required.
Combo-D
Positronic Combo-D connectors are a combination of signal and power and are part of the D-sub family. Combo-D connectors are used in military, communications, space, industrial, and medical applications. These connectors are available in various performance levels for the best cost/performance ratio.
CONEC D-SUB Filter connectors
With increasing data transmission rates and operating frequencies, it is becoming increasingly important to ensure the function of electrical devices and systems in each other’s environment in order to guarantee trouble-free operation. CONEC filter connectors help to dissipate conducted interference directly at the interface. Filter D-SUB connectors are available as standard, high density or dual port.
CONEC D-SUB Series
CONEC D-SUB connectors are available in five standardized housing sizes in the variants D-SUB Standard, D-SUB High Density, D-SUB Filter, D-SUB Combination, D-SUB Filter Combination and D-SUB hoods. Depending on the mounting type and number of poles, a choice can be made between crimp, wire-wrap, solder pin, solder cup and insulation displacement terminal connection types.
CONEC IP67 D-SUB Series
These connectors are used where dust and spray water occur and the functioning of usual connectors would be negatively affected. These connectors are available as standard, high density, filter, or combination in the usual pole number.
CONEC IP67 D-SUB SlimCon
The IP67 D-SUB CONEC SlimCon connector series offers very small dimensions in addition to its one-piece zinc die-cast housing.
The most important reasons:
• 1:1 conversion from IP20 to IP67 interfaces possible
• Saving of installation space
• Robust one-piece zinc die-cast housing
• different series available (ST, HD, Combination)
CONEC SnapLock D-Sub Hoods & Connectors
You are searching for a D-SUB hood system that enables quick and easy locking and unlocking without additional tools? That allows a locking even at poorly visible device interfaces due to the audible and tangible ” click”? Do you want to upgrade an existing system with quick-release Hoods? The new CONEC SnapLock locking system consists of D-SUB connectors and D-SUB hoods allowing quick locking.
D-Sub Cable Connectors
Amphenol's D-Subminiature (D-Sub) connectors are part of an industry standard for applications requiring robust and reliable connectors. These proven D-Sub connectors are one of the most popular Input/Output interconnects, addressing a wide variety of applications in telecommunications, data, consumer, industrial, military, instrumentation and medical.
D-Sub Connectors
Amphenol India M2000 series D sub connectors are MIL qualified & listed in QPL, Product meets the requirement of MIL-DTL-24308, M2000 series D sub subminiature Rack & Panel type connectors with a polarized shell having pin & socket machined contacts which provide high reliability & Density for the connectors.
D-Sub Connectors
Amphenol LTW D-Sub connectors are developed in 5 different standard housing fit for standard/high-density pin contact & sealed for ingress protection up to IP68. The features are connectors interface meet ANSI / B93.55M-1981, Idiot-proof alignment key design【Quick Guide: https://amphenolltw.com/down.php?supp_download=93】
Dsub Custom Specials
DSUB CONNECTORS FOR CUSTOM APPLICATIONS
Amphenol has proven capability to work with customers and develop special product extensions to meet their custom applications. This can be to meet special polarization requirements, fitment to their special panel cabinets, extra standoff to meet the height requirements, assemblies for cable application, etc.
D-Sub Dual Port Connectors
DUAL PORT D-SUBMINIATURE CONNECTORS
Contact thickness options of gold flash, 15µ", and 30µ"
Up to 500 mating cycles
Various pin counts to choose from
Stacked configuration
D-Sub Economy Range Board-Mount Connectors
Amphenol's D-Sub Economy Range Board-Mount Connectors are proven solutions designed to meet less demanding applications while meeting all their design requirements. These connectors have a guaranteed durability of 50 mating cycles. Board connectors are available in straight and right angle versions, while cable connectors are available in solder bucket and crimp styles.
D-Sub High Density Board-Mount Connectors
Amphenol's D-Sub High Density Board-Mount Connectors, based on the compact-D form factor, complete your board and system designs by providing high-density and high-speed interfaces. The high-speed, power, assembly and mechanical packaging expertise, aids in getting the signals out of the box at optimal cost and performance, while accommodating up to 78 positions in standard shell sizes.
D-Sub High Density Connectors
HIGH DENSITY D-SUBMINIATURE CONNECTORS
Available in various sizes up to 78 positions
Endures temperatures up to 260°C
High density terminations include rear release crimp and solder cups for cable side, and Dip straight or R/A for board side
Tray packing available as standard and tube on request
D-Sub High Performance Board-Mount Connectors
FCI Basics HDMI™ (High-Definition Multimedia Interface) is smaller, user-friendly version of DVI for high definition audio-video transfer in consumer entertainment devices. Backward-compatible with DVI, the connector system supports uncompressed video and audio data transmission at 5Gb/s along a single cable.
D-Sub Hybrid Connectors
HYBRID D-SUBMINIATURE CONNECTORS
Mating interface according to MIL C24308
Current rating of 7.5A for signal and 40A max. for power
Endures temperatures up to 260°C
Contact resistance less than 5mOhms
Up to 18 configurations of Signal, Power, and Coax contacts
Machined signal contacts are fixed in the insulator
D-Sub MicroTCA Connectors
Amphenol's D-Sub MicroTCA Connectors are power module I/O interconnects for 48V applications designed in accordance with TCA specifications. The concept is based on the single-shell Delta D design, and power contacts handle up to 24A. PCB connectors are proposed in traditional Solder-to-board and Pin-in-Paste versions for optimized applied cost. The connector's compact footprint allows for more space ...
D-Subminiature High Power Series
75A HIGH POWER CONTACTS WITH CRIMP, SOLDER BUCKET, AND PCB TERMINATIONS
Amphenol's D-Subminiature connectors are part of an industry standard for applications requiring robust and reliable connectors. These proven D-Subminiature connectors are one of the most popular Input/Output interconnects, addressing a wide variety of applications in Telecommunications, Data, Consumer, Industrial...