D-Shaped Connectors

X
Product D-Subminiature High Power Series
D-Subminiature High Power Series
75A HIGH POWER CONTACTS WITH CRIMP, SOLDER BUCKET, AND PCB TERMINATIONS Amphenol's D-Subminiature connectors are part of an industry standard for applications requiring robust and reliable connectors. These proven D-Subminiature connectors are one of the most popular Input/Output interconnects, addressing a wide variety of applications in Telecommunications, Data, Consumer, Industrial...

Product D-Sub Pin-in-Paste Connectors
D-Sub Pin-in-Paste Connectors
Amphenol's D-Sub Pin-in-Paste Connectors are now available in Pin-in-Paste (Through Hole Reflow) versions in standard and compact form factors. Pin-in-Paste technology (PiP) allows the use of Through Hole product in SMT manufacturing processes. The connectors use high temperature thermoplastic that can withstand reflow soldering temperatures up to 260°C to facilitate PiP soldering.

Product D-Sub Power Board-Mount Connectors
D-Sub Power Board-Mount Connectors
Amphenol's D-Sub Power Board-Mount Connectors features full power and mixed power versions specifically developed for power applications in industrial and telecom market segment. Board connectors feature preloaded power contacts from 10A to 40A with up to 8 contacts in full power versions. Cable crimp and solder power contacts features colour code plastic clips for easy wire gauge identification.

Product D-Sub Press-Fit Connectors
D-Sub Press-Fit Connectors
Amphenol FCI offers Standard density and Mixed power connectors in press fit termination. In SMT (Surface Mount Technology) manufacturing process, this Press-fit series connectors help to save the cost of an additional wave soldering. The "eye of the needle" termination combined with a special flat rock design (easy application by pressure on insulator) make this product line very attractive.

Product D-Sub Slimline
D-Sub Slimline
ULTRA SLIM D-SUB CONNECTORS Amphenol has expanded the D-Sub connectors with a modified ultra slim body with contact alignment in a single row. These are available both in SMT termination suitable for reflow soldering and solder tail version for standard wave soldering. These connectors also feature solderable retention pegs that absorb vibration.

Product D-Sub SMT Connectors
D-Sub SMT Connectors
D-Sub connectors are now available with Surface Mount Termination (SMT) in standard form factors. The connectors use high-temperature thermoplastic that can withstand reflow soldering temperatures up to 260°C to facilitate SMT soldering. The products are UL recognized and lead-free.

Product D-Sub Standard Board Mount Connectors
D-Sub Standard Board Mount Connectors
The standard density D-Subminiature series are widely used for numerous applications in many market segments. Amphenol offers Delta-D (single shell design) and Frugal-D (two shell design) under this category. Standard density D-subminiature PCB mount connectors available in straight and angled version. They come with a large number of mounting options.

Product D-Sub Standard Density Connectors
D-Sub Standard Density Connectors
STANDARD DENSITY D-SUBMINIATURE CONNECTORS Current rating for stamped and formed signal pin is 3A and 7.5A for machined signal pin Dip and PF board termination, and various cable termination such as IDC, wire wrap, solder cup, wire screwed and crimping Tray standard packing and tube is per request Contact resistance less than 20mOhm High reliability machined and commercial stamped contacts are avail

Product D-Sub Standard Density Connectors - NFD17 Series
D-Sub Standard Density Connectors - NFD17 Series
Amphenol's NFD17 D-Subminiature connectors complement our extensive I/O connector product line. This line of connectors offers many superior features, high performance level and low installation cost. These proven D-Subminiature connectors are one of the most popular Input/Output interconnects, addressing a wide variety of applications in Telecommunications, Data, Consumer Industrial, Instrumentation and Me

Product Dual Port
Dual Port
Positronic Dual Port series utilize two (or more) D-sub connectors that are vertically stacked and assembled into a single connector unit. This allows for space savings on panels and printed boards. Dual Port series connectors are recommended for use in sheltered, non-corrosive indoor or outdoor environments.

Product Environmental D-Sub
Environmental D-Sub
Positronic Environmental D-sub series is designed for applications requiring dust or spray protection. Our connection systems are compatible with environmental protection to IEC 60529 and NEMA 250-1991 performance requirements for electrical enclosures. Positronic offers three dust and water ingress protection connection systems.

Product Filter D-Sub Connectors
Filter D-Sub Connectors
FCE17 D-Sub Filter Connectors provide filtering of unwanted EMI, protecting the integrity of data signals in a mechanically stress-isolated design to ensure that capacitive elements survive shock and vibration. Improved EMI controls outperform the same filter components on a PCB.

Product HDB3/HSB3
HDB3/HSB3
Incorporates a higher density contact pattern and lower mated height than Amphenol’s standard low mating force rectangular connectors. HDB3 connectors utilize the same durable and reliable B3 brush contact in a tighter .070” X .060” staggered grid pattern. Up to 160 brush contacts with data rates up to 6.250 Gb/s via 100 ohms matched impedance differential pairs. 100,000 mating cycles.

Product Hermetic
Hermetic
Positronic Hermetic Series is designed for space and industrial vacuum applications. All of our hermetic connectors have been 100% leak tested after fabrication, and conform to the MIL-DTL-24308, Goddard, and the SPACE-D32 specifications.

Product High Density D-Sub
High Density D-Sub
Positronic offers a variety of standard and high-density D-subs, as well as accessories and ComboD-sub connectors. Highly reliable with precision-machined contacts, our connectors meet various industrial and military performance levels for applications from basic power supplies to advanced weapon systems and flight. Explore our design features including package size, contact, and mating variants.

Product IP67
IP67
IP67 rated D-Subs are built to protect your electronics from ingress of dust, solids, water, and other liquids. Sealing is available in PCB mount and Crimp Removable.

Product MACH-D
MACH-D
Positronic MACH-D connectors are built with precision machined shells providing superior EMI shielding, which protect against electronic disruptions, guard against data loss, & defend against system failure. They offer standard & high density signal contact arrangements as well as hybrid versions, combining power & signal in a single connector body. A wide variety of accessories are available.

Product Micro-D
Micro-D
Amphenol micro connectors provide small inter-connect solutions, which will meet or exceed the requirements of the Mil-DTL-83513 for both Mil style and commercial products. Can be filtered. See our M13 series. Custom solutions can easily be engineered to ensure exact performance in any application.

Product MIL-DTL-24308  Connectors
MIL-DTL-24308 Connectors
Positronic M24308 connectors are an important designation for ensuring quality, high reliability. It meets and often exceeds, the requirements under the M24308 specification. Our connectors have gone through rigorous testing to certify quality and performance. You can find them used in communications, information technology, aircraft, missiles, and related ground support systems and satellites.

Product Optik-D
Optik-D
"The Optik-D™ fibre-optic connector solution is for designers who need to terminate optical cable in harsh or challenging environments. It is an ARINC 801 conforming fibre-optic connector designed to be used with the Positronic Combo D-Subminiature family. Optik-D is more cost-effective than D38999 or ARINC 600-based systems and is compatible with ARINC 801 products from other manufacturers.

Showing 21 to 40 of 45 items