D-Shaped Connectors

X
Product Adapter / Saver
Adapter / Saver
D-Sub Gender Changers and Adapters offer a simple solution to change the functionality of your existing connector. A D-Sub Connector Saver can add longevity and durability to your system. Both are optimal to use in the prototype phase of your project.

Product Combo-D
Combo-D
Positronic Combo-D connectors are a combination of signal and power and are part of the D-sub family. Combo-D connectors are used in military, communications, space, industrial, and medical applications. These connectors are available in various performance levels for the best cost/performance ratio.

Product CONEC D-SUB Filter connectors
CONEC D-SUB Filter connectors
With increasing data transmission rates and operating frequencies, it is becoming increasingly important to ensure the function of electrical devices and systems in each other’s environment in order to guarantee trouble-free operation. CONEC filter connectors help to dissipate conducted interference directly at the interface. Filter D-SUB connectors are available as standard, high density or dual port.

Product CONEC D-SUB Series
CONEC D-SUB Series
CONEC D-SUB connectors are available in five standardized housing sizes in the variants D-SUB Standard, D-SUB High Density, D-SUB Filter, D-SUB Combination, D-SUB Filter Combination and D-SUB hoods. Depending on the mounting type and number of poles, a choice can be made between crimp, wire-wrap, solder pin, solder cup and insulation displacement terminal connection types.

Product CONEC IP67 D-SUB Series
CONEC IP67 D-SUB Series
These connectors are used where dust and spray water occur and the functioning of usual connectors would be negatively affected. These connectors are available as standard, high density, filter, or combination in the usual pole number.

Product CONEC IP67 D-SUB SlimCon
CONEC IP67 D-SUB SlimCon
The IP67 D-SUB CONEC SlimCon connector series offers very small dimensions in addition to its one-piece zinc die-cast housing. The most important reasons: • 1:1 conversion from IP20 to IP67 interfaces possible • Saving of installation space • Robust one-piece zinc die-cast housing • different series available (ST, HD, Combination)

Product CONEC SnapLock D-Sub Hoods & Connectors
CONEC SnapLock D-Sub Hoods & Connectors
You are searching for a D-SUB hood system that enables quick and easy locking and unlocking without additional tools? That allows a locking even at poorly visible device interfaces due to the audible and tangible ” click”? Do you want to upgrade an existing system with quick-release Hoods? The new CONEC SnapLock locking system consists of D-SUB connectors and D-SUB hoods allowing quick locking.

Product D-Sub Cable Connectors
D-Sub Cable Connectors
FCI Basics D-Sub Cable Connectors span across signal and power applications in computer equipment, cash register, and high-end industrial cabinets. Signal connectors are available as removable crimp contacts, and power connectors in crimp, solder bucket, and wire wrap terminations.

Product D-Sub Connectors
D-Sub Connectors
Amphenol India M2000 series D sub connectors are MIL qualified & listed in QPL, Product meets the requirement of MIL-DTL-24308, M2000 series D sub subminiature Rack & Panel type connectors with a polarized shell having pin & socket machined contacts which provide high reliability & Density for the connectors.

Product Dsub Custom Specials
Dsub Custom Specials
DSUB CONNECTORS FOR CUSTOM APPLICATIONS Amphenol has proven capability to work with customers and develop special product extensions to meet their custom applications. This can be to meet special polarization requirements, fitment to their special panel cabinets, extra standoff to meet the height requirements, assemblies for cable application, etc.

Product D-Sub Dual Port Connectors
D-Sub Dual Port Connectors
Amphenol ICC's D-Subminiature product line offers a wide range of termination options for board and cable ends, bringing down the overall cost of cable assembly and connectors significantly. The terminations include Straight, Right Angle, SMT, Press Fit, and Slim Sunk for board side, and Solder Cup, Crimping, IDC Ribbon, Solderless Wire Wrap, and Screw Termination for cable side.

Product D-Sub Economy Range Board-Mount Connectors
D-Sub Economy Range Board-Mount Connectors
FCI Basics D-Sub Economy Range Board-Mount Connectors are proven solutions designed to meet less demanding applications while meeting all their design requirements. These connectors have guaranteed durability of 50 mating cycles. Board connectors are available in straight and right-angle versions, while cable connectors are available in solder bucket and crimp styles.

Product D-Sub High Density Board-Mount Connectors
D-Sub High Density Board-Mount Connectors
FCI Basics D-Sub High-Density Board-Mount Connectors, based on the compact-D form factor, complete your board and system designs by providing high-density and high-speed interfaces. The high-speed, power, assembly, and mechanical packaging expertise, aids in getting the signals out of the box at optimal cost and performance, while accommodating up to 78 positions in standard shell sizes.

Product D-Sub High Density Connectors
D-Sub High Density Connectors
Amphenol ICC's D-Subminiature high-density product line offers a wide range of termination options for board and cable ends, bringing down the overall cost of cable assembly and connectors significantly. The terminations include Straight, Right Angle, SMT, Press Fit, and Slim Sunk for board side, and Solder Cup, Crimping, IDC Ribbon, Solderless Wire Wrap, and Screw Termination for cable side.

Product D-Sub High Performance Board-Mount Connectors
D-Sub High Performance Board-Mount Connectors
FCI Basics D-Sub High Performance Board-Mount Connectors are designed for severe environment applications in the field of telecommunications, aerospace, military (125°C) class and for particularly severe applications, especially high temperature (+155°C) class. They feature machined contacts and is available in solder bucket, straight spills, angled spills, and wire wrap terminations.

Product D-Sub Hybrid Connectors
D-Sub Hybrid Connectors
Amphenol ICC's TW Hybrid D-Subminiature connectors offer a wide range of termination options for board and cable ends, bringing up an overall solution of cable and PCB assemblies. The terminations include Straight and Right Angle for the board side, and Solder Cup and Crimping (for power pin only) for the cable side. Each termination variant has both socket and plug connectors.

Product D-Sub MicroTCA Connectors
D-Sub MicroTCA Connectors
FCI Basics D-Sub MicroTCA Connectors are power module I/O interconnects for 48V applications designed in accordance with TCA specifications. The concept is based on the single-shell Delta D design, and power contacts handle up to 24A. PCB connectors are proposed in traditional Solder-to-board and Pin-in-Paste versions for optimized applied cost.

Product D-Sub Pin-in-Paste Connectors
D-Sub Pin-in-Paste Connectors
FCI Basics D-Sub Pin-in-Paste Connectors are now available in Pin-in-Paste (Through Hole Reflow) versions in standard and compact form factors. Pin-in-Paste technology (PiP) allows the use of Through Hole products in SMT manufacturing processes. The connectors use high-temperature thermoplastic that can withstand reflow soldering temperatures up to 260°C to facilitate PiP soldering.

Product D-Sub Power Board-Mount Connectors
D-Sub Power Board-Mount Connectors
FCI Basics D-Sub Power Board-Mount Connectors features full power and mixed power versions specifically developed for power applications in industrial and telecom market segment. Board connectors feature preloaded power contacts from 10 to 40A with up to 8 contacts in full power versions. Cable crimp and solder power contacts feature colour-code plastic clips for easy wire gauge identification.

Product D-Sub Press-Fit Connectors
D-Sub Press-Fit Connectors
FCI Basics D-Sub Press-fit Connectors are available in single-shell Delta-D, high density, and mixed power designs, saving the cost of an additional wave soldering. The "Eye of the Needle" termination technique combined with a unique flat-rock design supports easy application by pressure on the insulator. Insertion kits are available for the process.

Showing 1 to 20 of 42 items