Fiber Optic Connectors
109 Series Connectors®
AFSI’s line of 109 series hermaphroditic connectors offers the ultimate in flexibility and is a direct replacement for the TAC4. The 109 connector line meets or exceeds the pertinent requirements of SMPTE standard 358M on harsh environment multi-channel fiber optic connectors suitable for deployment in demanding outdoor broadcast applications, including HDTV signal transmission.
1900Elio / ABS1696 Connectors
The Amphenol Air LB France's 1900Elio series is derived from the legacy EN3545 connectors. Composite rectangular connectors offering 36 keying positions, it comes with 7 Elio® Optical termini for Aerospace applications.
32G FC SW Transceivers
The 32G FC SW transceivers are designed to be used in Fibre Channel links up to 28.05 Gb/s data rate over multimode fiber. They are compliant with FC-PI-6a, SFF-8472 Rev 12.2c, and compatible with SFF-8432b and applicable portions of SFF-8431 Rev. 4.1d. These transceivers are RoHS compliant and per Directive 2011/65/EUe.
50G SFP56 LR Transceivers
SUPPORTS 53.12Gb/s DATA RATE & LOW POWER
The module is compliant with IEEE 802.3 cd, SFF-8472 Rev 12.4, and compatible with SFF-8432 and applicable portions of SFF-8431 Rev. 4.1.
- Supports 53.125Gb/s data rate
- 1.8W maximum power consumption with established link
- Up to 10km on 9/125μm SMF
- Operating temperature range: -40°C to 85°C
- Electrically hot-pluggable
50G SFP56 SR Transceivers
SUPPORTS 53.125Gb/s DATA RATE & LOW POWER
The module is compatible with IEEE 802.3 cd 50G SR. Maximum link length of 70m on OM3 multimode fiber or 100m on OM4 multimode fiber.
- Low power - 1.5W
- Mature COB technology
- Outstanding BER and sensitivity
- Supports 53.125Gb/s data rate
- Electrically hot-pluggable
64G FC SR CDR Transceivers
SUPPORTS 57.8GB/S DATA RATE & LOW POWER
The module is compatible with 64G FC-PI-7.
- Low power - 1.5W
- Mature COB technology
- Outstanding BER and sensitivity
- Supports 57.8Gb/s data rate
- Electrically hot-pluggable
AMT
The AMT supports distributed split architecture, which is designed to push the PON splitters further into the network and closer to the customer’s premise with multiple levels of splitting. In order to support this network architecture, Amphenol Fiber Optic Products has developed a small form factor, factory-sealed, closure, the AMT.
ARINC 801
The ARINC 801 series is perfect for aerospace and military applications and features a removable alignment sleeve retainer (ASR) for ease of termini end face cleaning, guide pins for precision alignment, and a scoop-proof shell design. It is available in standard D38999 plug and wall mount shells. Inserts are available to support 2 to 32-channels and can support both PC and APC.
ARINC 801 Fiber Optic Connectors
Amphenol offers a multi-channel circular connector that complies with the ARINC specification. This connector, available in straight plug and wall mount receptacle, uses the ARINC 801 ceramic termini.
AXOS
The Amphenol AXOS fiber optic expanded beam is a miniature, hermaphroditic, and cost-effective alternative to other expanded beam connectors, offering a robust and protected optical connection in a small size (OD 27 mm).
CF38999 Multi-Channel Fiber Optic Connector
The industry standard for Fiber Optics meets or exceeds MIL-DTL-38999 Series III requirements. Recessed pins in this 100% scoop-proof connector minimize potential termini damage. Shells of stainless steel or cadmium over nickel plating withstand 500-hour salt spray exposure. Operates under severe high-temperature vibration.
CFP 100G Transceivers
Amphenol 100G CFP/CFP2/CFP4 series optical transceivers support from 10km to 40km reach, adopt LC interface, compatible with IEEE802.3ba, MSA, and other standards. It has the characteristics of low power consumption, dual rate, and high speed. It is widely applied in large data centers, telecom, and other environments.
CONEC IP67 Fiber Optic LC Duplex Connectors
CONEC IP67 Fiber Optic LC Duplex connectors offer secure and fastest option for data transmission. Suitable for industry with standard LC interfaces according to IEC 61754-20. Protection class IP67/IP68 Available as Single Mode (SM), Multi Mode (MM) and APC Single Mode (APC-SM).
CTOL
CTOL series are robust optical connectors for the rapid deployment of high-speed transmission links under harsh environments. The hermaphroditic mating makes it possible to “daisy chain” cable assemblies without using any interconnect adapters. The specific lens design guarantees a large beam diameter and a low loss connection, less sensitivity to dirt and dust.
CTOS
CTOS series is a robust optical connector for the rapid deployment of high-speed transmission links under harsh environments. The hermaphroditic mating makes it possible to “daisy chain” cable assemblies without using any interconnect adapters. The specific lens design guarantees a large beam diameter and a low loss connection, less sensitive to dirt and dust.
CTOS
CTOS is an expanded beam fiber optic connector available in singlemode and multimode. Designed for gloved handling and blind mating in the most extreme conditions, features include up to 4 channels, a hermaphroditic design, a protective window with contactless transmission, and qualification in accordance with NATO/STANAG4290 norms.
CTOS - Expanded Beam FO Connector
Amphenol SOCAPEX CTOS is an expanded beam fiber optic connector available in singlemode and multimode. Designed for gloved handling and blind mating in the most extreme conditions, its features include up to 4 channels, a hermaphroditic design, a protective window with contactless transmission, and qualification in accordance with NATO/STANAG4290 norms.
Customized Fiber Optic Connectors
Besides our standard products Amphenol Precision Optics develops and manufactures components upon customers' specifications. The highest precision mechanical production and a high level of vertical integration enable the realization of customer-specific connectors and special designs such as FSMA connectors with special bore for laser and medical applications.
EN4165 / SIM Elio for EN4531-101 Contacts
Amphenol Air LB France offers a wide range of optical modules fitted with different standards of fiber optic termini or optical connectors. The module SIM Elio can be used with the whole range of EN4165 / SIM connectors. Modules SIM Elio are designed as per EN4701, and Lumiere or Elio optical contacts as per EN4531-101 standard
EN4165 / SIM for MPO connectors
Amphenol Air LB France offers a wide range of optical modules fitted with different standards of fiber optic termini or optical connectors. The module SIM MPO can be used with the whole range of EN4165 / SIM connectors. MTP/MPO connector directly plugs and locks itself into the module. Available from 12 to 48 fibers, Multimode, and Single mode. Easy removing for repair.