Fiber Optic Connectors

X
Product NGCON
NGCON
Amphenol Fiber Systems International (AFSI) is pleased to offer MIL-PRF-NGCON compliant fiber optic connectors with proven technology and features from existing connector standards of D38999 and 28876 for the next generation connector (NGCON). These innovative connectors include genderless contacts and high-density packaging.

Product Optron Hybrid DS
Optron Hybrid DS
Amphenol Fiber Systems International (AFSI) offers the Optron line of circular, hybrid (fiber optic/ electrical) connectors using proven M28876 technology. The high-precision engineered polymer insert provides optical performance superior to that of other hybrid connectors, particularly in high channel count configurations.

Product OSP - AOM
OSP - AOM
ABS expands the capacity of fiber with a DWDM solution that combines simplicity, security, and reliability. The OSP-AOM along with the HiDT has been designed to handle high channel counts in a package that exploits and expands the capacity of many of the most popular OSP closures.

Product Promi
Promi
Promi is a miniature optical cable adaptor for reduced space. It features a compact removable splice for easy installation & maintenance, a split nut for easy installation, and a boot for sealed connection.

Product R2CT
R2CT
The R2CT field-installable IP67 weatherproof housing is designed as a cost-effective means of providing a removable interface for harsh environments. It allows for quick and easy installation onto cable assemblies. The R2CT allows direct mating to edge-mounted active devices or as a sealed feed-thru to adapters or internally mounted devices. Well suited for wireless base station applications.

Product Rectangular Connectors with Fiber Optic Termini
Rectangular Connectors with Fiber Optic Termini
High-speed fiber optic transmission is available in rectangular connectors for use in advanced avionics systems. The optical performance of fiber optic termini is the same as termini used in circular connectors. LRM interconnects can have hybrid arrangements of fiber optics with Brush contacts, as well as other contact types.

Product Space ST Connector
Space ST Connector
A MIL-STD-83522 style connector and strain relief boot are compliant to NASAEEE-INST-002 material guidelines for space applications. The Space ST is an M83522 style variant, which features a higher spring force than commercial ST connectors, allowing it to meet the shock and vibration requirements of MIL-C-83522.

Product Startop
Startop
Startop product range offers the most comprehensive range of ruggedized optical connectors based on MIL DTL 38 999 Series and its derivatives. Startop offers the intermateability with other MIL 29504.

Product TACBEAM
TACBEAM
Amphenol introduces the TACBeam Series into the harsh environment product portfolio. This legacy hermaphroditic fiber optic lens connector, facilitates the inter-connection of multiple identical fiber optic cable assemblies known as daisy chaining, thus eliminating the need for polarising the assemblies and the use of in-line adapters.

Product TACBeam® – MIL-DTL-83526
TACBeam® – MIL-DTL-83526
AFSI offers a MIL-DTL-83526/20 & /21 qualified expanded beam rugged fiber optic connector for military and industrial applications. Since the lenses do not physically contact, there is no wear on the termini, which allows the connector to be mated and demated thousands of times without affecting optical performance.

Product TFOCA-III® Fiber Optic Connectors
TFOCA-III® Fiber Optic Connectors
The TFOCA-III® series of 6 & 24-channel fiber optic connectors are ideal for environmentally harsh conditions. The TFOCA-III® design utilizes the latest technology in fiber optic connectivity by incorporating industry-standard physical contact ceramic ferrules and alignment sleeves.

Product TFOCA-II® 12-Channel Fiber Optic Connectors
TFOCA-II® 12-Channel Fiber Optic Connectors
The TFOCA-II® 12-ch. connector, designed and patented by AFSI, is ideal for environmentally harsh conditions and its design takes advantage of the latest technology by utilizing industry-standard physical contact ceramic ferrules. The TFOCA-II® connector is designed for minimal maintenance in the field, and its removable end cap allows direct access to the alignment sleeve and termini.

Product TFOCA-II® 12-Channel RigLinQ
TFOCA-II® 12-Channel RigLinQ
The TFOCA-II® 12-channel RigLinQ hybrid design lowers overall systems cost and greatly reduces panel mounts footprint by combining optical and electrical signals in one quick connect housing. This design takes advantage of the latest technology by utilizing an industry-exclusive fully articulating optical termini for superior optical performance and environmental open-face sealing.

Product TFOCA-II® 4-Channel Fiber Optic Connectors
TFOCA-II® 4-Channel Fiber Optic Connectors
AFSI, in collaboration with the United States Army CECOM, designed the “next generation” deployable fiber optic connector for the emerging “knowledge-centric warfare communication” requirements of the future battlefield. The heart of the TFOCA-II® centers on the sealed free-floating termini which enables the connectors to seal against high humidity and moisture conditions.

Product THDM Series
THDM Series
The THDM is a MIL-PRF-28876 derived mechanical transfer (MT) rugged fiber optic connector for military and aerospace applications.THDM is modular, allowing multiple combinations of fiber types to be used in the same connector.

Product TVOP
TVOP
New generation TVOP uses the proven 38 999 or derivated shell, and the standard termini (Ø 2.5 mm) which is designed to provide high reliability performance and cost effectives solutions for outdoor and indoor applications.

VITA 87
The VITA 87 circular MT Connector product line offers a high-density MT based fiber optic interconnect solution in the proven and ubiquitous MIL-DTL-38999 Series III form factor. This connector series supports up to 48 fibers per MT ferrule MT, providing a rugged, waterproof, and low-loss connection

Showing 61 to 77 of 77 items