Fiber Optic Connectors

X
Product ARINC 801 Fiber Optic Connectors
ARINC 801 Fiber Optic Connectors
Amphenol offers a multi-channel circular connector that complies with the ARINC specification. This connector, available in straight plug and wall mount receptacle, uses the ARINC 801 ceramic termini.

Product CF38999 Multi-Channel Fiber Optic Connector
CF38999 Multi-Channel Fiber Optic Connector
The industry standard for Fiber Optics meets or exceeds MIL-DTL-38999 Series III requirements. Recessed pins in this 100% scoop-proof connector minimize potential termini damage. Shells of stainless steel or cadmium over nickel plating withstand 500-hour salt spray exposure. Operates under severe high-temperature vibration.

Product CONEC IP67 Fiber Optic LC Duplex Connectors
CONEC IP67 Fiber Optic LC Duplex Connectors
CONEC IP67 Fiber Optic LC Duplex connectors offer secure and fastest option for data transmission. Suitable for industry with standard LC interfaces according to IEC 61754-20. Protection class IP67/IP68 Available as Single Mode (SM), Multi Mode (MM) and APC Single Mode (APC-SM).

Product CTOL
CTOL
CTOL series are robust optical connectors for the rapid deployment of high-speed transmission links under harsh environments. The hermaphroditic mating makes it possible to “daisy chain” cable assemblies without using any interconnect adapters. The specific lens design guarantees a large beam diameter and a low loss connection, less sensitivity to dirt and dust.

Product CTOS
CTOS
CTOS series is a robust optical connector for the rapid deployment of high-speed transmission links under harsh environments. The hermaphroditic mating makes it possible to “daisy chain” cable assemblies without using any interconnect adapters. The specific lens design guarantees a large beam diameter and a low loss connection, less sensitive to dirt and dust.

Product CTOS
CTOS
CTOS is an expanded beam fiber optic connector available in singlemode and multimode. Designed for gloved handling and blind mating in the most extreme conditions, features include up to 4 channels, a hermaphroditic design, a protective window with contactless transmission, and qualification in accordance with NATO/STANAG4290 norms.

Product CTOS - Expanded Beam FO Connector
CTOS - Expanded Beam FO Connector
Amphenol SOCAPEX CTOS is an expanded beam fiber optic connector available in singlemode and multimode. Designed for gloved handling and blind mating in the most extreme conditions, its features include up to 4 channels, a hermaphroditic design, a protective window with contactless transmission, and qualification in accordance with NATO/STANAG4290 norms.

Product Customized Fiber Optic Connectors
Customized Fiber Optic Connectors
Besides our standard products Amphenol Precision Optics develops and manufactures components upon customers' specifications. The highest precision mechanical production and a high level of vertical integration enable the realization of customer-specific connectors and special designs such as FSMA connectors with special bore for laser and medical applications.

Product EN4165 / SIM Elio for EN4531-101 Contacts
EN4165 / SIM Elio for EN4531-101 Contacts
Amphenol Air LB France offers a wide range of optical modules fitted with different standards of fiber optic termini or optical connectors. The module SIM Elio can be used with the whole range of EN4165 / SIM connectors. Modules SIM Elio are designed as per EN4701, and Lumiere or Elio optical contacts as per EN4531-101 standard

Product EN4165 / SIM for MPO connectors
EN4165 / SIM for MPO connectors
Amphenol Air LB France offers a wide range of optical modules fitted with different standards of fiber optic termini or optical connectors. The module SIM MPO can be used with the whole range of EN4165 / SIM connectors. MTP/MPO connector directly plugs and locks itself into the module. Available from 12 to 48 fibers, Multimode, and Single mode. Easy removing for repair.

Product EN4165 / SIM Luxcis for ARINC 801 Contacts
EN4165 / SIM Luxcis for ARINC 801 Contacts
Amphenol Air LB France offers a wide range of optical modules fitted with different standards of fiber optic termini or optical connectors. The module SIM Luxcis can be used with the whole range of EN4165 / SIM connectors. EN 4165/SIM/ARINC 809 compliant inserts for ARINC 801 butt joint Fiber Optics contacts.

Product EN4165 / SIMTac03 Optical
EN4165 / SIMTac03 Optical
Amphenol Air LB France offers a wide range of optical modules fitted with different standards of fiber optic termini or optical connectors. SIMTac03 modules come with 2 MTAC Connectors with Strain Relief. Recessed MT Ferrule reduces exposure. Boots are for round or ribbon fiber. Finger-touch-proof. Available in Multi-mode & single-mode versions.

Product euMicron
euMicron
2 and 4 Channel connector system with smaller diameter – designed for applications where size and space requirements are critical. Very high resistance to vibration, shock, environmental effects, dust, and debris. Compatible with Tyco Pro Beam Mini & Telecast MX connectors.

Product Eurolens
Eurolens
The hermaphroditic connector allows ideal flexibility in the field. The expanded beam offers an optimal optical transmission with minimal loss and the non-contact system enables thousands of mattings. The EUROLENS-Connector-System, available with 2, 4, 8, and 12 channels, is compatible will all MIL-DTL-83526/20 and bulkheads MIL-DTL-83526/21 connectors.

Product F-143 Connector
F-143 Connector
Building on the legacy of MIL-PRF-28876, the F-143 incorporates the latest technologies in fiber optic interconnect design. The backshells feature the Quickloc™ captivation system, developed by AFSI, that is easy to install, easy to remove the captivated aramid yarn of the cable, and recapture without cutting back the cable.

Product Fiber Optic
Fiber Optic
Amphenol LTW's offers a variety of Fiber Optics adapters that allow terminating fiber optics cables to be coupled together. Available in LC & SC type for your outdoor application for your high-speed transmission requirement【Quick Guide: https://amphenolltw.com/down.php?supp_download=95】

Product Fiber Optic Bulkhead Feed -Through
Fiber Optic Bulkhead Feed -Through
The multi-channel fiber optic feed-through is designed to perform in demanding environments where a high degree of environmental sealing is required between bulkheads. Fully compatible with D38999 and Amphenol CF-series fiber optic connectors with size 16 fiber optic contacts. Jam nut style for easy installation.

Product Fiber Optic Cable Assemblies
Fiber Optic Cable Assemblies
Amphenol is vertically integrated to provide fiber optic termini, connectors, and cable assemblies as a single solution. Single-mode and multi-mode cable assemblies in a variety of cable configurations, from simplex jumpers to multi-fiber custom assemblies.

Product Fiber Optic Pre-Assembled Cable Expanded Beam HMA
Fiber Optic Pre-Assembled Cable Expanded Beam HMA
A perfect fit for applications in harsh environments - expanded beam connectors HMA. Ideally prepared for all eventualities of data transmission by IP 68 protection class connectors as well as waterproof cable. Due to contact-free transmission of the expanded beam technology, there is no abrasion of the lenses and thus no damage and wear. HMA 2, 4, 8, or 12 channel connectors available.

Product Fiber Optic Termini
Fiber Optic Termini
Multiple options available for single-mode and multi-mode termini in many industry standards -- MIL-PRF-29504, ARINC 801, MT ferrules.

Showing 21 to 40 of 77 items