Other Connectors
![Product 711 Databus](https://staph.blob.core.windows.net/images-products/711-Databus-8061.png)
711 Databus
A range of transformer couplers, connectors, terminators, and assemblies compliant with MIL-STD-1553B and qualified for use on Typhoon aircraft. Connectors feature #10 Twinax contacts and are available in simplex and multi-contact versions. Both simplex and duplex in-line Couplers are available as well as connectorised versions with up to 10 transformers.
![Product ABS2286](https://staph.blob.core.windows.net/images-products/abs2286-4217.png)
ABS2286
Self-locking plug with sleeves and spacers defined in MIL-C-5015/EN2591.
![Product Aggregate Interfaces](https://staph.blob.core.windows.net/images-products/aggregate-interfaces-2725.png)
Aggregate Interfaces
Electrically powered auxiliary units are increasing rapidly in electrically powered vehicles. While the waste heat from the engine can be used to heat the interior of the combustion engine or the air conditioning compressor can be driven mechanically, the electric vehicle requires electrical auxiliary units.
![Product Airbag / SRS Connector China / Asia](https://staph.blob.core.windows.net/images-products/airbag-srs-connector-china-asia-1584.png)
Airbag / SRS Connector China / Asia
Amphenol connected the first airbag back in the late 1970s. Since that time Amphenol is a leading supplier of innovative airbag connectors including EMI filter and ESD solution. All major interfaces and variants are available within Amphenol.
![Product Airbag / SRS Connector Europe & North America](https://staph.blob.core.windows.net/images-products/airbag-srs-connector-europe-and-north-america-4108.png)
Airbag / SRS Connector Europe & North America
The Airbag connectors are available with various codings. The latest generation of the airbag connector is the ABX-5. The integrated ground connection and the integrated Poka Yoke principle for each coding, ensure the best possible safety.
![Product Alternate to Cadmium Platings](https://staph.blob.core.windows.net/images-products/Alternate-to-Cadmium-Platings-6255.png)
Alternate to Cadmium Platings
Multiple options for alternate-to-cadmium platings, including Durmalon, Black Zinc Nickel, and the new AP-93 1000-hour salt spray approved plating. Amphenol uses the RoHS requirements and the latest revisions to the MIL-DTL-38999 specification to develop these platings.
![Product Amphe-HST](https://staph.blob.core.windows.net/images-products/amphe-hst-5176.png)
Amphe-HST
This family of heat shrink tubing with options that are chemical and solvent resistant, irradiated or cross-linked materials, unlined, and adhesive lined. With 2:1 to 6:1 shrink ratios and a wide temperature range.
![Product AmpheSEAL High Pressure](https://staph.blob.core.windows.net/images-products/AmpheSEAL-High-Pressure-6018.png)
AmpheSEAL High Pressure
The AmpheSEAL connectors provide sealing between the plug and receptacle interfaces and have been tested to withstand pressure to at least 300 PSI. Not intermateable with standard products. Must use AmpheSEAL on both sides of the mated pair.
![Product AP-93 Plating](https://staph.blob.core.windows.net/images-products/AP-93-Plating-9923.png)
AP-93 Plating
AP-93 is a conductive REACH/RoHS compliant finish that outperforms Cadmium. AP-93 exceeds Olive-Drab Cadmium plating by meeting 1000 hours of dynamic salt spray, 500 mating cycles, and meets the millivolt drop shell-to-shell conductivity of nickel (Class F). AP-93 meets a 200° C temperature rating, is compatible with other platings, and is available on all D38999-style Series III connectors.
![Product Automotive Electrical Connectors](https://staph.blob.core.windows.net/images-products/automotive-electrical-connectors-Thumbnail.png)
Automotive Electrical Connectors
The connector housings for accommodating flat contacts of various sizes are used for the electrical connection between the wiring harness and the various units in the car. There are 1- to 14-pole versions in sealed or unsealed design.
![Product Automotive LV Connector China / Asia](https://staph.blob.core.windows.net/images-products/automotive-lv-connector-china-asia-4283.png)
Automotive LV Connector China / Asia
Automotive multi pole harness connectors - sealed and unsealed for low voltage applications. 1 pin to 43 pin connector including TPA, CPA, Seal, for all major terminal systems. Flat terminal size range from 0.5 / 0.64 / 1.2 / 1.5 / 2.8 / 4.8 / 6.3 / 9.5 mm.
![Product Ball & Land Grid Array Socket System for 0.0315 [.80mm] Adapters](https://staph.blob.core.windows.net/images-products/Ball-And-Land-Grid-Array-Socket-System-for-0-0315-[-80mm]-Adapters-8648.png)
Ball & Land Grid Array Socket System for 0.0315 [.80mm] Adapters
BGA sockets; which are high density and have superior electrical performance: Thermal Performance: Operating Temperature Range: -55 to 140C; Glass Transition Temperature Range: 150 to 200C; Electrical Performance: Maximum Voltage: 75 VAC / 100 VDC; Maximum Current: 1 Amperes per contact Contact Resistance: Dry Circuit: .01ΩMax. @ .01 Amps/5VDC Insulation Resistance, @ 500VDC: 10,000 MOhms Min.
![Product Ball & Land Grid Array Socket System for 0.0394 [1.0mm] Adapters](https://staph.blob.core.windows.net/images-products/Ball-And-Land-Grid-Array-Socket-System-for-0-0394-[1-0mm]-Adapters-6532.png)
Ball & Land Grid Array Socket System for 0.0394 [1.0mm] Adapters
BGA sockets; which are high density and have superior electrical performance: Thermal Performance: Operating Temperature Range: -55 to 140C; Glass Transition Temperature Range: 150 to 200C; Electrical Performance: Maximum Voltage: 75 VAC / 100 VDC; Maximum Current: 1 Amperes per contact Contact Resistance: Dry Circuit: .01ΩMax. @ .01 Amps/5VDC Insulation Resistance, @ 500VDC: 10,000 MOhms Min.
![Product Ball & Land Grid Array Socket System for 0.050 [1.27mm] Adapters](https://staph.blob.core.windows.net/images-products/Ball-And-Land-Grid-Array-Socket-System-for-0-050-[1-27mm]-Adapters-6768.png)
Ball & Land Grid Array Socket System for 0.050 [1.27mm] Adapters
BGA sockets; which are high density and have superior electrical performance: Thermal Performance: Operating Temperature Range: -55 to 140C; Glass Transition Temperature Range: 150 to 200C; Electrical Performance: Maximum Voltage: 75 VAC / 100 VDC; Maximum Current: 1 Amperes per contact Contact Resistance: Dry Circuit: .01ΩMax. @ .01 Amps/5VDC Insulation Resistance, @ 500VDC: 10,000 MOhms Min.
![Product Ball & Land Grid Array Socket System for .8mm, 1mm, 1.27mm, and 2.54mm Adapters](https://staph.blob.core.windows.net/images-products/Ball-And-Land-Grid-Array-Socket-System-for-8mm-1mm-1-27mm-and-2-54mm-Adapters-1519.png)
Ball & Land Grid Array Socket System for .8mm, 1mm, 1.27mm, and 2.54mm Adapters
BGA sockets; which are high density and have superior electrical performance: Thermal Performance: Operating Temperature Range: -55 to 140C; Glass Transition Temperature Range: 150 to 200C; Electrical Performance: Maximum Voltage: 75 VAC / 100 VDC; Maximum Current: 1 Amperes per contact Contact Resistance: Dry Circuit: .01ΩMax. @ .01 Amps/5VDC Insulation Resistance, @ 500VDC: 10,000 MOhms Min.
![Product Cable Glands](https://staph.blob.core.windows.net/images-products/cable-glands-3862.png)
Cable Glands
This series of commercial cable glands with Metric and PG threads, IP65, IP67, and IP68 rated, Nylon or Nickel plated brass, threaded termination. With PG entry threads ranging from PG7 through PG48, Metric threads range from M12 x 1.5 through M64 x 7 and a standard operating temperature from -20°C to +105°C.
![Product Camera Sockets](https://staph.blob.core.windows.net/images-products/Camera-Sockets-9830.png)
Camera Sockets
Amphenol provides 20 & 24 contacts camera module sockets for mounting on PCBs allowing mobile camera installation without any additional devices or processes.
![Product Card Readers](https://staph.blob.core.windows.net/images-products/Card-Readers-4802.png)
Card Readers
Amphenol has developed an extensive range of SIM and micro SD card readers which come in several different configurations including Simlocks, wing and bridge blocks, standard sim and SD blocks, with options of shielding protection, integrated detect switch, float, or SMT mounting.
![Product CONEC AT/DT and VSS Superseal Series](https://staph.blob.core.windows.net/images-products/conec-at-dt-and-vss-superseal-series-Thumbnail.png)
CONEC AT/DT and VSS Superseal Series
Whether tractors, excavators, or construction machines, the segment IVCM (Industrial Vehicles and Construction Machines) places high demands on the connectors used. The CONEC series of overmolded AT, DT, superseal connectors are assembled in-house and overmolded and thus provide optimal protection against external influences in harsh environments. Degree of protection: IP67/IP69K.
![Product CONEC ATM connectors](https://staph.blob.core.windows.net/images-products/conec-atm-connectors-6105.png)
CONEC ATM connectors
The ATM connector series is designed as a cable-to-cable connection. It locks securely and without tools via a latch. The series is not only used in agricultural, agricultural and vehicle technology, but also frequently in process automation and control technology. The overmoulded ATM connectors are available as plugs and sockets in the variants connecting cable with open cable end or connecting cable.