Other Connectors
Ethernet Military Switch RES-SCE-AC-8US
Amphenol’s RES-SCE-AC -8US is a MIL-STD rugged, unmanaged-military-grade Ethernet switch, offering 8 Fast Ethernet 10/100 Ports. The portable rugged Ethernet switch is intended for unmanned vehicles or man packable command posts.
Ethernet Military Switch RJSML-8US1/8UG1
Amphenol offers an unmanaged Ethernet switch with 8-gigabit ports RJSML-8UG1.
The switch can withstand a variety of extreme conditions. Whatever the situation - high temperatures, extreme shocks & vibrations, dust particles, or even liquid immersion- there is a solution available.
Ethernet Military Switch RJSMLAC-8MG-CAPS
Amphenol’s RJSMLAC -8MG-CAPS is a MIL-STD Fully managed Military-grade network switch offering 8 triple-speed (10/100/1000) ports. Ethernet connectors are RJFTV, using RJField patented system that allows easy and quick assembly of any standard RJ45 cordset without any tool.
Ethernet Military Switch RJSMLAC-8UG-CAPS
Amphenol’s RESMLAC -8UG-CAPS is a MIL-STD rugged, unmanaged-military-grade Ethernet switch, offering 8 triple-speed Ethernet (10/100 /1000) ports. Ethernet connectors are RJFTV, using RJField patented system that allows easy and quick assembly of any standard RJ45 cordset without any tool.
Ethernet Military Switch RJSML-MG7F3G
Amphenol offers a 10-port managed Ethernet switch RJSML-MG-7F3G. The switch can withstand a variety of extreme conditions: whatever the situation - high temperatures, extreme shocks and vibrations, dust particles, or even liquid immersion there is a solution available.
EX Hermetic
EX HAZLOC certified Hermetic connector for Equipment holding pressure from the back thanks to the glass to metal technology. ATEX, IECEx, and EAC certified for Zones 1,2,21, and 21. II 2G Ex db llC T6/T5/T4 Gb. II 2D Ex tb IIIC T85°C/T95°C/T135°C Db IP66/68. Ta = -60 ˚C to +55 ˚C. Capable of handling extreme pressure up to 200 Bars.
Field-Wireables Connectors
Valve Connectors, M8 Connectors,
M12 Connectors, RJ45 Connectors, RJ45 Module Carrier
Filtered Connectors
EMI and EMP filters can be implemented into all Amphenol Canada connectors. Planar capacitors and diodes can provide the protection that your sensitive electronics require.
Filtering can be on lines or select lines.
Arinc 600, 404, & M83527 = 485 series.
M83733 = 458 series
M24308 = 308 series or FD308 series
M83513 = M13 series
Griplet® Miniature IDC Connector
RELIABLE CONNECTION AND EASE OF INSTALLATION FOR WIRE-TO-BOARD TERMINATIONS
FCI Basics Griplet® Miniature IDC Connector offers a robust solution for miniature IDC wire-to-board connections. Its low profile and compact design make Griplet® an ideal connector where space is tight and ease of installation is important.
Hybrid Connectors
For certain applications on auxiliary units, we offer combined power and signal interfaces in one component. This combination reduces the assembly and sealing effort and thus saves space, costs, and time.
Hyper Cool Edge Connectors (SFF-TA-1037 PMM connector)
MEETS SFF-TA-1037 SPECIFICATION
Amphenol's Hyper Cool Edge system supports the Pluggable Multi-purpose Module (SFF-TA-1034) with high-speed, sideband, and power
Industrial RJ45 and M12 Connectors
LUTZE field-wireable RJ45 and M12 connectors and cabinet accessories provide reliable end-to-end connectivity for industrial networking.
Industrial RJ Plug and Cables
Industrial Ethernet connectors and cables enable IoT connectivity for Ethernet and other Industrial protocols through all levels of operations from the enterprise/cloud to the sensors/actuators on the factory floor. The Industrial RJ series of modular ethernet plugs and cables provide CAT6A performance per ANSI/TIA-568.2-D.
IP67 Latching RJ45 Plugs & Jacks
MRK plug housings are designed to be used with user-supplied standard RJ45 cable-mounted plugs. Plug housings are available with metal/plastic construction and Metal Thumb Latch Coupling, or all-metal construction with Bayonet Coupling. The mating receptacles feature an integrated RJ45 Jack and matching IP20 RJ45 jack on the termination side, and a square mounting flange with 4 screw mount holes.
KTK Downhole
KTK offer high pressure and high temperature sealed connections standard in the downhole industry thanks to the capability of working at 200°C and 20,000 PSI.
Lighting Connectors
The axial and clip-on connectors of Cemm Thome are in headlamps and lift gates in the automotive industry with high quality designed to meet market needs.
• H8, H9, H11, H1R2, HB4 and HB3
Lighting Connectors
Customized Lighting Connectors, Sealed Lampholders, Bulb Sockets Automotive
Lighting Connectors China / Asia
Docharm head lamp connectors. We have excellent design, high-quality product output, to meet customer needs.
• H9, HB3
• Customizable design
LV Connectors
LV connectors are used to transmit any type of low voltage signal to control e.g. auxiliary units like heaters or climate compressors.
Martec Julus
Martec presents the Julus Range, a collection of high-performance hermetic connectors designed and manufactured exclusively for demanding applications where integrity is crucial.
Our Julus industrial feedthrough connectors bring reliability and performance to electronic systems throughout the military, aerospace and industrial sectors.