Power Connectors
PwrMAX® Ortho Power Connector
100 A ORTHOGONAL APPLICATION POWER CONNECTOR
The PwrMAX® Ortho power connector offers a compact means for connecting up to 100A DC power in a PCB edge-to-PCB edge application. The blind mate connector offers low resistance to satisfy modern orthogonal systems architectures.
PwrMAX® Power Connector
HIGH-DENSITY POWER AND SIGNAL CONNECTOR SYSTEM
The PwrMAX® connector family offers a compact means for connecting up to 100A DC power in modern system architectures requiring high density and high current. Configurations include coplanar, backplane, mezzanine, and orthogonal.
Pwr Profile+®
LOW PROFILE, HIGH CURRENT DENSITY CABLE ASSEMBLY
Pwr Profile+® I/O addresses applications requiring additional power density in space-constrained, chassis-based equipment platforms. The innovative power contact design has a lower profile for cable-to-board applications.
Pwr Profile®
LOW PROFILE, HIGH CURRENT DENSITY CABLE ASSEMBLY
Pwr Profile® I/O addresses applications requiring additional power density in space-constrained, chassis-based equipment platforms. The innovative power contact design has a lower profile for cable-to-board applications.
QWL Connectors
QWL Series Connectors are tailor-made for compact, heavy-duty industrial use. The outstanding performance of this series makes it well suited for shipboard installations and ground support power distribution applications where physical strength and dependability are key requirements. The QWL Series is a versatile, economical alternative to military qualified designs.
QWLD Connectors
QWLD Series heavy-duty cylindrical connectors provide reliable power and control functions in hostile environments where ordinary connectors cannot survive. Water and explosion-proof, resistant to abrasion, corrosion, vibration, and shock. Double stub threads for fast coupling. Over 300 industrial and MS-approved insert patterns are available, including coaxial and thermocouple contacts.
R49 & R24 Rubber Series
The R49/R24 series are single-pole high load connectors manufactured in market-leading synthetic self-lubricating thermoset rubber. The design enables the quick, safe and secure connection of AC and DC power in the most demanding of environments. Housings and couplers and manufactured in high-grade aluminum and feature snap action ‘vibration safe’ locking mechanisms.
RADSOK R8S
HV/HP contact with a new design. Asymmetric socket contact for Automotive and Industrial applications. Several connection possibilities and sizes are available. Produced by a precision and price optimized stamping and bending process.
RADSOK® | High Power Connectors
Electric and electronic applications require increasingly more energy. Traditional connection technologies are often not able to fulfill these requirements. Amphenol offers RADSOK - a new generation of high-power contacts. The hyperbolic contact geometry offers many advantages such as contact coverage of up to 65%, absorption of vibrations as well as superior durability of the contact element.
Raptor
RAPTOR is Amphenol LTD’s new range of high-power, high voltage connectors for e-Flight e-Vtol and Hybrid applications. It provides PDIV free performance at an operating voltage of 2.0KV AC(RMS) at 35,000 ft making it ideal for Batteries, Generators, Motors & Power Distribution. The operating temperature is 200°C using the new TALON contact with a current-carrying capacity of up to 800A.
Raptor Feedthrough
The RAPTOR Feedthrough is engineered for High Voltage and High Current Systems in e-flight, e-VTOL, and Hybrid applications such as batteries, generators, motors & power distribution units and is ideal for
the termination of screened power cables. It is designed for applications where once the equipment is installed, it does not require frequent connection and disconnection.
Rhino
RHINO combines the benefits of field-proven MIL-DTL-38999 Series III circular connectors with low resistance hyperbolic RADSOK® power contacts. RHINO is designed to meet the latest military and industrial specifications and is intended to satisfy market requirements for high power & voltage applications in harsh environment conditions.
Rig-Power
Rig-Power Single Pole connectors are the standard of the industry for top drive interconnects. Featuring RADSOK® high amperage contact technology which uses the high tensile strength properties of a stamped and formed, high conductivity alloy grid to produce low insertion forces while maintaining a large conductive surface area.
Scorpion Modular
Design your own connector with our Scorpion series! The Scorpion modular connector can be configured as a power connector, a signal connector, or both, and it offers nearly limitless combinations. Perfect to achieve that ideal blend of size, weight, and power (SWaP). Add options for blind mating, float mount, panel mount, and cable connector options, as well as integral locking systems.
SheerPwr® Circular Connector
SheerPwr® Circular is a high-current, low-resistance interface, designed for applications connecting busbars-to-busbars/boards & BTB. It uses a robust and compliant power contact, assembled in a circular orientation. This forms a power socket, designed to mate with traditional machined pins, which provides repeated low resistance, high misalignment tolerance & high current carrying capabilities.
SMARTSOK
HP connector for applications <60V with smart connection systems. Due to its optimized design, the SMARTSOK connectors can be installed quickly and easily. If necessary the connection can be locked by various solutions.
SP Max
The SP Max is specifically designed for power and signal management in military, space, satellite, and commercial air applications. Its slim precision machined shell is available in three sizes with four contact sizes and twenty-one layout options available for versatility.
SurLok Plus™
This series, a field installable compression lug utilizing RADSOK® socket contact technology, ruggedized harsh environment, thermoplastic housing, metal lug, press-fit high power connector. With a single pole arrangement ranging from 3.6mm to 14mm and up to 500 amps possible with a standard operating temperature from -40°C to +105°C.
UPC
UPC (Universal Power Connector) is a plastic power connector series specially designed to be used in the hybrid electric vehicle market. The 2-pole and 3-pole connectors incorporate patented RADSOK® technology for higher amperage. The compact, plastic shell structure is lightweight with a small footprint, has continuous power up to 400A, and is field installable and repairable.
UPC Connectors
This series, utilizing RADSOK® socket contact, HVIL contact, and EMI shielding technologies is a ruggedized harsh environment, high power, thermoplastic rectangular connector with lever coupling and CPA (Connector Position Assurance) lock. With two or three contacts per connector and up to 450 amps possible with a standard operating temperature from -40°C to +125°C.