Power Connectors
VG95234 | VG95324 & MIL-DTL-5015 based / GCA
This robust circular connector is used for power and signal transmission and is available with threaded or reverse-bayonet locking. It has a great variety of shell styles for industrial applications in high vibration or harsh environments. Standard surface is Nickel, but GCA is also available in many other RoHS compliant versions. Crossable with CA-COM, MIL-DTL-5015 and VG95234/VG95324 connectors
Voltarius High Power Interconnect
Voltarius is a high-power interconnect system optimized for high-voltage applications. This high-power connector series is designed to provide performance up to 1000VDC and 450A and features proven RADSOKĀ® technology. The Voltarius also provides essential safety features such as interlock circuitry and a secondary locking mechanism.
Voltarius High Power Interconnect
Voltarius is a high-power interconnect system optimized for high-voltage applications. This high-power connector series is designed to provide performance up to 1000VDC and 450A and features proven RADSOKĀ® technology. The Voltarius also provides essential safety features such as interlock circuitry and a secondary locking mechanism.