Power Connectors

X
Product 3000W EnergyEdge™ X-treme
3000W EnergyEdge™ X-treme
3000W EnergyEdge™ X-treme Card Edge series offers the highest linear density available in the market. This product features twice as many contact points allowing for a 25% improvement in linear current density when compared to existing card edge products. X-treme's revolutionary dual contact design pushes the boundaries of card edge technology beyond 3000W to power modern system architectures.

Product ADGC Series
ADGC Series
ADG Bayonet coupling connectors in accordance with VG95234, well known as Amphenol ADG bayonet connectors, are basically MIL-C-5015 type connectors. They withstand exposure to moisture, oil, and vibration. Bayonet lock coupling. ADG series connectors meet the performance of most subway coupler applications.

AdvancedTCA
Dedicated interface between backplanes and boards capable of providing dual redundant power, system management and high voltage auxiliary circuits to each slot within the platform. The connector’s outstanding blind mating capability can be used to align the board during insertion.

Product AGE Power Connectors
AGE Power Connectors
AGE96929 its single pole high Ampere low voltage reverse bayonet connector meets the requirements of VG96929 standard. Shell design & mating dimensions based on VG95234 standard. Insulator split type with two-piece construction retained with constant spring force which allows exchanging crimp contacts multiple times.

Product AirMax® Power Connectors
AirMax® Power Connectors
Hard Metric High Power connectors are a perfect complement to Amphenol's ExaMAX®, AirMax®, ZipLine®, and Millipacs® signal connectors. These power connectors mount alongside their signal counterparts and are used in applications where bulk current is delivered by backplane or midplane to power-consuming components on a mating daughter card.

Product AMHTC Series Connectors
AMHTC Series Connectors
Amphenol “AMHTC” high tension connector series for railway vehicle installable power distribution systems, offers the ultimate in safety and reliability under the most severe operating conditions. The AMHTC series connectors allow the user to connect electrical equipment quickly with ultimate safety.

Product Amphe-309 Pin and Sleeve
Amphe-309 Pin and Sleeve
Pin & Sleeve IEC 60309 UL listed. The Amphe-309 consists of both IP44 (splash-proof) and IP67 (Water Proof) devices from 16 A up to 125 A, from a simple plug to customer-specified combination units. The series range covers all clock positions in use for low profile, watertight, and Heavy Duty solutions. EC 603 09-1 & 2, EN 60 309-1 & 2, BS 4343-2 1992, and UL 1682 & 1686.

Product Amphe-PD™
Amphe-PD™
This series, utilizing RADSOK® socket contact technology, is a general duty, touch-proof, thermoplastic rectangular with integrated latch push-pull coupling high power connector. Two poles per connector and up to 120 amps possible with a standard operating temperature from -55°C to +125°C.

Product Amphe-Phase
Amphe-Phase
Amphe-Phase is a High Current Single pin connector with a smart design to keep performance and safety as a top priority keeping the solution price competitive. Finger Proof Protection against electric shock (IP2X) on both sides of Source and Drain and have a bayonet mechanical locking system requiring a key to unlock for additional safety.

Product ASGP
ASGP
ASGP is a power connector specially designed for rail vehicles receiving maintenance in the garage repair station when high circuit power is cut off. This IP67 rated connector has 4pcs of 18mm Radsok for power and 6pcs of 3.6mm spring wire sockets for signal. ASGP offers a wide range of current up to 500A and its rated voltage is 500V.

Product ASGTC
ASGTC
ASGTC is an environmental cylindrical reverse bayonet coupling connector with self-locking system, which guarantee a fast locking and unlocking. Designed for Railway and Mass Transit industry. GTC family is a high-performance, rugged sealed connector with waterproof IP67 rated, robust shells for high-temperature resistance and resistant to vibrations & shocks.

Product ASRC HV
ASRC HV
ASRC HV series connectors are high voltage and high current heavy rectangular connectors. Up to 700A per contact and voltages up to 4000V. A wide range of inserts for signal and power transmission. The robust metal housing offers excellent EMC ratings and guarantees IP68/IP69K leakage proof.

Product ASVG
ASVG
ASVG is an enhanced version of the MS5015 standard connector but remains completely intermateable with the MS5015 reverse bayonet connectors. • In conformity with the French railways standard NFF 61030. • The insulator is in hard thermoplastic, classified UL94V0. • Rated current from 13A to 150A. • Rated voltage from 200V to 900V. • IP67

Product BarKlip® BK100 I/O
BarKlip® BK100 I/O
BarKlip® BK100 I/O provides a convenient method of distributing up to 100A between busbars, cables and circuit boards. It features 12 fully independent cantilevered beams, providing a true compliant spring to adjust for variations in busbar alignment and surface finish. The ultrasonically welded connection between the wire and contact increases the efficiency and reliability of current transition.

Product BarKlip® BK100 I/O for EV Charging
BarKlip® BK100 I/O for EV Charging
BarKlip® BK100 I/O provides a convenient method of distributing up to 100A between busbars, cables, and circuit boards. It features 12 fully independent cantilevered beams, providing a true compliant spring to adjust for variations in busbar alignment and surface finish. The ultrasonically welded connection between the wire & contact increases the efficiency and reliability of current transition.

Product BarKlip® BK150 Connector
BarKlip® BK150 Connector
LOW RESISTANCE BUSBAR CONNECTOR The BarKlip® BK150 connector features 10 independent conducting beams that maintain contact with the mating busbar in common misaligned positions, therefore lowering resistance connectors.

Product BarKlip® BK200 I/O
BarKlip® BK200 I/O
BarKlip®BK200 I/O provides a convenient method of distributing up to 200A between busbars, cables and circuit boards. It features 14 fully independent cantilevered beams, providing a true compliant spring to adjust for variations in busbar alignment and surface finish. The ultrasonically welded connection between the wire and contact increases the efficiency and reliability of current transition.

Product BarKlip® BK200 I/O for EV Charging
BarKlip® BK200 I/O for EV Charging
BarKlip®BK200 I/O provides a convenient method of distributing up to 200A between busbars, cables, and circuit boards. It features 14 fully independent cantilevered beams, providing a true compliant spring to adjust for variations in busbar alignment and surface finish. The ultrasonically welded connection between the wire and contact increases the efficiency and reliability of current transition.

Product BarKlip® BK300 Connector
BarKlip® BK300 Connector
The BarKlip® BK300 connector features 14 independent conducting beams that maintain contact with the mating busbar. BK300's contacts are plated with Amphenol's proprietary silver-based AGT® plating technology to further reduce contact resistance and eliminate fretting corrosion commonly found in tin-plated connectors.

Product BarKlip® XP Connectors
BarKlip® XP Connectors
HIGH POWER AND LOW RESISTANCE BUSBAR CONNECTOR Amphenol's BarKlip® XP connectors feature independent points of contact that provide overall lower resistance and greater overall efficiency. BarKlip® XP series is capable of distributing anywhere from 150 to 1000A of power to busbar power distribution applications.

Showing 1 to 20 of 143 items