Power Connectors
CoolPower® SDM Connectors
CoolPower® Slim Drawer Mini (SDM) Connectors offer a high level of mating configuration flexibility, current density, and a thin profile making it ideal for compact board-to-board power interconnects. The CoolPower® SDM series is available with two or four power lines and boasts up to 318A per linear inch in a footprint of only 5.6mm x 14mm.
CoolPower® Slim Drawer
Amphenol's CoolPower® Slim Drawer Series is configurable to accommodate various combinations of power and signal contacts and a number of mounting and termination options. CoolPower® Slim Drawer can deliver up to 60A per pin and provides an ultra-low end-of-life contact resistance of just 0.4mΩ. Additional features include blind-mating, sequential mating, and true hotplug capabilities.
Customized Connectors
Positronic stands alone in our ability and desire to provide custom connectors. From basic modifications to clean-sheet designs, we are experts in the design and development of custom solutions.
D38999 Power
For high power transmissions.
DIN Power
DIN 41612 CONNECTORS WITH MEDIUM AND HIGH POWER CONTACTS
Amphenol has consolidated the DIN 41612 series manufacturing, adding the DIN Power range, thereby offering Power connectors along with the wide range of standard DIN connectors. The DIN Power connectors are preferred in applications that require particularly robust connectors or higher currents up to 15 A.
Dragonfly
Dragonfly connectors are designed with a versatile combination of power and signal solutions in a compact design. Dragonfly series also offers PCB mount, panel mount and cable connections in a small form factor design utilizing high-reliability, high-retention and high cycle life precision machined contacts.
DuraEV™
DuraEV™ is a standard connector solution offered with 2 power and 4/6 signal pins which employs a patented contact system that is capable of carrying a continuous current from 15A up to 70A with 10,000 mating cycles. IP67 rated in both mated and unmated conditions (with IP cap on socket side), DuraEV™ has finger protection with FMLB feature for power terminals, and CPA to ensure secure locking.
DURASWAP™ Concentric Connectors
HIGHLY DURABLE SWAPPABLE DOCKING CONNECTOR
The swappable custom battery connector solutions with cable assemblies are offered in 2 power & 6 signal configurations. These connectors can carry a continuous current up to 100A with 10,000 mating cycles. They are IP67-rated in mated condition and can be mated in two directions (bi-directional mating).
DuraSwap™ Connectors
HIGHLY DURABLE SWAPPABLE DOCKING CONNECTOR
The swappable custom battery connector solutions with cable assemblies are offered in 2 power & 6 signal configurations. These connectors can carry a continuous current of 15A-70A with 10,000 mating cycles and IP67 rated in mated and unmated condition
EazyPwr™ IP67 Field Installable Connector
EazyPwr™ IP67 field-installable connector provides the next generation of custom power with up to 125A per contact. The metal latching system ensures a reliable connection between the mated pair. The water-tight plug and screw-on cap can be removed easily. Wide range of customizable components to fit specific application needs. Rubber sealing provides IP67 protection.
eHPCE® Enhanced High Power Card Edge Connector
CLASSIC HPCE® WITH ENHANCED PERFORMANCE
eHPCE® connector offers a 15% increase in power density with the same footprint as classic HPCE®. The all-new power contact design offers lower contact resistance and higher current carrying capacity compared to classic HPCE® connectors. eHPCE® connectors are designed to extend the life of power supplies using card edge output power connectors.
eMobility Products China / Asia
Interconnect products for eMobility applications. HV / HP Connectors, Interfaces, Cable Assemblies, Bus Bars, MSD, Vehicle Inlets, PDUs, customized interconnect solutions.
EMP
Motor Power connector provides a high voltage and heavy current connection in RMT application, It's an IP67 rectangular connector, and with high strength stainless steel screw/nut mechanism for application in harsh environments, compliant with EN50124 and NFF61. EMP series product has a wide range of current up to 500A and 3000V max high voltage.
EnergyKlip™ EK160 Connectors
Amphenol's new EnergyKlip™ product series utilizes existing and trusted Amphenol high-current contact technology designed for energy markets. EnergyKlip™ EK160 connectors are rated for up to 160A per contact. This connector series offers an optional IP67-sealed variant to ensure performance in harsh environments. EnergyKlip™ EK160 is an ideal product for battery module interconnects within an ESS
EnergyKlip™ EK350 Connectors
Amphenol's new EnergyKlip™ product series utilizes existing and trusted Amphenol high-current contact technology designed for energy markets. EnergyKlip™ EK350 connectors are rated for up to 350A per contact and feature a built-in IP67 seal to ensure protection from harsh environments. EnergyKlip™ EK350 is an ideal product for battery module interconnects within an energy storage system (ESS).
ePower
This series, utilizing RADSOK® socket contact, HVIL contact, and EMI shielding technologies in a ruggedized harsh environment, metal rectangular, push/pull coupling, high power connector. With two or three contacts per connector and up to 700 amps possible with a standard operating temperature from -40°C to +125°C.
ePower-Lite
This series, utilizing RADSOK®socket contact, HVIL contact, and EMI shielding technology in a ruggedized harsh environment, thermoplastic rectangular, push/pull coupling, high power connector. With two, three, or four contacts per connector and up to 70 amps possible with a standard operating temperature from -40°C to +125°C.
EV Series Power connectors
EV series connectors specially designed for connecting power cables within mobile & stationary power supplies. Power supply may be used with vehicle drives systems or stationary power. The IP2X or TUV finger-proof design allows much greater flexibility when connectorizing "Always Hot" system such as battery pack.
EX-309
Pin and Sleeve Certified Interlock and Plug for Hazard locations. Power options EX HAZLOC certified 16A, 32A, 63A, 125A for EX zone 1, 2, 21, 22 II 2 GD. Ex db eb IIC T* Gb. Ex tb IIIC T80°C Db IP66.
GFSH
The GFSH series is a mixed density power connector, ideal for applications that require blind mating in a small package. Multiple contact sizes facilitate the mixing of AC/DC input, signal and DC distributed output in a single package.