Power Connectors
BarKlip® BK300 Connector
The BarKlip® BK300 connector features 14 independent conducting beams that maintain contact with the mating busbar. BK300's contacts are plated with Amphenol's proprietary silver-based AGT® plating technology to further reduce contact resistance and eliminate fretting corrosion commonly found in tin-plated connectors.
BarKlip® BK450 Connector
Amphenol's BarKlip® BK450 connector is designed to mate directly with a 3.18mm single pole busbar and provides a convenient method of distributing up to 450A between busbars. The connector system features 36 independent points of gold-plated contact beams ensuring high current carrying capability and low contact resistance.
BarKlip® BK600 I/O
OCP-COMPATIBLE POWER CABLE ASSEMBLY COMPLIANT WITH OPEN COMPUTE POWER DISTRIBUTION ARCHITECTURE
Amphenol's BarKlip® BK600 I/O power cable assemblies feature an OCP-compatible design compliant with ORv3 power distribution architecture standards. Barklip® BK600 I/O can distribute up to 700A between busbars, cables, and circuit boards.
BarKlip® XP200 Connector
HIGH POWER AND LOW RESISTANCE 3.00MM BUSBAR CONNECTOR
Amphenol's BarKlip® XP200 connector provides a convenient method of distributing up to 200A directly to a 3.00mm mating busbar. The connector system features an integrated guide system that provides protection to the contacts during mating and un-mating.
BarKlip® XP300 Connector
HIGH POWER AND LOW RESISTANCE 3.00MM BUSBAR CONNECTOR
Amphenol's BarKlip® XP300 connector is designed to mate directly with 3.00mm single pole busbars and provides a convenient method of distributing up to 300A between vertical and horizontal busbars. The connector features 16 independent points of conducting beams ensuring high reliability and ultra-low contact resistance.
BarKlip® XP Connectors
HIGH POWER AND LOW RESISTANCE BUSBAR CONNECTOR
Amphenol's BarKlip® XP connectors feature independent points of contact that provide overall lower resistance and greater overall efficiency. BarKlip® XP series is capable of distributing anywhere from 150 to 1000A of power to busbar power distribution applications.
BATSOK
HV/HP connector for applications >60V. The connectors can be flexible or rigid and are available in various cross-sections. Also known as battery module connector.
Charge Inlet China / Asia
Charge inlets and assemblies for eMobility applications. There is a wide portfolio of Charge Ports available supporting all major interfaces like GB/T, IEC Type 1 & Type 2, DC Combo, or DC Fast Charging. Special features including locking actuator or LED Charge indicator lights are available as well as related charge plugs and cable assemblies.
charge|mate
The charge|mate series represents an innovative and comprehensive product family specifically developed to meet the demands of modern DC charging in electromobility. It includes both CCS2 and MCS charging cable variants and is designed for operators and users of charging infrastructure who place the highest value on performance, safety, durability, and ease of maintenance.
CHD
Presenting our ruggedized heavy-duty connector, meticulously crafted for electric vehicles, ensuring steadfast reliability
in challenging conditions.
Our durable designs are tailored to excel in extreme settings, capable of withstanding strong vibrations and repelling
water and dust.
CHD10: 10mm contact size, 1500VDC, 250A Max.
CHD14: 14mm contact size, 1500VDC, 500A Max.
Class L Connectors
Heavy-duty cylindrical connector for higher Amperage requirements suitable for Military & Industrial application, The rigid configuration & control assures correct interconnection of an electrical circuit for maximum safety & reliability. Connectors are QPL qualified & meet the requirement of the MIL-DTL-22992 military standard.
Class L Connectors, MIL-DTL-22992
MIL-DTL-22992 Class L heavy-duty connectors are the largest size mil-spec cylindrical connectors. Current range from 40 to 200 amperes. Direct current or single/three-phase, 60/400 Hertz alternating current. Resistance to the operating environments of heat, moisture, vibration, high impact, and immersion. Automatic grounding for safety.
CONEC IP67 Power Bayonet Series
The connector series is designed for industrial cable connections with IP67 protection and the bayonet locking allows a quick, simple, and robust connection in harsh environments. The 2-pos. version is mainly designed for DC use up to max. 48 V DC and the 3-pos. version utilizes a premating contact for AC up to max. 250 V AC with protective earth contact (PE).
CONEC M12x1 Series L-Coding
The overmoulded M12 L-coded connectors require 30% less installation space compared to a 7/8″ connector. Due to the high current carrying capacity of 16 A with a strand cross-section of 2.5 mm², they are also able to ensure the power supply of devices via a miniaturised interface. Also available: sockets & field attachable connectors.
Connectors for Electric Vehicles
Discover our variety of high voltage connectors for electric vehicles. Each has a safety interlock system and is waterproof. Our experience for all kinds of products in High Voltage and High Current applications, is a driver for a sustainable future with more green propulsion systems. We are regularly expanding our HV portfolio to meet market trends or to develop specific solutions for customers.
CoolPower® HD Right-Angle Cable-to-Board Connector
Amphenol's CoolPower® HD Right-Angle Connector is a 90-degree, versatile pin-and-socket solution designed to deliver highdensity power output in a compact, low-profile housing. This makes it an ideal solution for addressing the increasing demands of modern power consumption. The CoolPower® HD series supports a wide range of pin diameters, including 5.7mm, 6.0mm, 8.0mm, and 9.1mm, and ....
CoolPower® HD Vertical Cable-to-Board Connector
Amphenol's CoolPower® HD Vertical Connector Series is a versatile pin-and-socket solution that delivers high-density power output in a compact, low-profile housing. This makes it an ideal solution for addressing the increasing demands of modern power consumption. The CoolPower® HD series supports a wide range of pin diameters, including 5.7mm, 6.0mm, 8.0mm, and 9.1mm, and offers exceptional ...
CoolPower® SDM Connectors
CoolPower® Slim Drawer Mini (SDM) Connectors offer a high level of mating configuration flexibility, current density, and a thin profile making it ideal for compact board-to-board power interconnects. The CoolPower® SDM series is available with two or four power lines and boasts up to 318A per linear inch in a footprint of only 5.6mm x 14mm.
CoolPower® Slim Drawer
Amphenol's CoolPower® Slim Drawer Series is configurable to accommodate various combinations of power and signal contacts and a number of mounting and termination options. CoolPower® Slim Drawer can deliver up to 60A per pin and provides an ultra-low end-of-life contact resistance of just 0.4mΩ. Additional features include blind-mating, sequential mating, and true hotplug capabilities.
Customized Connectors
Positronic stands alone in our ability and desire to provide custom connectors. From basic modifications to clean-sheet designs, we are experts in the design and development of custom solutions.