Power Connectors

X
Product Ground Power Receptacle
Ground Power Receptacle
This Amphenol Air LB France's Power feed receptacle connector is originally installed on commercial airliners and is fully intermateable with Ground-based SAE AS 25486 power plugs installed around the world. It powers the aircraft while docked at the gate.

Product GROUNDSOK
GROUNDSOK
Plug connector with spring lock function forground connections in vehicles (pin on body).

Product H4
H4
This series, a UL6703 1500V DC / IEC62852 1000V DC approved inline and panel mount solar photovoltaic thermoplastic power connector with integrated latch coupling connector for ruggedized harsh environments (IP68 1 hr/1 m mated). With a single-pole insert arrangement ranging from 14 AWG to 10 AWG contact per connector and up to 30 amps possible.

Product H4 Plus
H4 Plus
This series, similar to the H4 with UL 6703 / IEC 62852 approvals at 1500V DC, enhanced materials to increase performance levels of chemical resistance, ingress protection (IP68 24h/1 m mated), damp heat (2000 hrs), thermal cycle (800 cycles), humidity freeze (60) cycles, and lower contact resistance. A single-pole ranging from 14 AWG to 8 AWG contact per connector and up to 50 amps possible.

Product HCI® Connector System
HCI® Connector System
The HCI® connector system anticipates the continued trend toward increased system power demands that are driving the need for increased power density. The HCI® connector system is designed to address requirements that extend beyond the capability of Amphenol's proven PwrBlade® connector system, the industry standard for DC power supply interfaces and power distribution.

Product HCI® High Power Connector
HCI® High Power Connector
The HCI® High Power backplane/midplane connector series addresses applications demanding additional power at the interface between a daughter card and a backplane or midplane in chassis-based equipment platforms. HCI High Power modules are rated for up to 113A per contact without exceeding a 30°C temperature rise in still air.

Product HEAVYSOK
HEAVYSOK
HV/HP connector for applications >60V and aluminium housing. All connectors are sealed and equipped with EMC shielding. The aluminum housing ensures a robust structure in the vehicle, it can withstand higher temperatures and can dissipate high currents. The HEAVYSOK connectors are available with various codings.

Product High Power 38999
High Power 38999
High Power 38999 incorporates RadSok, Temper-Grip, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, High Power 38999 offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).

Product High Power 5015
High Power 5015
Features high-current RadSok or Temper Grip socket contacts for a current-carrying capacity increase of up to 40%. Utilizing two proven connector mating designs (Matrix 5015 and MGT-5015) and a host of new contact termination methods, the High Power Series offers custom connector performance in a standard catalog offering.

Product High Voltage 38999
High Voltage 38999
An expansion of the MIL-DTL-38999 series to provide solutions for next-generation aircraft power requirements. Future power distribution architecture is moving toward higher voltages above what standard connectors are designed to accommodate. Amphenol HV38999 has been tested up to 1200 VAC / 1500 VDC* to remain partial discharge free @ 50,000 ft.

Product HPCE® Board to Board Connector
HPCE® Board to Board Connector
The HPCE® BTB is a board-to-board high power connector for demanding applications requiring high linear current density and small connector size. It is part of Amphenol's HPCE® series family together with HPCE and HPCE cable assembly. HPCE® BTB is ideal for next-generation 1U/2U servers, storage enclosures, telecommunications equipment, and datacom/ networking equipment.

Product HPCE® High Power Card Edge Connector
HPCE® High Power Card Edge Connector
The High Power Card Edge (HPCE®) connector is a next-generation power card edge connector for demanding applications requiring high linear current density and low power loss. HPCE offers a low profile height (7.50mm) and is based on very cost-effective and highly reliable stamped-and-formed power contact technology similar to other power solutions from Amphenol.

Product HPCE® Mezzanine Connector
HPCE® Mezzanine Connector
The HPCE® Mezzanine is a next-generation power board-to-board for demanding applications requiring variable stack heights and high linear current density. It offers both receptacle and recommended PCB Bridge. Both are based on very cost-effective and highly reliable stamped-and-formed power contact technology similar to other power solutions from Amphenol.

Product HVBI
HVBI
HVBI specially designed for high power EV & Energy Storage, with ruggedized design, convenient push-pull operation in limited space, robust metal shells with excellent electromagnetism shielding, potting design for backshell provide excellent anti-vibration and waterproof performance, has a wide range of current from 60A to 250A. UL and TUV Certification.

Product HVCO GB/T
HVCO GB/T
HVCO GB/T Connectors are all compliant with GB/T 20234.1/2/3 standards.

Product HVCO IEC
HVCO IEC
HVCO IEC/CCS2 connectors are all compliant with IEC 62196-2, IEC 61851-1 standards.

Product HVCO SAE
HVCO SAE
HVCO SAE/CCS1 connectors are all compliant with IEC 62196-2, IEC 62196-3 standards.

Product HVDC
HVDC
HVDC is a low mating force, high mating cycle connector that achieves enhanced performance due to multiple points of contact vs. standard 2 or 4 tine contacts. Weight savings with a composite shell and hollow pin design threaded or lug termination. Temperature rating: 180°C. Current Rating: 365 Amps

Product HV/EV Connectors and Components China / Asia
HV/EV Connectors and Components China / Asia
Complete interconnect solutions for all High Voltage Devices for Electric and Hybrid Electric drivetrain and electric power connections inside of HV applications including Charge Inlets, OBC, EV Battery, Inverters, e-motors, and AUX devices.

Product HVPT
HVPT
HVPT Pass-Through, which is equipped with plastic housing and cable gland, provides a reliable high voltage connection.IP67 rated, light in weight and easy to install, it offers a good price-quality ratio. Multiple coding positions are available. 1 to 3 positions, cable size: 25 to 70mm2 shielded wires

Showing 61 to 80 of 162 items