Search Results for amphenol medical sensor solution filetype:pdf
ZTP-135BS Thermometrics Thermopile IR Sensor - amphenol-sensors.com
Amphenol Advanced Sensors. Specifications Thermopile Chip Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 ... Outline of Sensor Package and Pin Arrangement (unit: mm) THERMISTOR GND THERMOPILE GND THERMISTOR THERMOPILE SECTION A-A CS-Φ0.45±0.05 CDΦ2.54±0.1
2 Sensor for Automotive Applications - Amphenol
Internal CO2 Sensor Specifications General Performance: ABC Logic This sensor implements an algorithm to self-calibrate to its ambient environment. The sensor uses readings during fresh air conditions to make the correction. ABC Logic corrects for a variety of use factors including transitions to new environments, change in altitudes, mishandling
NovaSensor NPC-100 and NPC-120 Disposable Medical Pressure Sensors
establishing and validating suitable process conditions to prevent damage to the sensor. NPC-100 and NPC-120 Series Specifications The NovaSensor NPC-100 and NPC-120 Series pressure sensor are specifically designed for use in disposable medical applications. The devices are compensated and calibrated per the Association for the Advancement of
NovaSensor NPC-100 and NPC-120 Disposable Medical Pressure Sensors
establishing and validating suitable process conditions to prevent damage to the sensor. NPC-100 and NPC-120 Series Specifications The NovaSensor NPC-100 and NPC-120 Series pressure sensor are specifically designed for use in disposable medical applications. The devices are compensated and calibrated per the Association for the Advancement of
Battery Thermal Runaway Detection TRDU-5 - SGX Sensortech
TRDU5 is a Battery Failure Detection sensor that measures H2, CO, NH3, Pressure, Temperature and Humidity level when different battery leakage occur. The module has to be placed in the battery enclosure allowing to detect a failure mode. TRDU5 is a solution to allow Battery Management System (BMS) monitor the safe
Application SpotlightApplication Spotlight - amphenol-sensors.com
Medical Disclaimer “You are hereby advised that Amphenol Advanced Sensors has not performed any biocompatibility or clinical testing of these products. The responsibility to ensure that all products comply with all applicable federal, state, and local laws lies with the OEM manufacturer or user.” Predictive Thermometry Related Links:
Thermometrics GE-1711/GE-1797 Engine Temp. Sensor - amphenol-sensors.com
5% salt solution at 95°F for 500 hours. Dry for 1 week. After the test, sample must be torn down. No water entry permissible, must meet standard performance requirements Water Immersion Stabilize part at 190°F. Immediately immerse in 32°F solution of paint and water for 35 minutes. Rotate part 180° after 10 minutes and 90° after an
Thermometrics Combination Sensor - amphenol-sensors.com
Title: Thermometrics Combination Sensor Author: Amphenol Advanced Sensors Subject: Thermometrics Combination Sensor is a smart combination intake manifold sensor capable of providing up to five measurements, including manifold humidity, manifold temperature, manifold pressure atmospheric pressure and atmosá ÿZÁú%u áæz é «±£9K ÂòÅõ»ç 4 a @3Xà۴ȯêÁ lVýÏ ôQ cÆM ^ Ì ...
RaptorLink 64X50 SOSA Ethernet Switch - amphenol-aerospace.com
Amphenol has designed these connectors in alignment with The Open Group Sensor Open Systems Architecture™ (SOSA) technical standard, MIL-HD2 provides developers with a readily available, robust open architecture solution for tighter card pitches and chassis designs where space requirements and density are critical. These connectors are
NovaSensor NPC-100 and NPC-120 Disposable Medical Pressure Sensors
establishing and validating suitable process conditions to prevent damage to the sensor. NPC-100 and NPC-120 Series Specifications The NovaSensor NPC-100 and NPC-120 Series pressure sensor are specifically designed for use in disposable medical applications. The devices are compensated and calibrated per the Association for the Advancement of
NTC Thermistor Type RL10 - amphenol-sensors.com
• Low cost solid state sensor • Resistance tolerances down to ±2% • High sensitivity to changes in temperature • Suitable for temperature measurement, control and compensation • Excellent mechanical strength NTC Thermistor Type RL10 • Wide operating temperature range: -58°F to 302°F (-50°C to 150°C)
Application SpotlightApplication Spotlight - amphenol-sensors.com
Medical Disclaimer “You are hereby advised that Amphenol Advanced Sensors has not performed any biocompatibility or clinical testing of these products. The responsibility to ensure that all products comply with all applicable federal, state, and local laws lies with the OEM manufacturer or user.” Predictive Thermometry Related Links:
Thermometrics TST-10 Turbidity Sensor - amphenol-sensors.com
Amphenol Advanced Sensors. Specifications Part Number TST-10 Rated Voltage DC 5V (between No #1 & Ground) Voltage Differential 2.7V ± 20% ... Thermometrics TST-10 Turbidity Sensor Author: Amphenol Advanced Sensors Subject: The TST-10 module measures the turbidity (amount of suspended particles) of the wash water in washing machines and ...
NovaSensor P1301 Low Pressure Silicon Pressure Sensor
NovaSensor P1301 Low Pressure Silicon Pressure Sensor Author: Amphenol Advanced Sensors Subject: NovaSensor P1301 Low Pressure Die is a piezoresistive sensing element measuring 2.7mm x 3.2mm \(0.11in x 0.13in\). Manufactured with NovaSensor SenStable® process, P1301 die provides excellent long term stability and repeatability. The die can be ...
Thermometrics TG Series NTC Thermistors - amphenol-sensors.com
Another innovative solution from Amphenol Advanced Sensors - The TG Series of Glass-Sealed NTC Type Thermistors featuring high resistance and accuracy. AAS-920-669B - 09/2017 ... Amphenol Advanced Sensors; Thermometrics; TG series; NTC thermistors; glass-sealed; radial type; high temperature; accurate; fast; automotive industry; heating and ...
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Thermopile IR Sensor This thermopile sensor is used for non-contact surface temperature measuring. The ZTP-115 model consists of thermo-elements, flat IR filter, ... Amphenol Advanced Sensors. T ambient (° C) Rmin (kW) Rcent (kW) Rmax (kW)-40 267 284.7 303.2-35 197.2 209.6 222.5-30 147.1 155.9 165-25 110.8 117.1 123.6
2 Sensor for Automotive Applications - amphenol-sensors.com
Internal CO2 Sensor Specifications General Performance: ABC Logic This sensor implements an algorithm to self-calibrate to its ambient environment. The sensor uses readings during fresh air conditions to make the correction. ABC Logic corrects for a variety of use factors including transitions to new environments, change in altitudes, mishandling
Thermometrics A-1996 HVAC Duct Temperature Sensor - Amphenol
Thermometrics A-1996 HVAC Duct Temperature Sensor Author: Amphenol Advanced Sensors Subject: Thermometrics A-1996 HVAC Duct Temperature Sensor Keywords: Amphenol Advanced Sensors; Thermometrics; A-1996 HVAC duct sensor; HVAC vent temperature; in-cabin temperature; air temperature Created Date: 12/7/2015 1:05:31 PM
NPC-1220 Series - amphenol-sensors.com
%PDF-1.6 %âãÏÓ 718 0 obj >stream _(ù;g¤*ñM Ú à‚³È YÊýí ø? .=gÕÞé Ž3-Ë8×EÁ *Æ JÔ 'oì+W‰…¤ÌÓÚŸ¿¹Ò ¥ñù ʪ²]€ìò9®×ù çÑï ½‡ƒQkÆZbâ_õ0òxW úc[µ @C)Ø AB‡ *`ÝX ‚~’ž–Ÿ‰Béujâ ö ¦jáíve T‹Û؃c±TëÎi C« ½Ã»¢–!4¥©¦ëL† f ‡V£ÏÊHÚ7Åöt Ue’•·[ºyk͹ËH b®Jcé$ÏA± qY÷àî^ð KÂÙ5Ð6ß ...
Application SpotlightApplication Spotlight - amphenol-sensors.com
Medical Disclaimer “You are hereby advised that Amphenol Advanced Sensors has not performed any biocompatibility or clinical testing of these products. The responsibility to ensure that all products comply with all applicable federal, state, and local laws lies with the OEM manufacturer or user.” Predictive Thermometry Related Links: