Search Results for amphenol medical sensor solution filetype:pdf
Thermometrics JS8746 Temperature Sensor - amphenol-sensors.com
The JS8746 Harsh Environment Temperature Sensor has been designed to address all aspects of temperature measurement for HVAC control systems in the container-ship market. Employing materials and build standards that enhance the sensor’s ability to withstand water ingression and degradation by the marine environment, the sensor
Amphenol Advanced Sensors Sensor Overview
Sensor Overview Amphenol Advanced Sensors is a world leader in advanced measurement and sensor-based technology solutions. We design and manufacture precision instruments and systems that measure temperature, pressure, humidity and gas concentration for customers around the world in the Healthcare, Transportation and Industrial Markets.
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Thermopile IR Sensor This thermopile sensor is used for non-contact surface temperature measuring. The ZTP-135 model consists of thermo-elements, flat IR filter, ... Amphenol Advanced Sensors. Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal
Thermometrics Medical Sensors - amphenol-sensors.com
Thermometrics Medical Sensors Author: Amphenol Advanced Sensors Subject: Thermometrics Medical Sensors - Leading-edge Technology and Services Keywords: Thermometrics Medical Sensors; optimizing; performance; efficiency; safety; patients well-being; reliable monitoring of critical parameters Created Date: 9/3/2014 10:29:41 AM
Telaire T6723-8K5 NDIR CO2 Module - amphenol-sensors.com
3 Output Description Alarm Output • 8500ppm ± 1000ppm • Normally low Low Battery Warning • 5.3 VDC ± 5% • Normally high Ventilate Warning • 0.1% CO 2 below alarm level with 0.1% CO 2 hysteresis • Normally high Measurement Accuracy Alarm Setpoint • 0.85% CO 2 in air ± 0.1% CO 2 by volume from 5 to 30°C
Amphenol LTW
3-3 Amphenol LTW Technology Co., Ltd. M Series Sensor Connector I Specification Specification IP 65 . 67 . 68 9 Receptacle I Unmated Overmolded with Cable I Mated Field Installable I Mated ... Innovation in Waterproof Solution 3-8 M Series Sensor Connector I Contact Configuration
Thermometrics JRI Series Noise Immune Ring Terminal Temp. Sensor
Sensor Author: Amphenol Advanced Sensors Subject: Thermometrics JRI Series of Noise Immune Ring Terminal Temperature Sensors consists of an NTC chip thermistor mounted in an eyelet tag for surface temperature measurement with a novel radio frequency \(RF\) decoupling function. These sensors are designed \ with an integrated bypass capacitor to ...
NovaSensor P165 3F Medical Silicon Absolute Pressure Sensor Die
All sensor wafers are electrically probed, visually inspected. All rejects are marked by an ink dot. Each wafer will be labeled with the lot number wafer number, device number and the number of available sensor die. Ordering Information Part Number Description 51564 2.5F, 300 mmHg Gage Warranty Amphenol Advanced Sensors warrants its products
NovaSensor NPC-100 and NPC-120 Disposable Medical Pressure Sensors
establishing and validating suitable process conditions to prevent damage to the sensor. NPC-100 and NPC-120 Series Specifications The NovaSensor NPC-100 and NPC-120 Series pressure sensor are specifically designed for use in disposable medical applications. The devices are compensated and calibrated per the Association for the Advancement of
NovaSensor NPC-100 and NPC-120 Disposable Medical Pressure Sensors
establishing and validating suitable process conditions to prevent damage to the sensor. NPC-100 and NPC-120 Series Specifications The NovaSensor NPC-100 and NPC-120 Series pressure sensor are specifically designed for use in disposable medical applications. The devices are compensated and calibrated per the Association for the Advancement of
NPA Surface-Mount Pressure Sensors - amphenol-sensors.com
The sensor is intended for printed circuit board mounting and delivered in tape and reel form to simplify manufacturing handling. Keywords: Amphenol Advanced Sensors; NovaSensor; NPA; surface mount sensor; pressure sensor; SO1C14 pin surface Created Date: 4/20/2016 7:55:34 AM
Telaire HS30P Relative Humidity Sensor - Amphenol
Telaire HS30P is a bulk-resistance type of Relative Humidity (RH) Sensor providing a variable impedance value in response to the adsorbed water within the sensor s proprietary thin-film polymer. Keywords: Amphenol Advanced Sensors; Telaire; HS30P; relative humidity sensor; thin-film polymer Created Date: 9/24/2019 10:56:46 AM
NovaSensor NPC-100 and NPC-120 Disposable Medical Pressure Sensors
establishing and validating suitable process conditions to prevent damage to the sensor. NPC-100 and NPC-120 Series Specifications The NovaSensor NPC-100 and NPC-120 Series pressure sensor are specifically designed for use in disposable medical applications. The devices are compensated and calibrated per the Association for the Advancement of
Keeping Connections Simple - Amphenol CS
Medical: Monitoring - Communications: Server - Industrial: PLC - Communications: Data Center & Server - Industrial: Amplifier - Medical: Laser System & Resonance 3 500 800 500 - 650 650 650 2 to 3 2 2 2 Current Capacity Ampere Dielectric Withstanding Voltage Product Family NEW Wire-to-Board 02 Amphenol COMMUNICATION SOLUTIONS www.amphenol-cs ...
NPX1 NovaSensor Sensors - amphenol-sensors.com
Amphenol Advanced Sensors Subject: The NPX1 sensor adds a silicon pressure sensor, a 8-bit RISC processor, and an LF-input stage to meet market demands for flexible, customer specific behavior/solutions and overall system cost reduction. Keywords: Remote tire pressure monitoring; NPX1; programmable sensor; RTPM Created Date
NovaSensor NPC-100 and NPC-120 Disposable Medical Pressure Sensors
establishing and validating suitable process conditions to prevent damage to the sensor. NPC-100 and NPC-120 Series Specifications The NovaSensor NPC-100 and NPC-120 Series pressure sensor are specifically designed for use in disposable medical applications. The devices are compensated and calibrated per the Association for the Advancement of
Thermometrics GE-1711/GE-1797 Engine Temp. Sensor - amphenol-sensors.com
5% salt solution at 95°F for 500 hours. Dry for 1 week. After the test, sample must be torn down. No water entry permissible, must meet standard performance requirements Water Immersion Stabilize part at 190°F. Immediately immerse in 32°F solution of paint and water for 35 minutes. Rotate part 180° after 10 minutes and 90° after an
NovaSensor P165 3F Medical Silicon Absolute Pressure Sensor Die
All sensor wafers are electrically probed, visually inspected. All rejects are marked by an ink dot. Each wafer will be labeled with the lot number wafer number, device number and the number of available sensor die. Ordering Information Part Number Description 51564 2.5F, 300 mmHg Gage Warranty Amphenol Advanced Sensors warrants its products
NovaSensor NPC-100 and NPC-120 Disposable Medical Pressure Sensors
establishing and validating suitable process conditions to prevent damage to the sensor. NPC-100 and NPC-120 Series Specifications The NovaSensor NPC-100 and NPC-120 Series pressure sensor are specifically designed for use in disposable medical applications. The devices are compensated and calibrated per the Association for the Advancement of
Brian Engle - amphenol-sensors.com
www.amphenol.com Brian Engle. Director, Business Development. brian.engle@amphenol-sensors.com. US: 248 978 5736 . amphenol-sensors.com. Chair: SAE J2990 First/Second Responders Task Force. ... A current sensor is a device that detects electric current in a wire and generates a signal proportional to that