Search Results for body temp and pregnancy
Model 027137-04022 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 003A10 | PCB Piezotronics
Model 003A10:Low noise coaxial cable, blue PTFE jacket, 10-ft, 10-32 plug to 10-32 plug
Model M124A24 Rocket motor ICP® pressure sensor, 1000 psi, 5 mV/psi ...
temperature extreme, shock, load, or other environmental influence, or prior to any critical test. PCB Piezotronics maintains an ISO-9001 certified metrology laboratory and offers calibration services, which are accredited by A2LA to ISO/IEC 17025, with full traceablility to N.I.S.T. In addition to the normally supplied
RaptorLink 64X50 SOSA Ethernet Switch - amphenol-aerospace.com
• Operating Temperature: -40ºC to 85ºC while operating. • Storage Temperature: -55ºC to 125ºC. • Humidity: 0-100% non-condensing humidity during operation. • Vibration: 10g peak, 5-2,000 Hz sine vibration, and 40 G peak shock cycles. • Altitude: -1,500 to 60,000 ft with rapid depressurization.
Model 354C02 | PCB Piezotronics
Model 354C02:Triaxial, thru-hole mtg, ceramic shear ICP® accel., 10 mV/g, 0.5 to 2k Hz, ground isolated, 4-pin conn.
2.92mm Male to SMPM Female 12" Cable Assembly for .085 Cable
Orientation (Body) Straight : Coupling ... Temperature Rating -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration MIL-STD-202, Method 204, Condition D ...
ACOUSTIC ICP PRESSURE SENSOR - pcb.com
%PDF-1.4 %¡³Å× 5 0 obj > endobj 8 0 obj >stream xœíÝw\ gÚ7ðp( Š ` ŠØ K$(‰&š˜ˆ¤˜Mv! ,Ñ ;‘]ÑÄŠb‹Ø×B ݈ W 1 «k - K ¬t È{½ÌÊË{ !p ...
lift curve formula | Amphenol Global Search | Amphenol
millivolt c-grade pressure sensors specification notes note 1: a ll parameters are measured at 12.0 volt excitation, for the nominal full scale pressure and room temperature unless otherwise specified.pressure measurements are with positive pressure applied to port b. note 2: shift is relative to 25°c. note 3: shift is within the first hour of excitation applied to the device.
SOFTWARE/APPS - Airmar
CAST™ allows the user to perform speed, temperature, and attitude calibrations without the need for additional converters or cables. And, in addition to firmware updates, the app also logs all of the NMEA sensor data over a customized time period for analysis. Smart devices with Bluetooth® connectivity can be used to view the data, creating ...
Digital Gauges - ssi-sensors.com
Digital Fluid-Trac™ The Digital Fluid-Trac™ drum level Digital Gauge is a cost competitive, non-contact, continuous liquid level drum gauge.
M3591 Series - amphenol-aerospace.com
ambient temperature above 40°C, the maximum steady-state output power should be derated to 1.5KW at 52°C. For short term loading (less then 5 minutes) no derating is required. 3. High temperature for prolonged duration will shorten the battery life.
Thermometrics Type GE - Glass-Encapsulated NTC Thermistor with ...
The glass body provides a hermetic seal, voltage isolation and excellent stability over a wide temperature range. They are designed for accurate temperature measurement in various applications, including automotive, telecom, industrial, pharmaceutical, food, chemical and white goods.
Model 207C
%PDF-1.4 %âãÏÓ 2 0 obj >/Font >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI]/XObject >>>/Group >/Annots[63 0 R 64 0 R 65 0 R]>> endobj 25 0 obj >stream xœ½=koÜ8 ...
Model TRP001 | PCB Piezotronics
Model TRP001:Instrumentation tripod w/ADP032 preamp to tripod interface.
ˆ ˙ ˇ ˘ ˆ Level Plus Model LLE
The LLE can also be ordered with an optional temperature measurement of a straight RTD output. There is no requirement for scheduled maintenance or recalibration for the expected 10 year life of the sensor. Set it and Forget it. The LLE liquid level transmitter can be mounted on most tanks offering
CHARGE OUTPUT ACCELEROMETER Revision: A - PCB
Temperature Range(Operating) -65 to 500 °F -54 to 260 °C Temperature Range(Maximum) 550 °F 288 °C Temperature Response(Operating) See Graph See Graph [1] Base Strain Sensitivity .004 g/µε .04 (m/s²)/µε [1] Radiation Exposure Limit(Integrated Neutron Flux) 1E10 N/cm² 1E10 N/cm² ...
Model 352C23 | PCB Piezotronics
Model 352C23:Platinum Stock Products; Miniature, lightweight (0.2 gm), ceramic shear ICP® accel., 5 mV/g, 2 to 10k Hz, 10-ft detachable cable
SGX-4CO-LC Datasheet - SGX Sensortech
Temperature Range -30°C to +50°C Pressure Range 800 to 1200 mbar Operating Humidity Range 15%-90% RH (Continous) 0%-99% (short term) LIFETIME INTRINSIC SAFETY DATA Long Term Output Drift < 5% per annum Max at 2000ppm 0.3 mA Recommended Storage Temp 0°C to 20°C Max o/c Voltage 1.3 V Expected Operating Life > 72 months in air