Search Results for c�m���f�w�^��
Series 3 Connector - Amphenol In
Series 3 Connector Subminiature Cylindrical Connectors MIL-DTL-38999, Series III AC38907 0317
NTC Type NDK - amphenol-sensors.com
the range of 32°F (0ºC) up to the maximum operating temperature • Reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) 0.195(±1 mm or ±2%, whichever is the greater) • Other wire materials Data • Minimum operating temperature range: -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10s
55011301-000 - Amphenol Sine
c c d d e e f f sheet third angle projection this document is the property of amphenol australia pty. ltd.. no part thereof may be reproduced and used linear without the prior written consent of the owner. x.x ± x ± break all sharp edges and remove all burrs unless otherwise specified tolerance to be finish: x.x' ± material: x.x'x " ± ...
3 dBd HD omni antenna 380 - 430 MHz, low PIM - AMPHENOL PROCOM
Input Power 300 W Omni Deviation < ± 1 dB Polarisation Vertical ... Operating temperature range -40 °C to +70 °C Survival Wind Speed 300 km/h Ingress Protection IP56 422x.03-405-Txx Page: 1 of 2 ... low PIM 4221.03-405-T12 N(f) ; 12° Electrical Tilt 380 - 430 MHz 3 dBd HD omni antenna, low PIM 4223.03-405-T0 4.3-10(f) ; 0° Electrical Tilt ...
ICP® FORCE SENSOR Revision: L - PCB
Temperature Range -65 to +250 °F -54 to +121 °C Temperature Coefficient of Sensitivity ≤ 0.03 %/°F ≤ 0.054 %/°C ... M - Metric Mount Mounting Thread M12 x 1.25 Female N - Negative Output Polarity Output Polarity(Compression) Negative Negative W - Water Resistant Cable Electrical Connector Sealed Cable Sealed Cable Electrical Connection ...
NTC Type NDK - amphenol-sensors.com
the range of 32°F (0ºC) up to the maximum operating temperature • Reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) 0.195(±1 mm or ±2%, whichever is the greater) • Other wire materials Data • Minimum operating temperature range: -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10s
Model 206C | PCB Piezotronics
-65 to +250 °F-54 to +121 °C: Temperature Coefficient of Sensitivity: ≤0.11 %/°F: ≤0.198 %/°C: Electrical: Discharge Time Constant (at room temp) ≥2000 sec: ≥2000 sec: Excitation Voltage: 20 to 30 VDC: 20 to 30 VDC: Constant Current Excitation: 2 to 20 mA: 2 to 20 mA: Output Impedance: ≤100 Ohm: ≤100 Ohm: Output Bias Voltage: 8 ...
Data Sheet R-Series V RH5 EtherCAT - temposonics.com
The advantages of the rod sensor with fl exible sensing element RH5-B/M/S/T-F: • Only a small amount of space is required when replacing the sensor as the sensing element can be bent • It can be used as a replacement for an RH5 sensor with a rigid sensing element Example: RH5-B/J/M/S/T-A/B/M/V (rigid sensing element) Example: RH5-B/M/S/T-F
Amphenol Aerospace
%PDF-1.2 %âãÏÓ 143 0 obj /Linearized 1 /O 145 /H [ 647 218 ] /L 1701280 /E 23359 /N 21 /T 1698301 >> endobj xref 143 11 0000000016 00000 n 0000000571 00000 n 0000000865 00000 n 0000001073 00000 n 0000001204 00000 n 0000001225 00000 n 0000001249 00000 n 0000023030 00000 n 0000023066 00000 n 0000000647 00000 n 0000000843 00000 n trailer /Size 154 /Info 141 0 R /Root 144 0 R /Prev 1698290 /ID ...
GPS Combination Antennas GPS-C FLEX/TETRA/GSM - AMPHENOL PROCOM
25 W: Polarisation: Vertical: ... (m) (male for GPS) + FME(f) (female for mobile antenna) Mounting (GPS) ... Hereby Amphenol Procom declare that the product type GPS-C FLEX/TETRA/GSM is in compliance with EU Directive 2014/53/EU and the UK Radio Equipment Regulations 2017 (S.I. 2017 No. 1206).
Model CE | PCB Piezotronics
Model CE:2-pin, MS3101A connector w/strain relief (meets MIL-C-5015) Model CE:2-pin, MS3101A connector w/strain relief (meets MIL-C-5015) Main Menu. 0 1 1. Total Customer Satisfaction ... -67 to +257 °F-55 to +125 °C: Physical: ROHS Compliant: Yes: Yes: Size - OD: 0.75 in: 19.05 mm: Size - Length: 1.88 in: 47.75 mm: Size - Width: 0.88 in: 22. ...
Ground Plane Antennas GP 80/160 - AMPHENOL PROCOM
Please Note. The GP 80/160 can be delivered with a GP-head for mounting on 42 mm dia. mast tubes (standard is 38 mm) when ordering as option GP 80/160/42 mm.
LTE 4G/5G Antennas CXL 1700-2700LW-SS-Ex - AMPHENOL PROCOM
CXL 1700-2700LW-SS-Ex is a 0 dBd, vertically polarized, broad-band, omnidirectional base station antenna which covers the 1700 - 2700 MHz band.
lp | Amphenol Global Search | Amphenol
Average max power of 300 W. Mechanically sound and robust which will allow these to be utilised indoors and outdoors with a IP 65 rating. ... 6 Level Plus ® Tank Slayer ® Data Sheet k Notified body C CEC (FMC) E ATEX F NEC (FM) I IEC X None B INMETRO N NEPSI P CCOE T CML/TIIS U UKCA K KC l Protection method F Explosionproof/Flame proof (only ...
Whip Antennas MU 4-ZG/... - amphenolprocom.com
Choice between ZG-mount with FME-connection (supplied without cable) or ZGP4-mount with 4 m factory fitted cable (terminated with FME-connector). MZG-models are provided with FME-connection directly on the mount (supplied without cable). Choice between general purpose tunable models and permanently tuned models for cellular systems.
Amphenol Low Back Reflection Fiber Optic APC28876 Fiber Systems
Thermal Shock-40°C to +70°C, EIA/TIA-455-71, test schedule C, 5 cycles Thermal Cycling -28°C to +25°C, 5 cycles per EIA/TIA-455-3 Corrosion Resistance 500 hour salt spray per EIA/TIA-455-16, Test Condition I Ozone Exposure 150 ppm for 2 hours per EIA/TIA-455-189 Humidity 240 hours @ 98% RH per EIA/TIA-455-5, Method B Fluid Immersion EIA/TIA ...
NTC Type NDL - amphenol-sensors.com
at 77°F (25ºC) in the range of 32°F (0ºC) up to the maximum operating temperature • Alternative reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) • Otherwirematerials Data • Operating temperature range: -40°F to 311°F (-40°C to 155°C)
Model TLD288D01 | PCB Piezotronics
Model TLD288D01:ICP® impedance head, force/accel: Force: 100 mV/lb, range +/- 50 lbs; Accel: 100 mV/g, 50 g range, TEDS 1.0
Base Station Antennas | Huge range - AMPHENOL PROCOM
Our Base station antennas are deployed in a comprehensive range of networks such as Public Safety, M ission C ritical C ommunication, LTE and IoT networks. Furthermore, Amphenol Procom Base station antennas are feature rich f or instance, low PIM, PIP rated, resilient to high windspeeds, lightning strikes and for the hazardous environments ATEX ...
F-Type Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency F-Type Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of F-Type Connectors at Amphenol RF online.