Search Results for cm10-3
Model 699B07 | PCB Piezotronics
Model 699B07:Portable Vibration Calibrator with 5-10k Hz frequency range adjustable amplitude ranges (acceleration, velocity, displacement). Calibrates all
Standard high impedance cable assemblies - PCB
and (3) a high cable pullout tensile strength for increased ruggedness and long-term life. Connector design features make the cable an excellent choice for high humidity, high temperature conditions. Temperature rated from -423°F to +500°F, the cable also has guaranteed low noise characteristics. The fused Teflon® jacket of the 3090C is
Model TLD352C34 | PCB Piezotronics
113 to 226 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: ACS-1: Single axis amplitude response calibration from 10 Hz to upper 5% frequency, NIST traceable: 1: 080A: Adhesive mtg base, 0.5" hex x 0.187" thk, 10-32 tapped hole, aluminum w/isolation hardcoat finish: 1:
Protimeter TimberMaster - Advanced Moisture Meter
Protimeter TimberMaster Side 3 3 Bruke Protimeter TimberMaster uten temperaturprobe TimberMaster er kalibrert for treverk som holder 20 °C. Effekten av temperatur på kalibreringen av fuktmåling kan i utgangspunktet kompenseres for på omtrent følgende måte: Trekk fra 0,5 % mc for hver 5 °C over 20 °C av den viste verdien.
BACKSHELL MARKETS
1 2 3 Layout your cable and interconnect. Contact Amphenol with sketch of requirement. Order & receive your custom solution within 6-8wks. BACKSHELLS Band Lock Adapter Shrink Boot Adapter Alumalight Pre-shield Composite Amphenol Pcd offers a wide range of custom backshells for virtually any circular connector. Base material: Aluminum Alloy ...
Model 357A67 | PCB Piezotronics
45 to 55 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Optional: 523R10: 3-coax, 34 awg (7/42), twisted bundle, low noise, PFA cable, 10-ft, 1/4-28 4-socket, shell isolated plug, 200C rated to triple splice assembly with (3) 4.5-in coaxial cables each with a 10-32 plug (EB) for charge triax sensors: 0:
Charles Flex™ Compact Hub Enclosure General Description and Installation
Height (panel only) 15 in. 38 cm Depth, base (front to back) 5.5 in. 14 cm Width 12 in. 30.5 cm Weight 7 lbs. 3.2 kg Construction Rugged UL94-5VA Gray Polycarbonate Supported Fiber Connector Types SC/APC Compliance Designed to meet GR-950, GR2898, NEMA 4, IP66 Splicing Capacity Up to three 4”x6” hinged splice trays
ATK50 Airducer® Ultrasonic Transducer - airmar-emea.com
The ultrasonic ARK50 brings proven dependability to level, flow and distance measurement applications. Its rugged one-piece Kynar PVDF housing makes it suitable for the most chemically aggressive environments. The ATK50 operates at 50 kHz and its sensing range is 30 cm to 15 m. REQUEST A QUOTE OR SUPPORT. Email: Paul Strawbridge [email protected]
Get more information - Wilcoxon Sensing Technologies
Choosing the perfect sensor for your application can be challenging, but there are several ways in which we can help: Find your local reseller Talk to a local expert Compare sensor specifications Request a quotation See recommendations by industry Read applications notes and case studies Read technical notes about vibration monitoring Speak to someone at […]
fci connector | Amphenol Global Search | Amphenol
top connector Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com. Manual 21354 Rev E ECN 50523
Electromagnetic shaker system - Wilcoxon Sensing Technologies
Diameter of mounting surface 0.55 in. (1.4 cm) Mounting stud, stainless steel 10-32 Recommended screw down torque 20 in-lb (2 Nm) Temperature range 0° to +80°C Base material anodized aluminum Weight: Parts rigidly attached to structure Suspended weight Total weight 0.30 lb (0.14 kg) 0.53 lb (0.24 kg) 0.83 lb (0.38 kg) See reverse for dimensions,
Dual-Feed 200A 4/5 TPA/GMT Fuse Alarm Panel - amphenol-ns.com
© Telect, Inc., All Rights Reserved, 145747 A0 1.509.926.6000 :: telect.com II Dual-Feed 200A 4/5 TPA/GMT Fuse Alarm Panel Power:: 009-8005-0404J List of Figures ...
Model 482C24 | PCB Piezotronics
Model 482C24:4-channel, line powered, ICP® sensor signal cond., AC/DC coupling, gain x0.1 to x200
110vac | Amphenol Global Search | Amphenol
Dimensions 4.88” H x 2.71” W x 15.81” D (12.4 cm x 6.9 cm x 40.2 cm) Weight 4 lbs (1.8 kg) with no options installed. Connectors Piezoelectric input Differential BNC Single-ended BNC RCC input/velocity coil Differential BNC External cal Single-ended BNC
ARK41 Airducer® Ultrasonic Transducer - AIRMAR EMEA
Its rugged one-piece Kynar PVDF housing makes it suitable for chemically aggressive environments. The ARK40 includes standard internal shielding, and it can accommodate transceiver and signal processing electronics. It operates at 41 kHz and its sensing range is 30 cm to 20 m. REQUEST A QUOTE. Email: [email protected]
Model TLD356A02 | PCB Piezotronics
[3] 250° F to 325° F data valid with HT option only. [2] Typical. [4] TEDS option adds 1.0 VDC to bias voltage. ... 113 to 225 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: M081B05: Mounting stud, 10-32 to M6x0.75-6g, 0.275" long, BeCu: 1:
Model 202B
vM Ž½|IÏÿ^Ú‘aD 0…Ô*o¬™™å÷Õ5n’í·÷Öä `'DIý š|~Â!ýƃ& ( ˆÞÛÐM;WC&"+† ß'?ÿÿè: Þ¢7ü0þ)24%ý †îÒŠmF!…¦ý/KÿD¢-· ^j¹ö kÒ&í¸~¢¶Ç! å@.Æ»z·ÿäI û¤×†HdL_† ^ªaÙN¦~v lo[Úh0°ƒ5†?ˆâ2& ¶“ïD˜.F ~ „ à 5º"òÂÄro¶ƒ {þ• ï^² 00‚ »´ñ‡ýä ! éS ...
KEY CAMERA SPECS - Protimeter
8 x 14 x 2.8 cm 3.125 x 5.5 x 1.1 inches Device Weight: 7.2 ounces 205 grams Box Dimensions (H x W x D) 18 x 12 x 4.5 cm 7 x 4.75 x 1.75 inches Box Weight: 14.5 ounces 410 grams On-Device Analysis Capture, edit and analyze photos in the field – all from your device. SeekFusion™ Find problems faster with adjustable blend of visible and ...
Product sheet - amphenol-antennas.com
VSWR <1.3 : 1 Beamwidth Vertical Plane 38° ... Dimensions cm 124x22x22 Weight (kg) 4 reserve the right to modify or amend any antenna or specification without prior notice The specification shown above is indicative of the product and full technical details can be obtained directly from the company Web Site: www.jaybeamwireless.com