Search Results for cm10-3
Amphenol CO-058SMAMFRP-003 Reverse Polarity SMA (RP-SMA) Male to RP-SMA ...
Buy 3 ft Amphenol CO-058SMAMFRP-003 Cables Factory-Direct: RG58 Reverse Polarity SMA (RP-SMA) Extension Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated RP-SMA Male and RP-SMA Female connectors for a reliable low-loss cable extension for your RF equipment. Quickly and easily use this RP-SMA RG58 Extension Cable to extend the reach of your WiFi router or ...
Model 482C16 | PCB Piezotronics
Model 482C16:4-channel, line-powered, ICP® sensor signal cond., incremental gain x0.1 to x200, RS-232
SERIES 393 SENSORS FOR SEISMIC TESTING - PCB
WÈRÜmøóy€~2‡ÇI,¦±ÜPp"x YÔ„ 4 { @s eh!Š° ¤ cºpÙÑé„Õû-ØaÉ WtGú„ ¹Cù뤇öL:òoO ÜþÅ I·#Ú”‘–*WáÍ y´PìÖg˜ S½µg°š¥Œ 2ë¸ W0Ó[ħ ‹î- Š„ ³ÒýiñÖ c7l îcHï`ªSÒ'Ô9ò¦B¾ > :ÆÃy—ÎCŠ²¥·,ç „YK ØHV\ gðdDfÐ\hèHs•3®a¡Õ+ ±nGÚ™ ¨â iè-rG’¦ Õh4² ...
Amphenol Single-modeTestKit MTCK-002 Fiber Systems
Dimensions 7.2 x 14.2 x 3.5 cm (2.8 x 5.6 x 1.4 in) Weight 241g (8.5oz) CE EN61010 EN50081-1: 1992 EN55011, Group 1, Class A EN50082-1: 1992 IEC 801-2, 3 and 4 CDRH Laser Class Class 1 MTCK-0021310/1550nm LEDSourceFeatures • 1310/1550nm wavelengths • Stable, calibrated output • Easy to use • Continuous wave and modulated output
GPS-C 4/2/TETRA-S BBMU/...
5 V supply voltage (3 V and 12 V respectively available on request). DC supply via RF-connector. Matching unit (BBMU) included. ... 4 m : approx. -3 dB 2 m : approx. -4 dB 70 cm : approx. 2 dB (acc. to EIA RS-329-1) Mechanical; Materials: Whip : Glass fibre whip with copper wire winding, polyethylene-covered
HVAC and Industrial - ssi-sensors.com
SSI Technologies, LLC’s line of Pressure Sensors is well suited for a variety of industrial and commercial applications including HVAC purposes.. These compact and robust sensors measure pressure from 3 PSI to 7,500 PSI. Our MediaGauge™ line of sensors are ideal for use in many applications such as refrigeration & process controls.
Electric Vehicle Components
Capable To Achieve 70 Dynes/cm Low Surface Tension For Better Weld Ability Slitting Piercing Deburring Bending Peeling Force Test Resistance Test HI-Pot Heat Shrink Tubing DI Cleaning Diffusing Bonding Dielectric Withstand Voltage Insulation Resistance Peeling Force Surface Gloss Surface Roughness Coating Thickness Hardness Cleanliness Quality ...
Model 356M132 | PCB Piezotronics
45 to 56 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1: 080A145: Adhesive mtg base, 0.75" hex x 0.2" thk, 5-40 tapped hole, w/isolating hardcoat finish: 1: 081A27:
CERTIFICATE - Amphenol AOP
%PDF-1.6 %öäüß 1 0 obj /Type /Catalog /Version /1.6 /Pages 2 0 R /AcroForm 35 0 R >> endobj 8 0 obj /Length 5451 /Filter /FlateDecode /Length1 8724 >> stream H‰ÕW{| Õ½ÿ sf y@– IÈ.ÙY†¬’MŒ 1 ÐdóØ F$/p7 Ù% HPð k Åõ õZªÔŠÚZ©^evƒtƒöBÅÚ xµm ½j?Z°Ÿ µØš¹ß3» ä^{Û ïœù½ çœßùÍ!FDÙ %Aþîõ‘ M—(=мLÄ t ...
PROTIMETER
Dimensione 19 cm x 6.5 cm x 5 cm Peso lordo ~240g (Senza batteria) Specifiche di misurazione Misurazione dell’umidità non invasiva: Profondità di misurazione: fino a 19 mm (3/4”) di profondità Lettura: Da 60 a 999 (nessun effetto sulla lettura da parte dell’umidità superficiale) Conformità regolatoria CE, RoHS, ETL, UKCA, FCC
Model TLD086D50 | PCB Piezotronics (es)
3.0 in: 7.6 cm: Hammer Length: 35 in: 89 cm: Electrical Connection Position: Bottom of Handle: Bottom of Handle: Electrical Connector: BNC Jack: BNC Jack * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 084A32: Medium, red, 1/2-13 thread tip (for Model 086D50) 1:
Model 480B21 | PCB Piezotronics
Model 480B21:3-channel, battery-powered, ICP® sensor signal cond., gain x1, x10, x100, BNC input/output conn. ... 19 cm: Size - Width: 5.0 in: 13 cm: Weight (Including Batteries) 1.1 lb: 0.5 kg * All specifications are at room temperature unless otherwise specified. Accessories. Optional:
Product sheet - Amphenol Antenna Solutions
VSWR <1.3 : 1 Beamwidth Vertical Plane 50° Beamwidth Horizontal Plane 58° Front to back Ratio (dB) >16 Termination N socket Length (cm) 72 Weight (kg) 2.6 Windloading @45m/s (N) 100 Mounting bracket Norstel clamp with increasing sleeve (please order as separate items) Packing Details Packing Carton Dimensions mm 90x22x22 Weight (kg) 4
Model 086D20 | PCB Piezotronics
5.1 cm: Tip Diameter: 2.0 in: 5.1 cm: Hammer Length: 14.5 in: 37 cm: Electrical Connection Position: Bottom of Handle: Bottom of Handle: Electrical Connector: BNC Jack: BNC Jack * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 084A60: Super soft, grey, 3/8-16 thread tip (for Model 086D20) 1:
MachineryMate vibration meter kits - Wilcoxon Sensing Technologies
Size 7.95 x 2.36 x 1 in. (20 x 6 x 2.6 cm) Frequency ranges: ISO Low speed ISO BDU 10 Hz - 1 kHz (600 - 60,000 CPM) 2 Hz - 1 kHz (120 - 60,000 CPM) 1 - 10 kHz (60,000 - 600,000 CPM) Max frequency resolution 75 CPM at 800 lines FFT setting Displayed amplitude units Acceleration: g Bearing damage: BDU Velocity: in/sec and mm/sec
ZIPLINE® COPLANAR CONNECTORS - Amphenol CS
%PDF-1.4 %âãÏÓ 651 0 obj > endobj xref 651 34 0000000016 00000 n 0000001471 00000 n 0000001618 00000 n 0000002112 00000 n 0000002258 00000 n 0000002374 00000 n 0000002452 00000 n 0000002566 00000 n 0000002678 00000 n 0000003568 00000 n 0000004562 00000 n 0000005044 00000 n 0000005416 00000 n 0000005956 00000 n 0000006874 00000 n 0000006963 00000 n 0000007504 00000 n 0000008132 00000 n ...
Pressure Management | Technical Data - All Sensors
q is the flow in m 3 / s c D is the discharge coefficient, the area ratio = A 2 / A 1 P 1 and P 2 are in N/m 2 ρ is the fluid density in kg/m 3 D 2 is the orifice, venturi or nozzle inside diameter (in m) D 1 is the upstream and downstream pipe diameter (in m) and d = D 2 / D 1 diameter ratio. Figure 2. Elements of a ΔP flow measurement ...
30-271 | Amphenol Global Search | Amphenol
Search Results for 30-271 CM599LM Chirp-ready Cavity Mount - Airmar 3 kW. Having the right tool for the job makes the job easier and gives better results. The right tool for covering deep-water haunts of swordfish, tuna, and other species is a 2 to 3 kW, low and medium-frequency transducer. ... PCB Piezotronics 30.5 cm * All specifications are ...
GPS Combination Antennas GPS-C MHU 3/FM - AMPHENOL PROCOM
If the 70 cm-frequency is not covered in any of the diagrams, coverage of the frequency pair in question is not possible using this type of antenna. Please note, however, that taking into account the inherent bandwidth of the antenna (± 2 MHz in the 2 m-band and ± 12 MHz in the 70 cm-band) the combination area may be increased considerably.
Model 356A71 | PCB Piezotronics
90 to 113 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 039A22: Allen wrench, 7/64" hex head (for use with 6-32 thd cap screws) 1: 080A170: Adhesive mtg base (for Model 356A71) 1 inch hex x 0.35 in thick, 1/4-28 thread in base x 0.2 in with 2 x 6-32 holes thru: 1: