Search Results for cm10-3
Charles Flex™ Compact Hub Enclosure General Description and Installation
Height (panel only) 15 in. 38 cm Depth, base (front to back) 5.5 in. 14 cm Width 12 in. 30.5 cm Weight 7 lbs. 3.2 kg Construction Rugged UL94-5VA Gray Polycarbonate Supported Fiber Connector Types SC/APC Compliance Designed to meet GR-950, GR2898, NEMA 4, IP66 Splicing Capacity Up to three 4”x6” hinged splice trays
GPS Combination Antennas GPS-C MHU 3/FM - AMPHENOL PROCOM
If the 70 cm-frequency is not covered in any of the diagrams, coverage of the frequency pair in question is not possible using this type of antenna. Please note, however, that taking into account the inherent bandwidth of the antenna (± 2 MHz in the 2 m-band and ± 12 MHz in the 70 cm-band) the combination area may be increased considerably.
DYNAMIC PRESSURE SENSORS FOR HIGH FREQUENCY MEASUREMENTS D
Ý!ù!¥i±â¨ q†5ßH‰D% ¢RÌ„à ÕÛ Ž% …À£ém½ÂÒ+_2*ÐûÄKГÐýpÎnQö€Ég–– 1²° .ù- k÷Èq ¯ urs$àœQÚº±Ê…‘ñ1а؆ í î®À#3ÀÔR lY0у7›+€6Td ŸÀ(ü„ºš˜BÃh]=Uç O‡ŽO¡e…ß Ë´ ²Ê67 ÙU„µPû7æÑ{«Ý F‘¿ bç¬õ endstream endobj 1536 0 obj >stream H‰´•MŽ 1 ...
switches de datos | Amphenol Global Search | Amphenol
www.mhe-icc.cm Disclaimer Pese te tht the ve irmti is sect t che itht tice. 0.50mm Pitch FFC/FPC - F32R/F32Q Series MATERIAL §§Housing: LCP, natural color (UL94V-0) §§Actuator: PA9T, black color (UL94V-0) §§Contact: Phosphor bronze, T=0.15mm §§Anchor-plate: Brass, T=0.20mm MECHANICAL PERFORMANCE
gs-12 | Amphenol Global Search | Amphenol
7 dBd Omnidirecctional Base Station Antenna for the 23 cm Amateur Band DESCRIPTION The CXL 23-7C/… is a 7 dBd, vertically polarized, omnidirectional base station. 12 microphone response directional response ½” free-field microphone system. directivity typical microphone polar plot. ... Max. 3.2 Operating Current Rating = 0.75 A/Contact Max ...
P-U98-B1CX-XXXX - Sheet4 - Amphenol CS
a see sheet 1 apr16/15 cm mount holes to be used 4.00 15.65 3.00 (2 plc.) 47.65 emi gaskets 15.65 8.05 c section b-b bezel pcb data k and l center line of shown for reference) host board shown as reference) (not included - u99-b104-100t optional kickout spring m1.4 screw mount cfp2 connector connector cover
Model 352C68 | PCB Piezotronics
90 to 135 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: ACS-1: Single axis amplitude response calibration from 10 Hz to upper 5% frequency, NIST traceable: 1: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1: 080A15:
AR50 Airducer® Ultrasonic Transducer - Airmar
It includes rugged sealed construction, and PVDF housing is available for more chemically aggressive environments. The AR50 incorporates standard internal shielding, and it can accommodate transceiver and signal processing electronics. It operates at 50 kHz and its sensing range is 25 cm to 15 m. REQUEST A QUOTE OR SUPPORT. Email: Paul Strawbridge
n 10 252 4600 c | Amphenol Global Search | Amphenol
Search Results for n 10 252 4600 c Amphenol Mobile Connectors - Mobile Consumer Products ... to 60°C, calibration is performed at the triple point of water (0.01°C) and 15°C, 25°C, 30°C, 37°C, 50°C, and 60°C. ... 10 to 20 in-lb: 113 to 226 N-cm * All specifications are at room temperature unless otherwise specified.
SS510 EchoRange+™ 200kHz Portable Survey, DT - 1m Cable
With Echo-envelope Developer option. Exclusive to OEMs. Available for purchase only through Airmar USA. Airmar’s Smart ™ sensors feature embedded microelectronics that process depth and temperature inside the sensor that can be instantly displayed on any device that accepts NMEA data. EchoRange technology transfers NMEA 0183 data in real time to a computer via the RS422 standard.
Electric Vehicle Components
Capable To Achieve 70 Dynes/cm Low Surface Tension For Better Weld Ability Slitting Piercing Deburring Bending Peeling Force Test Resistance Test HI-Pot Heat Shrink Tubing DI Cleaning Diffusing Bonding Dielectric Withstand Voltage Insulation Resistance Peeling Force Surface Gloss Surface Roughness Coating Thickness Hardness Cleanliness Quality ...
Protimeter TimberMaster - Advanced Moisture Meter
Protimeter TimberMaster Side 3 3 Bruke Protimeter TimberMaster uten temperaturprobe TimberMaster er kalibrert for treverk som holder 20 °C. Effekten av temperatur på kalibreringen av fuktmåling kan i utgangspunktet kompenseres for på omtrent følgende måte: Trekk fra 0,5 % mc for hver 5 °C over 20 °C av den viste verdien.
ULTRASOUND SOLUTIONS FOR CONDITION MONITORING AND LEAK DETECTION
Add the UDK-CM ultrasound detection kit to your condition monitoring routine to hear bearing over- and under-lubrication and other conditions that lead to bearing wear. In some cases, like slow-speed bearing monitoring, ultrasound detection can pinpoint troubles even before ... 8/11/2024 3:31:57 PM ...
Model 356A71 | PCB Piezotronics
90 to 113 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 039A22: Allen wrench, 7/64" hex head (for use with 6-32 thd cap screws) 1: 080A170: Adhesive mtg base (for Model 356A71) 1 inch hex x 0.35 in thick, 1/4-28 thread in base x 0.2 in with 2 x 6-32 holes thru: 1:
ARK50-THD Airducer® Ultrasonic Transducer - Airmar
The ARK50-THD includes standard internal shielding and 8 mm M3 PCB standoffs. Its threaded design allows for installation in various applications, and it can accommodate transceiver and signal processing electronics. The ARK50-THD operates at 50 kHz and its sensing range is 30 cm to 15 m. REQUEST A QUOTE OR SUPPORT. Email: Paul Strawbridge
10P656CUV02G3-P Archives - Amphenol Antenna Solutions
Amphenol Antenna Solutions offers innovative and tailored antenna solutions for optimal coverage and capacity.
CVLD PRESSURE SENSOR - PCB
%PDF-1.4 1 0 obj /Title (þÿ) /Creator (þÿwkhtmltopdf 0.12.1.2) /Producer (þÿQt 4.8.6) /CreationDate (D:20240819134409-04'00') >> endobj 3 0 obj /Type /ExtGState /SA true /SM 0.02 /ca 1.0 /CA 1.0 /AIS false /SMask /None>> endobj 4 0 obj [/Pattern /DeviceRGB] endobj 9 0 obj /Type /XObject /Subtype /Image /Width 226 /Height 46 /ImageMask true /Decode [1 0] /Length 10 0 R /Filter ...
USB3F TV - Reduced Flange - Amphenol Socapex
10 – 500 Hz, 10 g, 3 axes: no discontinuity > 1micro s Shocks: IK06: weight of 250 g drop from 40 cm [15.75 in] onto connectors (mated pair) Temperature range: - 40°C / +85°C USB specification 3.0 Data rate: up to 5Gb/s for high speed USB Power supply: up to 4.5 W Dataspeed 10 x higher than USB2.0
Dual-Feed 200A 4/5 TPA/GMT Fuse Alarm Panel - amphenol-ns.com
© Telect, Inc., All Rights Reserved, 145747 A0 1.509.926.6000 :: telect.com II Dual-Feed 200A 4/5 TPA/GMT Fuse Alarm Panel Power:: 009-8005-0404J List of Figures ...
High POWER
%PDF-1.4 %âãÏÓ 7942 0 obj > endobj xref 7942 57 0000000016 00000 n 0000003055 00000 n 0000003218 00000 n 0000007297 00000 n 0000007336 00000 n 0000007387 00000 n 0000007502 00000 n 0000008400 00000 n 0000009238 00000 n 0000010130 00000 n 0000011037 00000 n 0000011929 00000 n 0000012696 00000 n 0000013218 00000 n 0000013951 00000 n ...