Search Results for cm10-3
GPS-C 4/TETRA-S BBMU/... - AMPHENOL PROCOM
5 V supply voltage (3 V and 12 V respectively available on request). DC supply via RF-connector. Matching unit (BBMU) included. ... 4 m : approx. -3 dB 70 cm : approx. 1 dB (acc. to EIA RS-329-1) Mechanical; Materials: Whip : Glass fibre whip with copper wire winding, polyethylene-covered
12-Port Antenna - Amphenol Antenna Solutions
12-Port Antenna 698-960 698-960 1427-2690 1427-2690 1427-2690 1427-2690 MHz 5G Rea 5 7 mm 5780400R 5780400RG 5780400RD x Hea an -Port 5 POL Panel ntenna ariale Tilt 7 mm
Model HT354C02
P¿ÊåÑN k Å¡ µy Á‚;# Ì kÐa 2 JD"Ã#‚xˆ‰Ù„c28 Ck~°Ði’ò ˆ ³qÔ'ˆ‰Ú|Ž‹Äp& ?ÝÚ¦ 5M0ƒ$3]؈ š£è ÈæGG À% ¯þÓý?Nï¡ ´è§gÑ DpÐG `4 Y:d ú{Zv¾"""v“.Fâ` SýàÝ Çè f°};üDDìµ 28…ÈŽ `ÙõTŸ H Ù2(‹Îÿ ;´a h 2 kÿ¾þ“¯ ƒ¯â"v ìú5¢èŽˆæ` ¾éÿý=×O –L @ˆˆˆ‰V ëÿý ...
7 dBd Omnidirecctional Base Station Antenna for the 23 cm Amateur Band
3 dB Beamwidth, E-Plane 11 ° 3 dB Beamwidth, H-Plane Omnidirectional Impedance 50 Ω Gain 7 dBd (9.2 dBi) VSWR ≤ 1.5 for CXL 23-7C/l ≤ 1.75 for CXL 23-7C/h ≤ 1.75 for CXL 23-7C/hh Bandwidth 30 MHz for CXL 23-7C/l 40 MHz for CXL 23-7C/h 40 MHz for CXL 23-7C/hh Antistatic Protection All metal parts DC-grounded (Connector shows a DC-short)
CM599LH WIDE DT 28-60 KHZ 150-250 KHZ NC - AIRMAR EMEA
3 kW. Get more coverage under your boat with Airmar’s unique wide-beam, low and high-frequency, Chirp-ready CM599LHW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies which results in superior resolution. The constantly wide beam provides twice the coverage and clear fish arches ...
AT300 Airducer® Ultrasonic Transducer - Airmar
With a sensing range of 4 cm to 1 m, the AT300 excels at short-range measurement. REQUEST A QUOTE OR SUPPORT. Email: Paul Strawbridge [email protected] PURCHASE A PRODUCT SAMPLE. Please select your preferred distributor to purchase Airmar Industrial transducers. Features.
CM549LHW DFF3D/CHIRP COMBO CM HIGH WIDE - 12P - TZ - AIRMAR EMEA
Home / Marine Transducers / Chirp-Ready Transducers / CM549LHW DFF3D/CHIRP COMBO CM HIGH WIDE - 12P - TZ. CM549LHW DFF3D/CHIRP COMBO CM HIGH WIDE - 12P - TZ. Part # 165T/275LHW-12P. Share. This is a new size housing (12 LX 5 W X 3.5 H) that contains DFF3D elements along with CHIRP elements.
CA272A | Amphenol Global Search | Amphenol
Doppelfrequenz-Autofunkantenne für das 2 m und 70 cm Amateurband im GlassFix® Klebeverfahren. Gleichzeitigen Betrieb von zwei Funkanlagen (2 m und 70 cm) an einer gemeinsamen Antenne mit Hilfe eines Diplexers (Typ DIPX 225/330 - ist separat zu bestellen). Doppelseitiges Klebeverfahren zur schnellen und zuverlässigenBefestigung.
Fiber Cable Preparation, Splicing, and Termination Instructions
Industries (see Part 3) to request more information or literature on this or other models. - NOTE - Hereafter the CFDP210-ELS or CFDP210-EPS also may be referred to as the “CFDP2” or “pedestal.” 1.2 Document Status. Whenever this document is updated, the update reason will be stated in this paragraph. 1.3 Product Purpose and Description.
Amphenol CO-058SMAMFRP-003 Reverse Polarity SMA (RP-SMA) Male to RP-SMA ...
Buy 3 ft Amphenol CO-058SMAMFRP-003 Cables Factory-Direct: RG58 Reverse Polarity SMA (RP-SMA) Extension Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated RP-SMA Male and RP-SMA Female connectors for a reliable low-loss cable extension for your RF equipment. Quickly and easily use this RP-SMA RG58 Extension Cable to extend the reach of your WiFi router or ...
Diplex Filters LH 108/136 - AMPHENOL PROCOM
Diplexer for Car Radio 0 - 108 MHz and Mobile Telephone bands with 3 options: LH 108/136-1G covers 136 - 1000 MHz; LH 108/136-2G covers 136 - 2300 MHz; LH 108/136-2G-3FME covers 136 - 2300 MHz; ... Only antenna whips with a height of at least 25 cm are acceptable. Tuning: The antenna is tuned for best VSWR at the operating frequency as usual. ...
Model 480E09 | PCB Piezotronics
[3] Provided by optional external DC power supply. [4] With 1M ohm load. [5] Excitation voltage to sensor limited by optional DC power voltage. ... 6.1 cm: Size - Height: 4.0 in: 10 cm: Size - Width: 2.9 in: 7.4 cm: Weight (Including Batteries) 0.7 lb: 0.3 kg * All specifications are at room temperature unless otherwise specified. Product ...
ow noise coaxial cable assembly - PCB
3. Small color variations may occur during normal batch processing, but have no impact on product performance. Ordering Information 1. Specify as 3090CM12-XXX where XXX = in inches 2. Standard lengths, in inches, are: 12, 60, 120, 240, 360 and 600 3. Maintain high levels of precision and accuracy using Endevco’s factory calibration services.
Level Plus Direct Digital Access (DDA) Tank Gauge
Housing Dimensions: 3.75 in. (9.53 cm) diameter x 8.6 in. (21.8 cm) long Mounting: 3/4 in. NPT adjustable fitting; 2 1/2 in. (6.35 mm) sanitary fitting available as option Wiring: 4 wire connections of shielded cable to factory provided pigtail cable (10 feet) through 1/2 in. NPT conduit opening All specifications are subject to change without ...
Whip Antennas ML 1-ZR/BOS1 BBMU - amphenolprocom.com
This is a 40 cm long RG 58 cable with one FME connector and one N-female connector. Installation (if mounted from the outside) Equip the matching unit with FME antenna cables and the supplied 100 mm junction cable. ... 3.Tuning. The ML 1-ZR/BOS1 BBMU is factory-tuned to the following 80 MHz BOS area: LOW: 74.215 - 77.655 MHz
Amphenol Advanced Sensors
Temperature Sensors, Pressure Sensors, CO2 Indoor Air Quality Sensors, Humidity Sensors, Dust Sensors. Advanced sensor technologies and embedded measurement solutions for Automotive, Medical, Industrial, Air Quality Applications.
AEC & AMC RANGE OF SOLUTIONS ACOUSTIC Whether testing an earphone ... - PCB
ACOUSTIC COUPLERS & EAR SIMULATORS INSERT EARPHONES OCCLUDED EAR SIMULATOR MODEL AEC304 Designed to test insert earphones Includes ½-inch 12.5 mV/Pa matched microphone Meets IEC 60318-4 and IEC 60711:1981 requirements INSERT TYPE HEARING AIDS & EARPHONES COUPLER MODELS AEC202 & AEC203
Multiport Box (Micro-Mid Male) - Gemeco
Brochure CM-CF-4-brochure. Catalog Maretron-2020-catalog. Prop 65. About Us. About Us. Careers. Our Team. Report a Vulnerability. Product Lines. Brands. Category List. Transducers. Contact Us. 803-693-0777 [email protected] 1141 South Ron McNair Boulevard Lake City, SC 29560 USA . Newsletter.
SMPM Male PCB Surface Mount Connector (Glass Seal, Pre-Tinned), FD
SV Microwave present SMPM Male PCB Surface Mount Connector (Glass Seal, Pre-Tinned), FD 3211-20034. Explore features here!
VITA Contacts and Connectors - SV Microwave
SMPM Male VITA 67.3 Plug-In Contact for .085 Cable Available Inventory: 111. 3211-60350. VITA Connectors 3211-60350. Add to compare list Datasheet. Part # 1138-4048 SMPS Female to SMPS Male VITA 67.3 Adapter Available Inventory: 27. 1138-4048. SMPS Adapters 1138-4048.