Search Results for cm10-3
c10-766948-2ap3 | Amphenol Global Search | Amphenol
Search Results for c10-6426 Amphenol C10-731162-000(long) 70A C10-729922-000 (for 8AWG) C10-747999-000 (for 10AWG) POWERBLOK™ WTB Product Data 12 www.amphenol-industrial.com. 14 PGY™ Type Example Sizes Rated Current Application Mated Part Above Board (Solder) 3.6mm, 5.7mm 35~120+A Configured to customer applications Above Board HD Version
Electromagnetic shaker system - Wilcoxon Sensing Technologies
Diameter of mounting surface 0.55 in. (1.4 cm) Mounting stud, stainless steel 10-32 Recommended screw down torque 20 in-lb (2 Nm) Temperature range 0° to +80°C Base material anodized aluminum Weight: Parts rigidly attached to structure Suspended weight Total weight 0.30 lb (0.14 kg) 0.53 lb (0.24 kg) 0.83 lb (0.38 kg) See reverse for dimensions,
Force Sensor Mounting Accessories | PCB Piezotronics
0.91 in (2.31 cm) For Models M202B, M212B: 081A13: 3/8-24 to 3/8-24: 1.10 in (2.79 cm) For Models 203B, 213B: M081A13: M10 x 1.0 to M10 x 1.0: 1.10 in (2.79 cm) For Models M203B, M213B: 081A14: 1/2-20 to 1/2-20: 1.40 in (3.56 cm) For Models 204C, 214B: M081A14: M14 x 1.25 to M14 x 1.25: 1.40 in (3.56 cm) For Models M204C, M214B: 081A15: 5/8-18 ...
pan6484 | Amphenol Global Search | Amphenol
Minitek® Pwr 3.0 High Current Connector. Minitek® Pwr 3.0 High Current Connector (HCC) is designed for power applications with current rating up to 12A per contact and wire gauge range from 30 to 16AWG for Wire-to-Wire ...
PROTIMETER Aquant Humidimètre non-invasive Protimeter
19 cm x 6,5 cm x 5 cm. poids brut..... ~240 g (Sans batterie) Spécification des mesures..... Mesure non invasive de l’humidité : ... Profondeur de mesure : jusqu’à 3/4” (19 mm) de profondeur . Valeur : 60 à 999 (pas d’effet de l’humidité de surface sur la lecture) Conformité réglementaire. CE, RoHS, ETL, UKCA, FCC . Page 14 ...
Model 086D20 | PCB Piezotronics
5.1 cm: Tip Diameter: 2.0 in: 5.1 cm: Hammer Length: 14.5 in: 37 cm: Electrical Connection Position: Bottom of Handle: Bottom of Handle: Electrical Connector: BNC Jack: BNC Jack * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 084A60: Super soft, grey, 3/8-16 thread tip (for Model 086D20) 1:
teradyne connection systems | Amphenol Global Search | Amphenol
The BPF 2/3 is a 3-helical resonator band-pass filter with aperture-coupling between the resonators. This filter can be used as a preselector to protect a receiver against interference from transmissions out of the passband, or it can be used to reduce spurious output from a transmitter with up to 50 W output power.
Whip Antennas GF 2/70 - amphenolprocom.com
Repeat steps •2. and •3. with the transmitter on the 70 cm band and using the tuning screw marked “70 cm”. Check that the reflected power is still minimum at the 2 m band. Fine-tune using the “2 m” tuning screw if necessary. Reinstallation Kit.
Model J352C34 | PCB Piezotronics
113 to 226 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: ACS-1: Single axis amplitude response calibration from 10 Hz to upper 5% frequency, NIST traceable: 1: 080A: Adhesive mtg base, 0.5" hex x 0.187" thk, 10-32 tapped hole, aluminum w/isolation hardcoat finish: 1:
工业ICP 三轴加速度计 - PCB
24.1 x 24.1 x 18.3 mm 重量 (不带线) 4.4 oz 4.9 oz 3.9 oz 3.0 oz 124 g 139 g 110 g 85 g 相近型号 100 mV/g & 集成电缆 604B11 629A11 N/A N/A 100 mV/g & 集成铠装电缆 604B61 629A61 N/A N/A 100 mV/g & 4-Pin 接头 604B30 629A30 N/A N/A 100 mV/g & 集成电缆 604B10 629A10 N/A N/A 100 mV/g & 集成铠装电缆 604B60 629A60 N/A ...
Whip Antennas GF 2/70 - AMPHENOL PROCOM
2 m : 3 MHz 70 cm : 6 MHz @ VSWR ≤ 2.0: Gain (EIA RS-329-1) 2 m : equal to shortened roof-mount antenna 70 cm : 1 dB: Mechanical; Materials: Whip : Stainless steel and brass, black-chromed Mount and indoor unit : Weather- and shockproof plastics Corrosion-safe and corrosion-protected metals: Cable: FME-cable to be ordered separately:
Amphenol - Protimeter
3 Användning av extra fuktsonder i stiftläge (%WME) Surveymaster levereras med en kraftig fuktsond och ledning för mätning på platser som inte är lätta att nå med de integrerade elektrodstiften. För att använda den, anslut fuktsonden till jackkontakten på instrumentets högra sida och tryck in
Protimeter - Professional Moisture Meters & Hygrometers
Professional Moisture Meters & Accessories That Deliver . An industry leader with more than 70 years of experience, Protimeter offers innovative, dynamic, and high-performance professional moisture meters and accessories.Designed with the end-user in mind, Protimeter devices allow for accuracy, are easy to use, and are built with durable quality for everyday use.
Pressure Management | Technical Data - All Sensors
q is the flow in m 3 / s c D is the discharge coefficient, the area ratio = A 2 / A 1 P 1 and P 2 are in N/m 2 ρ is the fluid density in kg/m 3 D 2 is the orifice, venturi or nozzle inside diameter (in m) D 1 is the upstream and downstream pipe diameter (in m) and d = D 2 / D 1 diameter ratio. Figure 2. Elements of a ΔP flow measurement ...
ULTRASOUD SOLUTIONS FOR CONDITION MONITORING, LEAK DETECTION, AND ...
UDK-CM CONDITION MONITORING KIT Receiver Headset Solid probe set: 3” 5” 8” 13” 1yr subscription, cloud-based condition monitoring app (optional additional kits can be subscribed) Heavy-duty carrying case To hear structure-borne ultrasound created by bearings, gears, pumps, valves, and cylinders, the receiver is used with solid probes ...
Model 356A70 | PCB Piezotronics
113 to 225 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 039A23: Allen wrench, 5/32" hex head (for use with 10-32 thd cap screws) 1: 080A90: Quick bond Gel (for use with accel adhesive mtg bases to fill gaps on rough surfaces) 1: 081A46:
SHAKERS - Wilcoxon Sensing Technologies
Diameter 2.20 in. (5.59 cm) 5.10 in. (12.95 cm) Weight 2.5 lbs (1.1 kg) 2.8 lbs (1.3 kg) 8.2 lbs (3.7 kg) Recommended matching network N7FS N8HFS N7FS Piezoelectric shakers Wilcoxon’s piezoelectric reaction shakers utilize the expansion and contraction properties of piezoelectric crystals to generate sonic and ultrasonic structural excitation.
Whip Antennas GF 2/70 - AMPHENOL PROCOM
2 m : 3 MHz 70 cm : 6 MHz @ VSWR ≤ 2.0: Gain (EIA RS-329-1) 2 m : equal to shortened roof-mount antenna 70 cm : 1 dB: Mechanical; Materials: Whip : Stainless steel and brass, black-chromed Mount and indoor unit : Weather- and shockproof plastics Corrosion-safe and corrosion-protected metals: Cable: FME-cable to be ordered separately:
EU RoHS II CoC - amphenol-aerospace.com
%PDF-1.6 %âãÏÓ 10 0 obj > endobj 34 0 obj >/Filter/FlateDecode/ID[884C7F3671CDE358911C1E90F81BF3ED>58568380E9BECA428589D9868F778F16>]/Index[10 51]/Info 9 0 R ...
fci connector | Amphenol Global Search | Amphenol
Lynx™, Mezzanine Connectors, Receptacle, 3.2mm HT 280 pin, with cap. 11828-2GA. Lynx™, Mezzanine Connectors, Receptacle, 3.2mm HT 280 pin, with kapton tape. Part Specification Detail. ... Side: Mounting Thread: 5-40 Male: 5-40 Male: Mounting Torque: 8 to 12 in-lb: 90 to 135 N-cm * All specifications are at room temperature unless otherwise ...