Search Results for cm10-3
Model 356B20 | PCB Piezotronics
45 to 56 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 034K10: 4-conductor, low noise, shielded FEP cable, 10-ft, mini 4-socket plug to (3) BNC plugs (labeled X, Y, Z) 1: 080A: Adhesive mtg base, 0.5" hex x 0.187" thk, 10-32 tapped hole, aluminum w/isolation hardcoat finish: 1:
AR30 Airducer® Ultrasonic Transducer - Airmar
It includes rugged sealed construction, and PVDF housing is available for more chemically aggressive environments. The AR30 incorporates standard internal shielding, and it can accommodate transceiver and signal processing electronics. It operates at 30 kHz and its sensing range is 60 cm to 30 m. REQUEST A QUOTE OR SUPPORT. Email: Paul Strawbridge
REV. 3 | 2023 - RFS Technologies
10000025991 | Revision 3 | May 2023 | 2 ... cable of 30 cm length (Figure 1 - c). 10000025991 | Revision 3 | May 2023 | 7 MAINTENANCE GUIDE a) Components of the ACU device b) Hexagonal ACU interface c) Multiband and daisy-chaining Figure 2: Steps for replacing an ACU-A20 device
Vulko-Wrap Insulating Tape (Yellow & Black) - TPC Wire
(3.81 cm) 36 ft (1100 cm) Black Yellow 275 Volts SPECIFICATIONS Meets U.S. Military Spec. MIL-I-46852, superseded by CID A-A-59163A, Type II. DIELECTRIC STRENGTH (Per ASTM D-149): 300 volts per mil of finished wrap thickness for 40 mil and 275 volts per mil of finished wrap thickness for 50 mil.
Amphenol Single-modeTestKit MTCK-002 Fiber Systems
Dimensions 7.2 x 14.2 x 3.5 cm (2.8 x 5.6 x 1.4 in) Weight 241g (8.5oz) CE EN61010 EN50081-1: 1992 EN55011, Group 1, Class A EN50082-1: 1992 IEC 801-2, 3 and 4 CDRH Laser Class Class 1 MTCK-0021310/1550nm LEDSourceFeatures • 1310/1550nm wavelengths • Stable, calibrated output • Easy to use • Continuous wave and modulated output
Model 482C05 | PCB Piezotronics
3.2 in: 8.1 cm: Size - Width: 8.0 in: 20 cm: Size - Depth: 5.9 in: 15 cm: Weight: 1.25 lb: 567 gm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 017AXX: 1: 488B04/NC: Universal AC power adapter, 100-240 VAC/ 50-60 Hz input, 33 VDC output, 5-pin DIN (for models 482C05 and 482C15), no line cord: 1:
AT75 Airducer® Ultrasonic Transducer - Airmar
It includes rugged sealed construction, and PVDF housing is available for more chemically aggressive environments. The AT75 is available with compete assembly or in a kit version, and is also available as an AR model with threaded cap. It operates at 75 kHz and its sensing range is 20 cm to 10 m. REQUEST A QUOTE OR SUPPORT. Email: Paul Strawbridge
ZIPLINE® COPLANAR CONNECTORS - Amphenol CS
%PDF-1.4 %âãÏÓ 651 0 obj > endobj xref 651 34 0000000016 00000 n 0000001471 00000 n 0000001618 00000 n 0000002112 00000 n 0000002258 00000 n 0000002374 00000 n 0000002452 00000 n 0000002566 00000 n 0000002678 00000 n 0000003568 00000 n 0000004562 00000 n 0000005044 00000 n 0000005416 00000 n 0000005956 00000 n 0000006874 00000 n 0000006963 00000 n 0000007504 00000 n 0000008132 00000 n ...
Handportable Antennas EFSS 70/...-FME - AMPHENOL PROCOM
3 dB gain (typ.) compared to a ¼ λ antenna whip on the same equipment. Highest quality materials in an elegant design. Delivered factory-tuned and tested to ensure minimum VSWR and optimum performance. ... 70 cm band (380 - 470 MHz) Antenna Type: Antenna for portable equipment: Max. Input Power:
Distributor Inventory Search - Amphenol RF
Global designer, manufacturer, and marketer of radio frequency interconnection solutions worldwide. With consistent year over year growth, innovative technology, and a team that breeds success, Amphenol RF has been established as the RF industry leader.
Amphenol Corporation to Acquire CIT Business From Carlisle
Transaction highlights: To acquire Carlisle Interconnect Technologies for $2.0 billion in cash Adds leading capabilities in harsh environment interconnect solutions Broad product portfolio highly complementary to Amphenol’s existing interconnect solutions Accelerates long-term growth in the commercial air, defense and industrial markets Expected to be accretive in the first full year after ...
Quantum Computing TR Multicoax Series - Amphenol Ardent Concepts
Thermal Conductivity @4K 7.07E-05 W·cm/K 9.80E-06 W·cm/K Characteristic Impedance 50+/-2.5ohms 50+/-2.5ohms 50+/-3.0ohms Corona Extinction Voltage @60Hz 2000VRMS 2000VRMS 750VRMS Maximum Operating Frequency 154GHz 154GHz 154GHZ Average Capacitance 95.2pF/m 95.2pF/m 96.2pF/m
Temposonics
%PDF-1.7 %âãÏÓ 1046 0 obj > endobj xref 1046 24 0000000016 00000 n 0000003422 00000 n 0000003591 00000 n 0000003643 00000 n 0000003681 00000 n 0000004872 00000 n 0000004987 00000 n 0000005092 00000 n 0000007743 00000 n 0000007782 00000 n 0000007895 00000 n 0000019303 00000 n 0000019595 00000 n 0000031826 00000 n 0000032116 00000 n ...
Automotive - ssi-sensors.com
Our line of Pressure Sensors are well suited for compact and robust sensing, while measuring pressure from 3 PSI to 7,500 PSI, ... Sensor) may be used in any size tank or storage container to control up to three switch points within 32 inches (81.28 cm); 24 inches (60.96 cm) for gasoline. ...
Amphenol FCI 10106262-0502001
3.81 typ 2.54 32.90 min. 28.58 26.04 bsc note5 2x note 6 3.05 0.13 typ note 6,7 1.02 0.07 code description ha metal hold down lj mfbl low power contact (3.43) lk std low power contact (3.43) r std signal contact, row a (3.43) s std signal contact, row b (3.43) t std signal contact, row c (3.43) u std signal contact, row d (3.43) 10106262 ...
Electromagnetic shaker system - Wilcoxon Sensing Technologies
Cable for use with WST7B3 amplifier R1-8B-8B-J93-10-P1 Accelerometer nominal values Voltage sensitivity 100 mV/g Frequency response: ± 0.5 dB ± 1.0 dB ± 3.0 dB 20 - 6,000 Hz ... (1.4 cm) Mounting stud, stainless steel 10-32 Recommended screw down torque 20 in-lb (2 Nm) Temperature range 0° to +80°C Base material anodized aluminum
Model 356A16 | PCB Piezotronics
113 to 225 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1: 080A12: Adhesive mtg base, 0.75" hex x 0.2" thk, 10-32 tapped hole, aluminum w/insolation hardcoat finish: 1: 081B05:
Amphenol SF-NDYYYF0001-001M 1m (3.3') 400GbE QSFP-DD Cable - Amphenol ...
Amphenol 1m (3.3') QSFP-DD (400G QSFP Double Density) 400GBASE-CR8 802.3by/802.3bs qualified passive copper cables provide next generation performance by combining eight SFP56 channels, each operating at speeds of up to 50.0 Gbps (50G PAM4 & 25G NRZ), into one affordable double-density QSFP package (QSFP-DD); capable of combined speeds in excess of 400-Gigabits per second.
ARK41 Airducer® Ultrasonic Transducer - Airmar
Its rugged one-piece Kynar PVDF housing makes it suitable for chemically aggressive environments. The ARK40 includes standard internal shielding, and it can accommodate transceiver and signal processing electronics. It operates at 41 kHz and its sensing range is 30 cm to 20 m. REQUEST A QUOTE OR SUPPORT. Email: Paul Strawbridge [email protected]
c10-766320-000 | Amphenol Global Search | Amphenol
Search Results for c10-6426 Amphenol C10-731162-000(long) 70A C10-729922-000 (for 8AWG) C10-747999-000 (for 10AWG) POWERBLOK™ WTB Product Data 12 www.amphenol-industrial.com. 14 PGY™ Type Example Sizes Rated Current Application Mated Part Above Board (Solder) 3.6mm, 5.7mm 35~120+A Configured to customer applications Above Board HD Version ...