Search Results for cm10-3
Electromagnetic shaker system - Wilcoxon Sensing Technologies
Effective stiffness3 >500 x 610 lb/in (87 x 10 9 N/m) Diameter of mounting surface 1.62 in. (4.1 cm) Mounting stud, stainless steel 3/8-16 UNC Recommended screw down torque 70 lb/in (7.9 N/m) Temperature range 0° to +80°C Base material anodized aluminum Weight: Parts rigidly attached to structure Suspended weight Total weight 2.0 lb (0.9 kg ...
Handportable Antennas EFSS 70/...-FME - AMPHENOL PROCOM
3 dB gain (typ.) compared to a ¼ λ antenna whip on the same equipment. Highest quality materials in an elegant design. Delivered factory-tuned and tested to ensure minimum VSWR and optimum performance. Provided with universal FME-connection system for optimum flexibility and easily exchangeable connectors.
Model 492B ICP® sensor simulator, 100 Hz sine and square wave, 0 ... - PCB
‘4#‰ gtfix‰¯3‡Š dd®*‹:Œ…¡ ˆ 2B ° âM€Ñ: "ˆDD—FÖ"qhD´‚± ‰²Ú;: ÙM ¡ ³£Râw4Y £ˆG–A Øø”ˆY[ )s \ˆè‡˜Dñ ² ×ï ‚ `š Ä C þ"""#úÿ÷þ¿ÿÿÿ¿ÿúÿ þý úÿÿ¿ÿÿý +Ñ Î̃0Š‚ƒµ 62¬B0!N!
Model 480B21 3-channel, Battery-powered, ICP® Sensor Signal ... - PCB
Size (Depth x Width x Height) 2.0 in x 5.0 in x 7.5 in 5.0 cm x 13 cm x 19 cm Weight(Including Batteries) 1.1 lb 0.5 kg [7] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
Amphenol Partners with Eaxtron USA to take Leadership through Innovation
ª±[©¤ÚÅ\$ òã¹ã¥p Å&™¤ÚÃjʆSµ f~q“íœþUÌ›½S7fÒñ’ Ñ•Ú>däzzRMŽÇºé>6Ñõ’ †¥ ®zFN×ÿ¾N töwÅÈ ×Ë:]Ì dREu§£O¸I Ú3, •Æ1ƒ‚ 3ø×½ø mBïÃvsjN^è— äcp ÁOä 1 ‰ îZ}Cn0‚¦ Š( Š)3@ EdÉâ} &(Ú½™aÕV`Çò x»Ã襛V¶U IjÛ¢¸é¾'xb Ãn.¥“ eŽ2SóïL? |3µJMpìÍ ...
SHAKERS - Wilcoxon Sensing Technologies
Diameter 2.20 in. (5.59 cm) 5.10 in. (12.95 cm) Weight 2.5 lbs (1.1 kg) 2.8 lbs (1.3 kg) 8.2 lbs (3.7 kg) Recommended matching network N7FS N8HFS N7FS Piezoelectric shakers Wilcoxon’s piezoelectric reaction shakers utilize the expansion and contraction properties of piezoelectric crystals to generate sonic and ultrasonic structural excitation.
CM599 Low-High Wide Chirp, 3kW, No Connector, DT - Gemeco
3 kW. Get more coverage under your boat with Airmar’s unique wide-beam, low and high-frequency, Chirp-ready CM599LHW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies which results in superior resolution. The constantly wide beam provides twice the coverage and clear fish arches ...
Model 480C02 | PCB Piezotronics
10 cm: Size - Height: 2.9 in: 7.4 cm: Size - Width: 2.2 in: 5.6 cm: Weight (Including Batteries) 0.7 lb: 0.3 kg * All specifications are at room temperature unless otherwise specified. Product Documents. Product Specifications Product Manual Product Drawing About PCB ® PCB ® ...
SMB 50 Ohm Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of SMB 50 Ohm Cable Assemblies designed for radio frequency applications. SMB 50 Ohm Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Electromagnetic/piezoelectric shaker system - Wilcoxon Sensing Technologies
Voltage sensitivity3 75 mV/lb (17 mV/N) Capacitance3 2,300 pF Frequency range, ± 3 dB 10 - 40,000 Hz Connector2 Microdot 10-32 Output cable R1-1-J1-6 Mass below force gage (including stud) 20 grams (0.044 lb) Effective stiffness 3 x 10 6 lb/in (5.2 x 10 8 N/m) Diameter of mounting surface 0.63 in. (1.66 cm) Mounting stud, stainless steel 3/8 ...
AR50CH Airducer® Ultrasonic Transducer - Airmar
The ultrasonic AR50CH brings proven dependability to level, flow and distance measurement applications. It includes rugged sealed construction, plus improved deadband performance over the AT50. The AR50CH operates at 50 kHz and its sensing range is 25 cm to 15 m. REQUEST A QUOTE OR SUPPORT. Email: Paul Strawbridge [email protected]
Model 352B | PCB Piezotronics
113 to 226 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1: 080A12: Adhesive mtg base, 0.75" hex x 0.2" thk, 10-32 tapped hole, aluminum w/insolation hardcoat finish: 1: 081B05:
Whip Antennas DHX 27 5/8-KFZ - amphenolprocom.com
3.Tuning. The antenna must be tuned using VSWR-meter. Unfasten the union nut at the top end of the whip and pull out the adjusting pin approx. 1 cm at a time until best possible VSWR is obtained. Re-fasten the union nut thoroughly.
Model 352C65 ACCELEROMETER KIT Installation and Operating Manual
%PDF-1.4 %âãÏÓ 15 0 obj > endobj 130 0 obj >/ProcSet[/PDF/Text/ImageB/ImageC]>> endobj 129 0 obj >stream q q 612.00 0.00 0.00 788.88 0.00 0.00 cm 0.00 0.00 0.00 ...
Heavy Truck - ssi-sensors.com
SSI Technologies, LLC’s line of Acu-Trac™ Sensors monitors and processes liquid levels in real time for heavy truck applications. A wide range of messaging formats are available to meet your specific needs. Our TULC sensor provides accurate and reliable measurements of the level, temperature, and concentration for SCR DEF tanks that meet legislated mandates for cleaner diesel emissions.
10147875 | Amphenol Global Search | Amphenol
10035388-102LF is a power edge card with 55+3 spl vertical or right angled connectors, pressfit or solder contacts, and various terminal pin orientations. The product has environmental compliance, 3D model, and product spec and datasheet available on the web page. ... Shocks: IK06 weight of 250 g drop from 40 cm [15.75 in]. onto connectors ...
AT120 Airducer® Ultrasonic Transducer - AIRMAR EMEA
The AT120 delivers unparalleled ultrasonic sensing performance with level, flow, distance, proximity and object detection measurement applications. It includes rugged sealed construction, and PVDF housing is available for more chemically aggressive environments. The AT120 operates at 125 kHz and its sensing range is 15 cm to 7 m.
Modular Jack Connectors and Their Applications - Amphenol CS
The invention of modular jacks is considered to be a significant event in the history of communications connectors. Originally introduced in the 1970’s, modular jacks were first used to facilitate the growing complexity of telephone systems in North America. Prior to the arrival of modular jacks, te
Handportable Antennas EFSS 70/...-FME - AMPHENOL PROCOM
3 dB gain (typ.) compared to a ¼ λ antenna whip on the same equipment. Highest quality materials in an elegant design. Delivered factory-tuned and tested to ensure minimum VSWR and optimum performance. Provided with universal FME-connection system for optimum flexibility and easily exchangeable connectors.
Model 3090CM12/240 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840